ホーム パワー マネージメント 電源保護スイッチとコントローラ ホットスワップ コントローラ

TPS24772

アクティブ

高性能、2.5 ~ 18V、ホット スワップ コントローラ

製品詳細

Vabsmax_cont (V) 30 Vin (max) (V) 18 Vin (min) (V) 2.5 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker Fault response Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00295 Quiescent current (Iq) (max) (A) 0.004 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
Vabsmax_cont (V) 30 Vin (max) (V) 18 Vin (min) (V) 2.5 Features Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Overcurrent protection, Overvoltage protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker Fault response Latch-off Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00295 Quiescent current (Iq) (max) (A) 0.004 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² 4 x 4
  • 2.5V to 18V Bus Operation (30V abs max)
  • Programmable Protection Settings:
    • Current Limit: ±5% at 10mV
    • Fast Trip: ±10% at 20mV
  • Programmable FET SOA Protection
  • Programable Response Time for Fast Trip
  • Dual Timer (Inrush/Fault)
  • Analog Current Monitor (1% at 25mV)
  • Programmable UV and OV
  • Status Flags for Faults and Power Good
  • 4mm × 4mm 24-pin QFN
  • 70 = Latch, 71 = Retry, 72 = Fast Latch Off
  • 2.5V to 18V Bus Operation (30V abs max)
  • Programmable Protection Settings:
    • Current Limit: ±5% at 10mV
    • Fast Trip: ±10% at 20mV
  • Programmable FET SOA Protection
  • Programable Response Time for Fast Trip
  • Dual Timer (Inrush/Fault)
  • Analog Current Monitor (1% at 25mV)
  • Programmable UV and OV
  • Status Flags for Faults and Power Good
  • 4mm × 4mm 24-pin QFN
  • 70 = Latch, 71 = Retry, 72 = Fast Latch Off

The TPS2477x is a high performance analog Hot Swap Controller for 2.5 V to 18 V systems. The precise and highly programmable protection settings of the TPS2477x aid the design of high power high availability systems where isolating faults is critical.

Programmable current limit, fast shut down, and fault timer protect the load and supply during fault conditions such as a hot - short. The fast shutdown threshold can be tuned to ensure a fast response to real faults, while avoiding nuisance trips. Programmable Safe Operating Area (SOA) protection and the inrush timer keep the MOSFET safe under all conditions. After asserting power good, TPS2477x acts as a circuit breaker and runs the fault timer during over current events, but doesn’t current limit. It shuts down after the fault timer expires. Two independent timers (inrush/fault) allow the user to customize protection based on system requirements.

Finally, the flexibility of the TPS2477x aid Hot Swap design for the 240 VA requirement and a design example is shown in the datasheet.

The TPS2477x is a high performance analog Hot Swap Controller for 2.5 V to 18 V systems. The precise and highly programmable protection settings of the TPS2477x aid the design of high power high availability systems where isolating faults is critical.

Programmable current limit, fast shut down, and fault timer protect the load and supply during fault conditions such as a hot - short. The fast shutdown threshold can be tuned to ensure a fast response to real faults, while avoiding nuisance trips. Programmable Safe Operating Area (SOA) protection and the inrush timer keep the MOSFET safe under all conditions. After asserting power good, TPS2477x acts as a circuit breaker and runs the fault timer during over current events, but doesn’t current limit. It shuts down after the fault timer expires. Two independent timers (inrush/fault) allow the user to customize protection based on system requirements.

Finally, the flexibility of the TPS2477x aid Hot Swap design for the 240 VA requirement and a design example is shown in the datasheet.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
LM25066A アクティブ I2C と PMBus 搭載、監視精度向上済み、2.9V ~ 17V、ホット スワップ コントローラ Current and power limiting with I2C and SMBus interface

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS2477x 2.5 to 18-V High Performance Hot Swap データシート PDF | HTML 2015年 3月 3日
セレクション・ガイド Hot Swap Selection Tool 2015年 7月 28日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS24740EVM-596 — TPS24740 評価モジュール、マルチ・ホットスワップ負荷 OR 用

TPS24740EVM-596 評価基板 (EVM) は、2.5V ~ 18V で動作する正電圧ホットスワップ / ORing (OR 接続) コントローラ TPS24740 の評価を目的とする、包括的な組み立てとテスト実施済みの回路です。この評価基板は、複数のホットスワップ負荷の ORing (OR 接続) 向けの設計を採用しており、外部にある試験用回路とアプリケーション回路を容易に接続するためのヘッダー・コネクタを搭載しています。

ユーザー ガイド: PDF
評価ボード

TPS24772EVM-685 — TPS24772 EVM 高性能ホットスワップ・アプリケーション用

The TPS24772EVM-685 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS24772 2.5V to 18V High Performance Hot-Swap controller. The EVM contains header connectors for easy connection to external test and application circuitry.

 

 

ユーザー ガイド: PDF
シミュレーション・モデル

TPS24772 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAQ6A.ZIP (108 KB) - PSpice Model
計算ツール

SLVRBE0 TPS2477x Design Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGE) 24 Ultra Librarian