TPS25750
事前構成済み GUI 搭載、高集積の USB Type-C® と USB PD (パワー デリバリ) コントローラ
TPS25750
-
Integrated fully managed power paths
- Integrated 5-V, 3-A, 36-mΩ sourcing switch (TPS25750S/D)
-
Integrated 28-V, 7-A, 16-mΩ bi-directional load switch (TPS25750D only)
-
Standalone USB Type-C PD solution
- No firmware development or external micro-controller needed
- Integrated robust power path protection
-
Integrated reverse current protection, overvoltage protection, and slew rate control the high-voltage bi-directional power path
- Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V/3A source power path
- 26-V tolerant CC pins for robust protection when connected to non-compliant devices
-
- Optimized for power applications
- Integrated I2C control for TI battery chargers
- Web-based GUI and pre-configured firmware
- Optimized for power consumer only (sink) (UFP) applications
- Optimized for power provider (source) and power consumer (sink) (DRP) applications
- USB Type-C power delivery (PD) controller
- 10 configurable GPIOs
- BC1.2 charging support
- USB PD 3.0 compliant
- USB Type-C specification complaint
- Cable attach and orientation detection
- Integrated VCONN switch
- Physical layer and policy engine
- 3.3-V LDO output for dead battery support
- Power supply from 3.3 V or VBUS source
The TPS25750 is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for applications supporting USB-C PD Power. The TPS25750 integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS25750 also integrates control for external battery charger ICs for added ease of use and reduced time to market. The intuitive web based GUI will ask the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI will create the configuration image for the user’s application, reducing much of the complexity associated with competitive USB PD solutions.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | TPS25750 USB Type-CおよびUSB PDコントローラ、電源スイッチ内蔵 データシート (Rev. A) | 2020年 11月 12日 |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点