TPS2HC120-Q1
- Dual-channel 120mΩ smart high-side switch with full diagnostics
- Open-drain status output
- Current sense analog output
- Wide operating voltage 3V to 28V
- Low power mode (LPM) with automatic entry and exit
- IQ,LPM <20µA/ch with both channels ON and in LPM mode
- Ultra-low standby current, <1µA at 25°C
- Selectable current limit, 0.25A to 5A
- Protection
- Overload and short-circuit protection
- Thermal shutdown and swing protection
- Inductive load negative voltage clamp
- Loss-of-GND, loss-of-battery, and reverse battery protection
- Diagnostics
- Global fault report for fast interrupt
- Overcurrent and short-to-ground detection
- Open-load and short-to-battery detection
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Electrical transient disturbance immunity certification of ISO7637-2 and ISO16750-2
- AEC-Q100 qualified with the following results:
- 28-pin thermally-enhanced HVSSOP package
TPS2HC120-Q1 is an automotive dual-channel, smart high-side switch, with integrated NMOS power FET and charge pump, designed to meet the requirements of 12V automotive battery systems. The low RON (120mΩ) minimizes the device power dissipation when driving a wide range of output load current up to 2A when both channels are enabled or 2.5A when only one channel is enabled.
The device integrates protection features such as thermal shutdown, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS2HC120-Q1 implements a selectable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. The device offers 10 selectable current limit settings (0.25A to 5A) based on the external resistor used on the ILIM pin. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection, which enables better predictive maintenance.
TPS2HC120-Q1 is available in a 28-pin, 4.9mm × 7.1mm HVSSOP leaded package with 0.5mm pin pitch minimizing the PCB footprint.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | TPS2HC120-Q1 120mΩ Dual-Channel Smart High-Side Switch データシート (Rev. A) | PDF | HTML | 2025年 8月 12日 | ||
| アプリケーション・ノート | Basics of High-Side Switches and Controllers | PDF | HTML | 2026年 3月 31日 | |||
| 証明書 | TPS2HC120EVM EU Declaration of Conformity (DoC) | 2025年 1月 24日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
TPS2HC120EVM — TPS2HC120-Q1 評価基板
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| HVSSOP (DGQ) | 28 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。