ホーム パワー マネージメント スーパーバイザとリセット IC リセット、およびウォッチドッグ IC

TPS3896

アクティブ

アクティブ ロー、プッシュプル出力、シングル チャネル、超小型、調整可能なスーパーバイザ

製品詳細

Rating Catalog Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) 0.5 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.006 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 0.04 Watchdog timer WDI (s) None Supply voltage (min) (V) 1.7 Supply voltage (max) (V) 6.5 Operating temperature range (°C) -40 to 125
Rating Catalog Number of supplies monitored 1, 2 Threshold voltage 1 (typ) (V) 0.5 Features Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.006 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 0.04 Watchdog timer WDI (s) None Supply voltage (min) (V) 1.7 Supply voltage (max) (V) 6.5 Operating temperature range (°C) -40 to 125
USON (DRY) 6 1.45 mm² 1.45 x 1
  • Very Small USON (1.45 mm × 1.00 mm) Package
  • Adjustable Threshold Down to 500 mV
  • Threshold Accuracy: 1% Over Temperature
  • Capacitor-Adjustable Delay Time
  • Low Quiescent Current: 6 µA (Typical)
  • External Enable Input
  • Open-Drain (Rated at 18 V) and Push-Pull Output
    Options
  • Temperature Range: –40°C to 125°C
  • Pin-for-Pin Compatible With MAX6895/6/7/8
  • Very Small USON (1.45 mm × 1.00 mm) Package
  • Adjustable Threshold Down to 500 mV
  • Threshold Accuracy: 1% Over Temperature
  • Capacitor-Adjustable Delay Time
  • Low Quiescent Current: 6 µA (Typical)
  • External Enable Input
  • Open-Drain (Rated at 18 V) and Push-Pull Output
    Options
  • Temperature Range: –40°C to 125°C
  • Pin-for-Pin Compatible With MAX6895/6/7/8

The TPS3895, TPS3896, TPS3897, and TPS3898 devices (TPS389x) are a family of very small supervisory circuits that monitor voltages greater than 500 mV with a 0.25% (typical) threshold accuracy and offer adjustable delay time using external capacitors. The TPS389x family also has a logic enable pin (ENABLE or ENABLE) to power on and off the output. With the TPS3895, for example, when the input voltage pin (SENSE) rises above the threshold, and the ENABLE pin is high, then the output pin (SENSE_OUT) goes high after the capacitor-adjustable delay time. When SENSE falls below the threshold or ENABLE is low, then SENSE_OUT goes low.

For TPS389xA versions, both SENSE and ENABLE have a capacitor-adjustable delay. The output asserts after this capacitor-adjustable delay when both SENSE and ENABLE inputs are good. The TPS389xP devices have a small, 0.2-µs propagation delay from when the enable pin asserts to when the output pin asserts, provided SENSE is above the threshold.

All devices operate from 1.7 V to 6.5 V and have a typical quiescent current of 6 µA with an open-drain output rated at 18 V. The TPS389x is available in an ultra-small USON package and is fully specified over the temperature range of TJ = –40°C to 125°C.

The TPS3895, TPS3896, TPS3897, and TPS3898 devices (TPS389x) are a family of very small supervisory circuits that monitor voltages greater than 500 mV with a 0.25% (typical) threshold accuracy and offer adjustable delay time using external capacitors. The TPS389x family also has a logic enable pin (ENABLE or ENABLE) to power on and off the output. With the TPS3895, for example, when the input voltage pin (SENSE) rises above the threshold, and the ENABLE pin is high, then the output pin (SENSE_OUT) goes high after the capacitor-adjustable delay time. When SENSE falls below the threshold or ENABLE is low, then SENSE_OUT goes low.

For TPS389xA versions, both SENSE and ENABLE have a capacitor-adjustable delay. The output asserts after this capacitor-adjustable delay when both SENSE and ENABLE inputs are good. The TPS389xP devices have a small, 0.2-µs propagation delay from when the enable pin asserts to when the output pin asserts, provided SENSE is above the threshold.

All devices operate from 1.7 V to 6.5 V and have a typical quiescent current of 6 µA with an open-drain output rated at 18 V. The TPS389x is available in an ultra-small USON package and is fully specified over the temperature range of TJ = –40°C to 125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS3899 アクティブ プログラマブルなセンスとリセット遅延機能搭載、ナノパワー スーパーバイザ This product offers a separate SENSE pin with high accuracy, adjustable or fixed threshold options and programmable SENSE delay feature.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS389x Single-Channel, Adjustable Voltage Monitor in Ultra-Small Package データシート (Rev. B) PDF | HTML 2014年 9月 2日
アプリケーション・ノート Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 2020年 3月 17日
アプリケーション・ノート Programmable Push-Button, Pulse Detector, and Pulse Generator Solutions 2020年 3月 10日
セレクション・ガイド Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 2020年 2月 28日
e-Book(PDF) Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 2019年 6月 28日
アプリケーション概要 Latching a Voltage Supervisor (Reset IC) (Rev. A) 2019年 4月 5日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS3897A-6P-EVM047 — TPS389xx シングルチャネル、可変スーパーバイザ回路の評価モジュール

The TPS3897A-6P-EVM047 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS3897A and TPS3896P single-channel adjustable supervisory circuit. The EVM has two complete adjustable supervisory circuits, one featuring a push-pull output and one featuring an (...)
ユーザー ガイド: PDF
シミュレーション・モデル

TPS3896A Unencrypted PSpice Transient Model Package (Rev. A)

SBVM071A.ZIP (34 KB) - PSpice Model
シミュレーション・モデル

TPS3896P Unencrypted PSpice Transient Model Package (Rev. A)

SBVM072A.ZIP (34 KB) - PSpice Model
計算ツール

SBVC043 TPS389x Reset Time Delay Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
USON (DRY) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ