ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS54429

アクティブ

7V ~ 18V 入力、4.5A、同期整流降圧 DCAP2 モード コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 4.5 Vin (max) (V) 18 Vin (min) (V) 7 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Operating temperature range (°C) -20 to 85 Iq (typ) (A) 0.00085 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 4.5 Vin (max) (V) 18 Vin (min) (V) 7 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Operating temperature range (°C) -20 to 85 Iq (typ) (A) 0.00085 Duty cycle (max) (%) 98
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 7 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 63 mΩ (High Side) and 55 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc™ Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

SWIFT, D-CAP2, PowerPAD are trademarks of Texas Instruments.
Blu-ray Disc is a trademark of Blu-ray Disc Association.

  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 7 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 63 mΩ (High Side) and 55 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc™ Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

SWIFT, D-CAP2, PowerPAD are trademarks of Texas Instruments.
Blu-ray Disc is a trademark of Blu-ray Disc Association.

The TPS54429 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54429 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54429 uses the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The TPS54429 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 7-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54429 is available in the 14-pin HTSSOP package, and designed to operate from –20°C to 85°C.

The TPS54429 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54429 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54429 uses the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The TPS54429 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 7-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54429 is available in the 14-pin HTSSOP package, and designed to operate from –20°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS54425 アクティブ 4.5V ~ 18V 入力、4A、同期整流 降圧コンバータ This product offers lower current (4 A).
TPS54525 アクティブ 4.5V ~ 18V 入力、5.5A、同期整流 降圧コンバータ This product offers higher current (5.5 A).
比較対象デバイスと類似の機能
TPS564247 アクティブ SOT-563 パッケージ封止、3V ~ 16V の入力電圧、FCCM モード対応、4A 同期整流降圧コンバータ This product has a smaller package with 1.2MHz switching frequency
TPS564257 アクティブ 3V ~ 17V の入力電圧、FCCM モード対応、4A 同期整流降圧コンバータ This product has smaller package and power good feature
TPS565247 アクティブ SOT-563 パッケージ封止、3V ~ 16V の入力電圧、FCCM モード対応、5A 同期整流降圧コンバータ This product has smaller package and offers 5A current

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 7V to 18V Input, 4.5-A Synchronous Step-Down SWIFTTM Converter データシート 2011年 1月 19日
アプリケーション・ノート D-CAP2™周波数応答モデルリップル注入を使用したボトム検出による固定オン時間の周波数ドメイン分析に基づく 英語版 2014年 3月 17日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS54429EVM-608 — 評価モジュール、TPS54429 用、同期整流・降圧コンバータ、D-CAP2 モード付き

The TPS54429EVM-608 is a fully assembled and tested circuit for evaluating the TPS54429 Synchronous Step-Down SWIFT Converter with D-CAP2 Mode. The TPS54429EVM-608 operates from a 7V to 18V input and provides a 1.05V output at 4.5A.
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPS54429 TINA-TI Transient Reference Design

SLVM375.TSC (655 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS54429 TINA-TI Transient Spice Model

SLVM376.ZIP (41 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS54429 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM126A.ZIP (42 KB) - PSpice Model
リファレンス・デザイン

TIDEP0067 — 66AK2Gx DSP + ARM プロセッサ電源ソリューションのリファレンス デザイン

このリファレンスデザインは、66AK2Gx マルチコア SoC (システムオンチップ) プロセッサと、それに対応する TPS65911 パワーマネジメント IC (PMIC) をベースとしており、66AK2Gx プロセッサ用の電源と電源シーケンスを 1 つのデバイスに統合しています。この電源ソリューション設計には、12V 入力をサポートする第 1 段の降圧コンバータと、DDR3L メモリ用の DDR 終端レギュレータも含まれています。このリファレンス デザインはテスト済みで、ハードウェア リファレンス(EVM)、ソフトウェア(プロセッサSDK)、テスト データが含まれています。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 14 Ultra Librarian