ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS54A20

アクティブ

小型、10MHz、8V ~ 14V、10A、直列コンデンサ、同期整流 SWIFT™ 降圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS543A22 アクティブ 4V ~ 18V 入力、高度な電流モード、12A 同期整流降圧 SWIFT™ コンバータ Fixed frequency converter with smaller solution size and higher efficiency

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 10 Vin (max) (V) 14 Vin (min) (V) 8 Vout (max) (V) 2 Vout (min) (V) 0.5 Features Adjustable current limit, Enable, Frequency synchronization, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.005 Duty cycle (max) (%) 25
Rating Catalog Topology Buck Iout (max) (A) 10 Vin (max) (V) 14 Vin (min) (V) 8 Vout (max) (V) 2 Vout (min) (V) 0.5 Features Adjustable current limit, Enable, Frequency synchronization, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Control mode Constant on-time (COT) Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.005 Duty cycle (max) (%) 25
VQFN-HR (RNJ) 20 14 mm² 4 x 3.5
  • Two-phase, Synchronous Series Capacitor Buck
    Converter
  • Automatic Current Balancing Between Phases
  • 2-MHz to 5-MHz Per Phase Switching Frequency
  • 14-ns Minimum On-Time
  • 0.51-V to 2-V Output Voltage Range with ±0.5%
    Feedback Reference Voltage
  • Input Overvoltage Lockout for 17-V Surge
    Protection
  • Adjustable Current Limit with Auto Restart
    (Hiccup)
  • Synchronizes to an External Clock
  • Fixed Frequency in Steady State
  • Adaptive On-Time Control
  • Internal Feedback Loop Compensation
  • Internal Gate Drive LDO with External Supply
    Option
  • EN Pin Allowing for Adjustable Input UVLO
  • Selectable Soft-Start Time
  • Monotonic Startup with Pre-biased Output
  • Output Power Good Indicator (Open Drain)
  • Output Overvoltage/Undervoltage Protection
  • Two-phase, Synchronous Series Capacitor Buck
    Converter
  • Automatic Current Balancing Between Phases
  • 2-MHz to 5-MHz Per Phase Switching Frequency
  • 14-ns Minimum On-Time
  • 0.51-V to 2-V Output Voltage Range with ±0.5%
    Feedback Reference Voltage
  • Input Overvoltage Lockout for 17-V Surge
    Protection
  • Adjustable Current Limit with Auto Restart
    (Hiccup)
  • Synchronizes to an External Clock
  • Fixed Frequency in Steady State
  • Adaptive On-Time Control
  • Internal Feedback Loop Compensation
  • Internal Gate Drive LDO with External Supply
    Option
  • EN Pin Allowing for Adjustable Input UVLO
  • Selectable Soft-Start Time
  • Monotonic Startup with Pre-biased Output
  • Output Power Good Indicator (Open Drain)
  • Output Overvoltage/Undervoltage Protection

The TPS54A20 is a two-phase, synchronous series capacitor buck converter designed for small size, low voltage applications from a 12-V input rail. This topology uniquely merges a switched capacitor circuit with a two phase buck converter. Advantages include automatic current balancing between the inductors, lower switching losses which enable high frequency (HF) operation, and voltage step-down through the series capacitor. Small, low profile inductors used with the TPS54A20 significantly reduce total solution area and height. An adaptive on-time control architecture provides fast transient response and accurate voltage regulation at up to 10-MHz operating frequency. Fixed frequency operation during steady state is maintained through the use of a phase lock loop (PLL) to lock switching signals to a reference oscillator.

The TPS54A20 is a two-phase, synchronous series capacitor buck converter designed for small size, low voltage applications from a 12-V input rail. This topology uniquely merges a switched capacitor circuit with a two phase buck converter. Advantages include automatic current balancing between the inductors, lower switching losses which enable high frequency (HF) operation, and voltage step-down through the series capacitor. Small, low profile inductors used with the TPS54A20 significantly reduce total solution area and height. An adaptive on-time control architecture provides fast transient response and accurate voltage regulation at up to 10-MHz operating frequency. Fixed frequency operation during steady state is maintained through the use of a phase lock loop (PLL) to lock switching signals to a reference oscillator.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPSM84A21 アクティブ 入出力コンデンサ内蔵、8V ~ 14V 入力、0.508V ~ 1.35V 出力、10A 電源モジュール Power module version improves upon ease of use.
TPSM84A22 アクティブ 入出力コンデンサ内蔵、8V ~ 14V 入力、1.2V~2.05V 出力、10A 電源モジュール Power module version improves upon ease of use.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS54A20 8-V to 14-V Input, 10-A, up to 10-MHz SWIFT Step Down Converter データシート (Rev. A) PDF | HTML 2016年 4月 7日
Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 2023年 8月 29日
セレクション・ガイド Buck Converter Quick Reference Guide (Rev. B) 2021年 4月 8日
Analog Design Journal Using a high‐freq. switching regulator w/o a linear reg. to power a data‐convert 2018年 9月 24日
その他の技術資料 Common Mistakes in DC/DC Converters and How to Fix Them 2018年 2月 14日
その他の技術資料 Design of Multi-MHz Series Capacitor Buck Converters Used As Voltage Regulators 2018年 1月 31日
Analog Design Journal Saving board space with a low-profile series-capacitor buck converter 2016年 10月 24日
その他の技術資料 Design of a high-frequency series capacitor buck converter 2016年 8月 17日
アプリケーション・ノート Introduction to the Series Capacitor Buck Converter (Rev. A) 2016年 5月 24日
技術記事 No small matter: How to reduce voltage regulator size PDF | HTML 2016年 5月 23日
ホワイト・ペーパー Breakthrough power delivery for space-constrained applications 2016年 5月 13日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS54A20EVM-770 — TPS54A20 同期整流降圧コンバータ評価基板

TPS54A20EVM-770 は、10A の 2 相同期整流コンバータの評価基板 (EVM) です。  この評価基板は、公称 12V の入力から 1.2V の出力電圧を生成します。  入力電圧範囲は 9.2V ~ 14V で、最小起動電圧は 9.4V です。回路はデフォルトで各相 2MHz の動作周波数に設定されています。  この評価基板には、高速な過渡テストを可能にするためのオンボード過渡負荷回路が搭載されています。

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPS54A20 PSpice Transient Model

SLVMBF2.ZIP (583 KB) - PSpice Model
リファレンス・デザイン

PMP11438 — 12V 入力から 1.2V 出力で 6A 以上の負荷電流に変換する 3 種類の降圧コンバータ回路のリファレンス デザイン

PMP11438 は、3 種類の電源ソリューションを比較するために使用される車両であり、12V バスを 1.2V、6 ~ 10A に変換します。1.2V の出力電圧は DDR4 メモリ アプリケーションに適用できます。各ソリューションには、全負荷効率、軽負荷時の効率、密度、高さ、過渡応答、またはこれらの何らかの組み合わせが得られる利点があります。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN-HR (RNJ) 20 Ultra Librarian