ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS61040-Q1

アクティブ

AEC-Q100 認証済み、1.8V ~ 6V の入力電圧範囲、400mA 昇圧コンバータ

製品詳細

Rating Automotive Topology Boost Vin (max) (V) 6 Vin (min) (V) 1.8 Vout (max) (V) 28 Vout (min) (V) 1.8 Switch current limit (typ) (A) 0.4 Features Enable, Nonsynchronous Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000028 Duty cycle (max) (%) 88 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Boost Vin (max) (V) 6 Vin (min) (V) 1.8 Vout (max) (V) 28 Vout (min) (V) 1.8 Switch current limit (typ) (A) 0.4 Features Enable, Nonsynchronous Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000028 Duty cycle (max) (%) 88 TI functional safety category Functional Safety-Capable
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • 1.8-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range Up to 28 V
  • 400-mA (TPS61040-Q1) and 250-mA (TPS61041-Q1) Internal Switch Current
  • Up to 1-MHz Switching Frequency
  • 28-µA Typical No Load Quiescent Current
  • 1-µA Typical Shutdown Current
  • Internal Soft Start
  • Space-Saving, 5-Pin SOT-23 Package
  • Qualified for Automotive Applications
  • 1.8-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range Up to 28 V
  • 400-mA (TPS61040-Q1) and 250-mA (TPS61041-Q1) Internal Switch Current
  • Up to 1-MHz Switching Frequency
  • 28-µA Typical No Load Quiescent Current
  • 1-µA Typical Shutdown Current
  • Internal Soft Start
  • Space-Saving, 5-Pin SOT-23 Package

The TPS6104x-Q1 devices are high-frequency boost converters for automotive applications. The devices are ideal for generating output voltages up to 28 V from a pre-regulated low voltage rail, dual-cell NiMH/NiCd or a single-cell Li-Ion battery, supporting input voltages from 1.8 V to 6 V.

The TPS6104x-Q1 devices operate with a switching frequency up to 1 MHz, allowing the use of small external components such as ceramic as well as tantalum output capacitors. Combined with the space-saving, 5-pin SOT-23 package, the TPS6104x-Q1 devices accomplish a small overall solution size. The TPS61040-Q1 device has an internal 400-mA switch current limit, while the TPS61041-Q1 device has a 250-mA switch current limit, offering lower output voltage ripple and allowing the use of a smaller form factor inductor for lower-power applications.

The TPS6104x-Q1 devices operate in a pulse frequency modulation (PFM) scheme with constant peak current control. The combination of low quiescent current (28 µA typical) and the optimized control scheme enable operation of the devices at high efficiencies over the entire load current range.

The TPS6104x-Q1 devices are high-frequency boost converters for automotive applications. The devices are ideal for generating output voltages up to 28 V from a pre-regulated low voltage rail, dual-cell NiMH/NiCd or a single-cell Li-Ion battery, supporting input voltages from 1.8 V to 6 V.

The TPS6104x-Q1 devices operate with a switching frequency up to 1 MHz, allowing the use of small external components such as ceramic as well as tantalum output capacitors. Combined with the space-saving, 5-pin SOT-23 package, the TPS6104x-Q1 devices accomplish a small overall solution size. The TPS61040-Q1 device has an internal 400-mA switch current limit, while the TPS61041-Q1 device has a 250-mA switch current limit, offering lower output voltage ripple and allowing the use of a smaller form factor inductor for lower-power applications.

The TPS6104x-Q1 devices operate in a pulse frequency modulation (PFM) scheme with constant peak current control. The combination of low quiescent current (28 µA typical) and the optimized control scheme enable operation of the devices at high efficiencies over the entire load current range.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS61040 アクティブ SOT-23 封止、LCD と白色 LED アプリケーション向け、28V、400mA スイッチの昇圧コンバータ Non-Q1 version

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS6104x-Q1 Low-Power DC-DC Boost Converter in SOT-23 Package データシート (Rev. D) PDF | HTML 2016年 1月 25日
機能安全情報 TPS6104x-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution 2020年 5月 22日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
アプリケーション・ノート Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 2017年 11月 29日
アプリケーション・ノート Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 2012年 4月 26日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS61040EVM-001 — TPS61040 ブースト・コンバータ評価モジュール、LCD 電源(18 V/20 mA)

The TPS61040EVM-001 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.

ユーザー ガイド: PDF
評価ボード

TPS61040EVM-002 — TPS61040 ブースト・コンバータ評価モジュール、白色 LED 電源用

The TPS61040EVM-002 is an evaluation tool for the SOT-23 TPS61040 inductive boost converter which can supply voltages up to 28V from input voltages in the range of 1.8V to 6V.

ユーザー ガイド: PDF
評価ボード

TPS61045EVM-231 — TPS61045 評価モジュール

The TPS61045EVM-231 is an evaluation tool for the TPS61045 inductive boost converter in 3x3mm2 QFN that can supply voltages up to 28V from input voltages in the range of 1.8V to 6V. The EVM is configured to supply a highly efficient, digitally adjustable, 18-V output for LCD bias supplies. This EVM (...)

ユーザー ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 5 Ultra Librarian