ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS627451

アクティブ

10Vin 超低静止電流コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 10 Vin (min) (V) 3.3 Vout (max) (V) 2.8 Vout (min) (V) 1.3 Features Adaptive/Dynamic Voltage Scaling, Enable, Light-load efficiency, Output discharge, Power good Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000004 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 0.3 Vin (max) (V) 10 Vin (min) (V) 3.3 Vout (max) (V) 2.8 Vout (min) (V) 1.3 Features Adaptive/Dynamic Voltage Scaling, Enable, Light-load efficiency, Output discharge, Power good Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000004 Duty cycle (max) (%) 100
WSON (DSS) 12 6 mm² 3 x 2
  • Input Voltage Range VIN from 3.3 V to 10 V
  • Typical 400 nA Quiescent Current
  • Up to 90% efficiency with load currents >15 µA
  • Up to 300 mA Output Current
  • RF Friendly DCS-Control™
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages from
    • 1.8 V to 3.3 V (TPS62745)
    • 1.3 V to 2.8 V (TPS627451)
  • Integrated input voltage switch
  • Integrated Discharge Function at VOUT
  • Open Drain Power Good Output
  • Operates with a Tiny 3.3 µH or 4.7 µH Inductor
  • Small 3 mm × 2 mm WSON Package
  • Input Voltage Range VIN from 3.3 V to 10 V
  • Typical 400 nA Quiescent Current
  • Up to 90% efficiency with load currents >15 µA
  • Up to 300 mA Output Current
  • RF Friendly DCS-Control™
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages from
    • 1.8 V to 3.3 V (TPS62745)
    • 1.3 V to 2.8 V (TPS627451)
  • Integrated input voltage switch
  • Integrated Discharge Function at VOUT
  • Open Drain Power Good Output
  • Operates with a Tiny 3.3 µH or 4.7 µH Inductor
  • Small 3 mm × 2 mm WSON Package

The TPS62745 is a high efficiency ultra low power synchronous step down converter optimized for low power wireless applications. It provides a regulated output voltage consuming only 400-nA quiescent current. The device operates from two rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-SO2, Li-MnO2 or four to six cell alkaline batteries. The input voltage range up to 10 V allows also operation from a USB port and thin-film solar modules. The output voltage is set with four VSEL pins between 1.8 V and 3.3 V for TPS62745 or 1.3 V and 2.8 V for TPS627451. TPS62745 features low output ripple voltage and low noise with a small output capacitor. An internal input voltage switch controlled by pin EN_VIN_SW connects the supply voltage to pin VIN_SW. The switch is intended to be used for an external voltage divider, scaling down the input voltage for an external ADC. The switch is automatically opened when the supply voltage is below the undervoltage lockout threshold. The TPS62745 is available in a small 12 pin 3 mm × 2 mm WSON package.

The TPS62745 is a high efficiency ultra low power synchronous step down converter optimized for low power wireless applications. It provides a regulated output voltage consuming only 400-nA quiescent current. The device operates from two rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-SO2, Li-MnO2 or four to six cell alkaline batteries. The input voltage range up to 10 V allows also operation from a USB port and thin-film solar modules. The output voltage is set with four VSEL pins between 1.8 V and 3.3 V for TPS62745 or 1.3 V and 2.8 V for TPS627451. TPS62745 features low output ripple voltage and low noise with a small output capacitor. An internal input voltage switch controlled by pin EN_VIN_SW connects the supply voltage to pin VIN_SW. The switch is intended to be used for an external voltage divider, scaling down the input voltage for an external ADC. The switch is automatically opened when the supply voltage is below the undervoltage lockout threshold. The TPS62745 is available in a small 12 pin 3 mm × 2 mm WSON package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS62745 Dual-cell Ultra Low IQ Step Down Converter for Low Power Wireless Applications データシート (Rev. A) PDF | HTML 2015年 6月 10日
ホワイト・ペーパー Extending Battery Life in Smart E-Locks (Rev. A) 2020年 6月 4日
ホワイト・ペーパー Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 2019年 10月 14日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 2015年 10月 30日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS62745EVM-622 — 超低 Iq、広 VIN 降圧コンバータ評価モジュール

The TPS62745EVM-622 is designed to help the user easily evaluate and test the operation and functionality of the TPS62745. The EVM converts a 3.3-V to 10-V input voltage to a regulated output voltage that is set between 1.8 V and 3.3 V at up to 300 mA. The TPS62745 also includes an integrated input (...)

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPS62745 PSpice Unencrypted Transient Model (Rev. A)

SLVMB11A.ZIP (91 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DSS) 12 Ultra Librarian