ホーム パワー マネージメント マルチチャネル IC (PMIC)

TPS65011

アクティブ

2 個の DC/DC と 2 個の LDO と I2C インターフェイス搭載、QFN-48 封止、マルチチャネル、1 セル リチウムイオン向け、電源 PMIC USB/AC チャージャ

製品詳細

Regulated outputs (#) 4 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 1.8 Vin (max) (V) 6.5 Vout (min) (V) 0.85 Vout (max) (V) 6.5 Iout (max) (A) 1 Configurability Hardware configurable, Software configurable Features Power good, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.07 Switching frequency (max) (kHz) 1500 Shutdown current (ISD) (typ) (µA) 0.1 Switching frequency (typ) (kHz) 1250
Regulated outputs (#) 4 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 1.8 Vin (max) (V) 6.5 Vout (min) (V) 0.85 Vout (max) (V) 6.5 Iout (max) (A) 1 Configurability Hardware configurable, Software configurable Features Power good, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.07 Switching frequency (max) (kHz) 1500 Shutdown current (ISD) (typ) (µA) 0.1 Switching frequency (typ) (kHz) 1250
VQFN (RGZ) 48 49 mm² 7 x 7
  • Linear Charger Management for Single Li-Ion or
    Li-Polymer Cells
  • Dual Input Ports for Charging and From USB or
    From Wall Plug, Handles 100-mA / 500-mA USB
    Requirements
  • Charge Current Programmable Via External
    Resistor
  • 1-A, 95% Efficient Step-Down Converter for I/O
    and Peripheral Components (VMAIN)
  • 400-mA, 90% Efficient Step-Down Converter for
    Processor Core (VCORE)
  • 2x 200-mA LDOs for I/O and Peripheral
    Components, LDO Enable via Bus
  • Serial Interface Compatible With I2C, Supports
    100-kHz, 400-kHz Operation
  • LOW_PWR Pin to Lower or Disable Processor
    Core Supply Voltage in Deep Sleep Mode
  • 70-µA Quiescent Current
  • 1% Reference Voltage
  • Thermal Shutdown Protection
  • Linear Charger Management for Single Li-Ion or
    Li-Polymer Cells
  • Dual Input Ports for Charging and From USB or
    From Wall Plug, Handles 100-mA / 500-mA USB
    Requirements
  • Charge Current Programmable Via External
    Resistor
  • 1-A, 95% Efficient Step-Down Converter for I/O
    and Peripheral Components (VMAIN)
  • 400-mA, 90% Efficient Step-Down Converter for
    Processor Core (VCORE)
  • 2x 200-mA LDOs for I/O and Peripheral
    Components, LDO Enable via Bus
  • Serial Interface Compatible With I2C, Supports
    100-kHz, 400-kHz Operation
  • LOW_PWR Pin to Lower or Disable Processor
    Core Supply Voltage in Deep Sleep Mode
  • 70-µA Quiescent Current
  • 1% Reference Voltage
  • Thermal Shutdown Protection

The TPS65011 device is an integrated power and battery management IC for applications powered by one Li-Ion or Li-Polymer cell and which require multiple power rails. The TPS65011 provides two highly efficient, 1.25-MHz step-down converters targeted at providing the core voltage and peripheral, I/O rails in a processor-based system. Both step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.

The TPS65011 also integrates two 200-mA LDO voltage regulators, which are enabled via the serial interface. Each LDO operates with an input voltage range between 1.8 V and 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the battery.

The TPS65011 also has a highly integrated and flexible Li-Ion linear charger and system power management. It offers integrated USB-port and AC-adapter supply management with autonomous power-source selection, power FET and current sensor, high accuracy current and voltage regulation, charge status, and charge termination.

The TPS65011 device is an integrated power and battery management IC for applications powered by one Li-Ion or Li-Polymer cell and which require multiple power rails. The TPS65011 provides two highly efficient, 1.25-MHz step-down converters targeted at providing the core voltage and peripheral, I/O rails in a processor-based system. Both step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.

The TPS65011 also integrates two 200-mA LDO voltage regulators, which are enabled via the serial interface. Each LDO operates with an input voltage range between 1.8 V and 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the battery.

The TPS65011 also has a highly integrated and flexible Li-Ion linear charger and system power management. It offers integrated USB-port and AC-adapter supply management with autonomous power-source selection, power FET and current sensor, high accuracy current and voltage regulation, charge status, and charge termination.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS65011 Power and Battery Management IC For Li-Ion Powered Systems データシート (Rev. B) PDF | HTML 2014年 9月 30日
アプリケーション・ノート Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 2021年 4月 30日
アプリケーション・ノート Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
アプリケーション・ノート OMAP5910 Low-Power System Design (Rev. A) 2004年 3月 25日
ユーザー・ガイド TPS6501xEVM Controller software Readme File (Rev. E) 2004年 2月 27日
アプリケーション・ノート Understanding the TPS65010 Software 2003年 11月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価基板 (EVM) 向けの GUI

SLVC021 TPS6501xEVM Controller Software, Ver. 1.33 (Build 0144)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
マルチチャネル IC (PMIC)
  • TPS65010 2 個の DC/DC と 2 個の LDO と I2C インターフェイス搭載、QFN-48 封止、マルチチャネル、1 セル リチウムイオン PMIC USB/AC チャージャ
  • TPS65011 2 個の DC/DC と 2 個の LDO と I2C インターフェイス搭載、QFN-48 封止、マルチチャネル、1 セル リチウムイオン向け、電源 PMIC USB/AC チャージャ
  • TPS65012 2 個の DC/DC と 2 個の LDO と I2C インターフェイス搭載、QFN-48 封止、マルチチャネル、1 セル リチウムイオン PMIC USB/AC チャージャ
評価基板 (EVM) 向けの GUI

SLVC030 TPS6501xEVM Controller Update File, Ver. 1.40 (Build 0146) (Rev. B)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
マルチチャネル IC (PMIC)
  • TPS65010 2 個の DC/DC と 2 個の LDO と I2C インターフェイス搭載、QFN-48 封止、マルチチャネル、1 セル リチウムイオン PMIC USB/AC チャージャ
  • TPS65011 2 個の DC/DC と 2 個の LDO と I2C インターフェイス搭載、QFN-48 封止、マルチチャネル、1 セル リチウムイオン向け、電源 PMIC USB/AC チャージャ
  • TPS65012 2 個の DC/DC と 2 個の LDO と I2C インターフェイス搭載、QFN-48 封止、マルチチャネル、1 セル リチウムイオン PMIC USB/AC チャージャ
  • TPS65013 2 個の DC/DC と 2 個の LDO と I2C インターフェイス搭載、QFN-48 封止、マルチチャネル、1 セル リチウムイオン PMIC USB/AC チャージャ
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGZ) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ