TPS650830
- 5 Reconfigurable Voltage Regulators:
- High Efficiency over a Wide Input Voltage and
Wide Output Current Range - Voltage, Current, and Sequence can be
Changed to Optimize the System - 4 Variable Output Voltage Step-Down
Controllers using External Power MOSFETs:- VR1 = 1 V; VR3 = 3.3 V, VR4 = 1.2 V/1.35
V/1.1 V for DDRx VDDQ , VR5 = 5 V - VIN Range from 5.4 V to 24 V
- VR1 = 1 V; VR3 = 3.3 V, VR4 = 1.2 V/1.35
- 1 Variable Output Voltage Step-Down Converter
with Internal Power MOSFETs:- VR2 = 1.8 V
- VIN Range from 3 V to 3.6 V
- Up to 2 A of Continuous Output Current
- Output Voltage DC Accuracy ±1%; with
Differential Output Voltage Sensing - Ultra Low Quiescent Current Mode, Typical 30-
µA Quiescent Current per Controller or
Converter
- High Efficiency over a Wide Input Voltage and
- 3 Fixed LDO Voltage Regulators:
- LDO1: Fixed Output Voltage LDO for DDRx VTT
(Vout = VDDQ/2)- Up to 1 A of Continuous Output Current,
DC+AC Accuracy ±5%, 2 A Peak
- Up to 1 A of Continuous Output Current,
- LDO3: 3.3-V Fixed Output Voltage LDO, DC
Accuracy ±1%, < 40 mA- High Precision Reference Supply for
External ADC - 3.3-V Load Switch for EC_VCC Rail
- High Precision Reference Supply for
- LDO5: 5-V Fixed Output Voltage LDO, DC
Accuracy ±1%, < 100 mA- Automatic Switch to 5-V Regulator for Higher
Efficiency
- Automatic Switch to 5-V Regulator for Higher
- LDO1: Fixed Output Voltage LDO for DDRx VTT
- 7 Powergood Comparators and Sequence Logic
for External Voltage Regulators, Load Switches,
or LDOs - Power-Button Logic Supported with Programmable
Response Time - 3 General Purpose Level Shifters
- Backup Battery / 3.1-V LDO Selector Output for
RTC - Power Source Detection and Monitoring: Adapter,
Battery1, Battery2 - Board Temperature Monitoring
- 1-Hz EC-Wake Clock Output
- Advanced System Reset Control
- I2C Interface: Standard-Mode (100 kHz), Fast-
Mode (400 kHz), Fast-Mode Plus (1000 kHz)
The TPS650830 is a single-chip solution Power Management IC designed specifically for the latest Intel Processors targeted for Tablets, Ultrabooks, and Notebooks with NVDC or non-NVDC power architectures, using 2S, 3S, or 4S Lithium-Ion battery packs.
The TPS650830 is used for Volume systems with the low voltage rails merged for the smallest footprint and lowest cost system power solution.
The TPS650830 can provide the complete power solution based on the Intel Reference Designs. Five highly efficient step-down voltage regulators (VRs) and a sink/source LDO, are used along with power-up sequence logic managing external load switches to provide the proper power rails, sequencing, and protection - including DDR3 and DDR4 memory power. The regulators support dynamic voltage scaling (DVS) for maximum efficiency including Connected Standby. The high frequency voltage regulators use small inductors and capacitors to achieve a small solution size. Output power is adjustable on four VR controllers. An I2C interface allows simple control by the embedded controller (EC). Each version is available in a 7x7 NFBGA package and a 9x9 NFBGA package. The 7x7 NFBGA package can be used in Type 4 PCB boards for the smallest area implementation. The 9x9 NFBGA package can be used in Type 3 and Type 4 PCB boards allowing to minimize cost and area.
For the Skylake and Kabylake Power Map implementation, the five PMIC voltage regulators and LDO1 are assigned with the low-voltage rails merged or split according to the configuration. For the Volume (merged low voltage rails) configuration six external load switches are controlled and monitored by using six powergood comparator logic blocs.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | TPS650830 Simple and Flexible Wide Input Voltage PMU for Mobile Computers データシート (Rev. A) | PDF | HTML | 2016年 7月 5日 | ||
| アプリケーション・ノート | Optimizing Resistor Dividers at a Comparator (Rev. B) | PDF | HTML | 2021年 4月 30日 | |||
| アプリケーション・ノート | Basic Calculation of a Buck Converter's Power Stage (Rev. B) | 2015年 8月 17日 | ||||
| 技術記事 | An efficient, flexible, single-chip power solution for Skylake processors | PDF | HTML | 2015年 6月 1日 | |||
| 設計ガイド | TPS65083x Design Guide | 2015年 2月 24日 | ||||
| Analog Design Journal | Controlling switch-node ringing in synchronous buck converters | 2012年 4月 26日 | ||||
| アプリケーション・ノート | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 2011年 11月 16日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
TPS650830EVM-095 — TPS650830 評価モジュール
TPS650830EVM-095 is an Evaluation Module, (EVM) board for the TPS650830. This EVM provides a platform for engineers to evaluate, test, and explore the TPS650830 in a real world application use. All of the sequencing and functionality required for the processor and system is demonstrated on this (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| NFBGA (ZAJ) | 168 | Ultra Librarian |
| NFBGA (ZCG) | 159 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。