ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

イネーブル搭載、1.5A、低ドロップアウト電圧レギュレータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS7A52 アクティブ 2A、低い VIN (1.1V)、低ノイズ、高精度、超低ドロップアウト (LDO) 電圧レギュレータ Alternative product offering much lower noise performance in smaller enhanced QFN package

製品詳細

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.7 Iout (max) (A) 1.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.2 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 3, 3.3 Noise (µVrms) 48 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.26 Features Enable, Soft start Thermal resistance θJA (°C/W) 41 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 390 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.7 Iout (max) (A) 1.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.2 Vout (min) (V) 1.22 Fixed output options (V) 1.8, 2.5, 2.8, 3, 3.3 Noise (µVrms) 48 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.26 Features Enable, Soft start Thermal resistance θJA (°C/W) 41 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 390 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24 VSON (DRB) 8 9 mm² 3 x 3
  • 1.5-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V)
    Output Versions
  • High PSRR (49 dB at 10 kHz)
  • Ultralow Noise (48 µVRMS, TPS78630)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (390 mV at Full Load,
    TPS78630)
  • 3 × 3 SON PowerPAD, 6-Pin SOT223 and 5-Pin
    DDPAK Package
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Bluetooth®, Wireless LAN
    • Cellular and Cordless Telephones
    • Handheld Organizers, PDAs

Bluetooth Is a trademark of Texas Instruments,

  • 1.5-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V)
    Output Versions
  • High PSRR (49 dB at 10 kHz)
  • Ultralow Noise (48 µVRMS, TPS78630)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (390 mV at Full Load,
    TPS78630)
  • 3 × 3 SON PowerPAD, 6-Pin SOT223 and 5-Pin
    DDPAK Package
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Bluetooth®, Wireless LAN
    • Cellular and Cordless Telephones
    • Handheld Organizers, PDAs

Bluetooth Is a trademark of Texas Instruments,

The TPS786 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in small outline, SOT223-6 and DDPAK-5 packages. Each device in the family is stable, with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 390 mV at 1.5 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA, typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS78630 exhibits approximately 48 µVRMS of output voltage at 3-V output noise with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and the fast response time.

The TPS786 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in small outline, SOT223-6 and DDPAK-5 packages. Each device in the family is stable, with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 390 mV at 1.5 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA, typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS78630 exhibits approximately 48 µVRMS of output voltage at 3-V output noise with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and the fast response time.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS786 Ultralow-Noise, High-PSRR, Fast, RF, 1.5-A Low-Dropout Linear Regulators データシート (Rev. M) PDF | HTML 2015年 9月 30日
ホワイト・ペーパー Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 2022年 12月 14日
ホワイト・ペーパー Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 2022年 12月 13日
アプリケーション・ノート LDO Noise Demystified (Rev. B) PDF | HTML 2020年 8月 18日
アプリケーション・ノート Using Thermal Calculation Tools for Analog Components (Rev. A) 2019年 8月 30日
アプリケーション・ノート LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
ユーザー・ガイド DEM-SOT223LDO Demonstration Fixture 2003年 10月 15日
ユーザー・ガイド DEM-TO263LDO Demonstration Fixture 2003年 10月 15日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DEM-SOT223LDO — DEM-SOT223LDO、正出力 LDO(低ドロップアウト)レギュレータ評価ボード、SOT223(DCQ)パッケージ品対応

The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs).  This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.

ユーザー ガイド: PDF
シミュレーション・モデル

TPS78601 PSpice Transient Model

SLVM603.ZIP (21 KB) - PSpice Model
シミュレーション・モデル

TPS78618 PSpice Transient Model

SLVMAZ2.ZIP (70 KB) - PSpice Model
シミュレーション・モデル

TPS78618 Unencrypted PSpice Transient Model

SLVMAZ1.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

TPS78625 PSpice Transient Model

SLVMAZ7.ZIP (70 KB) - PSpice Model
シミュレーション・モデル

TPS78625 Unencrypted PSpice Transient Model

SLVMAZ8.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

TPS78628 PSpice Transient Model

SLVMAZ0.ZIP (69 KB) - PSpice Model
シミュレーション・モデル

TPS78628 Unencrypted PSpice Transient Model

SLVMAY9.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

TPS78630 PSpice Transient Model

SLVMAZ3.ZIP (68 KB) - PSpice Model
シミュレーション・モデル

TPS78630 Unencrypted PSpice Transient Model

SLVMAZ4.ZIP (2 KB) - PSpice Model
シミュレーション・モデル

TPS78633 PSpice Transient Model

SLVMAZ5.ZIP (69 KB) - PSpice Model
シミュレーション・モデル

TPS78633 Unencrypted PSpice Transient Model

SLVMAZ6.ZIP (2 KB) - PSpice Model
リファレンス・デザイン

TIDEP0008 — PROFINET 通信開発プラットフォーム

このリファレンス・デザインは PROFINET のセカンダリ通信をターゲットにしており、幅広い産業用オートメーション機器に PROFINET 通信規格を実装するのに役立ちます。このデザインを活用すると、産業用オートメーション、ファクトリ・オートメーション、産業用通信などのアプリケーションで、最小点数の外部部品を使用し、低消費電力と小型フットプリントの設計を実施することができます。このリファレンス・デザインは TMDSICE3359 を使用して製作しましたが、TMDXICE110 を使用することもできます。
ユーザー ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDEP0003 — Ethernet/IP 通信開発プラットフォーム

Ethernet/IP のセカンダリ通信をターゲットにしたこの開発プラットフォームを活用して、幅広い産業用オートメーション機器で Ethernet/IP 通信規格を実装することもできます。このデザインを活用すると、産業用オートメーション、ファクトリ・オートメーション、産業用通信などのアプリケーションで、最小点数の外部部品を使用し、低消費電力と小型フットプリントの設計を実施することができます。このリファレンス・デザインは TMDSICE3359 をサポートしていますが、TMDXICE110 をサポートすることもできます。
回路図: PDF
リファレンス・デザイン

TIDEP0002 — PROFIBUS 通信開発プラットフォーム

PROFIBUS スレーブ通信を対象としたこの開発プラットフォームにより、設計者は幅広い産業用オートメーション機器で使用されるリアルタイム PROFIBUS 通信標準を実装できます。外付け部品を減らし、基板面積を小さくしながら、クラス最高の低消費電力性能を実現します。
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-223 (DCQ) 6 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ