ホーム パワー マネージメント DC/DC パワー モジュール パワー モジュール (インダクタ内蔵)

TPS82740B

アクティブ

360nA の静止電流 (Iq)、200mA 降圧コンバータ モジュール

製品詳細

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 3.3 Vout (min) (V) 2.6 Features Dynamic Voltage Scaling, EMI Tested, Enable, Integrated Switch, Light Load Efficiency, Load Disconnect, Output discharge, Overcurrent protection EMI features Integrated capacitors Operating temperature range (°C) -40 to 85 Switch current limit (typ) (A) 0.43 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 1200
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.2 Vout (max) (V) 3.3 Vout (min) (V) 2.6 Features Dynamic Voltage Scaling, EMI Tested, Enable, Integrated Switch, Light Load Efficiency, Load Disconnect, Output discharge, Overcurrent protection EMI features Integrated capacitors Operating temperature range (°C) -40 to 85 Switch current limit (typ) (A) 0.43 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 100 Control mode COT, Constant on-time (COT), DCS-Control Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 1200
uSIP (SIP) 9 7.395 mm² 2.55 x 2.9
  • 360-nA Typical Quiescent Current
  • Up to 90% Efficiency at 10-µA Output Current
  • Pin-Selectable Output Voltages in 100-mV Steps
  • Integrated Slew Rate Controlled Load Switch
  • Up to 200-mA Output Current
  • Input Voltage Range VIN from 2.2 V to 5.5 V
  • RF Friendly DCS-Control™
  • Low Output Voltage Ripple
  • Automatic Transition to No Ripple 100% Mode
  • Discharge Function on VOUT and LOAD
  • Sub 1.1-mm Profile Solution
  • Total Solution Size < 6.7mm2
  • Small 2.3 mm × 2.9 mm MicroSIP™ Package
  • 360-nA Typical Quiescent Current
  • Up to 90% Efficiency at 10-µA Output Current
  • Pin-Selectable Output Voltages in 100-mV Steps
  • Integrated Slew Rate Controlled Load Switch
  • Up to 200-mA Output Current
  • Input Voltage Range VIN from 2.2 V to 5.5 V
  • RF Friendly DCS-Control™
  • Low Output Voltage Ripple
  • Automatic Transition to No Ripple 100% Mode
  • Discharge Function on VOUT and LOAD
  • Sub 1.1-mm Profile Solution
  • Total Solution Size < 6.7mm2
  • Small 2.3 mm × 2.9 mm MicroSIP™ Package

The TPS82740 is the industry’s first step-down converter module featuring typically 360-nA quiescent current consumption. It is a complete MicroSIPTM DC/DC step-down power solution intended for ultra low-power applications. The module includes the switching regulator, inductor and input/output capacitors. The integration of all required passive components enables a tiny solution size of only 6.7 mm2.

This new DCS-Control™ based device extends the light load efficiency range below 10-µA load currents. It supports output currents up to 200 mA.

The device operates from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2 and two or three cell alkaline batteries. The input voltage range up to 5.5 V also allows operation from an USB port and thin-film solar modules.

The output voltage is user selectable by three voltage select pins (VSEL), within a range from 1.8 V to 2.5 V (TPS82740A) and 2.6 V to 3.3 V (TPS82740B) in 100-mV steps. The TPS82740 features low output voltage ripple and low noise. Once the battery voltage comes close to the output voltage (close to 100% duty cycle), the device enters no ripple 100% mode operation preventing an increase of output voltage ripple. In this case the device stops switching and the output is connected to the input voltage.

The integrated slew rate controlled load switch with a typical ON-resistance of 0.6Ω distributes the selected output voltage to a temporarily used sub-system.

The TPS82740 is available in a small 9-bump 6.7 mm2 MicroSiP™ package.

The TPS82740 is the industry’s first step-down converter module featuring typically 360-nA quiescent current consumption. It is a complete MicroSIPTM DC/DC step-down power solution intended for ultra low-power applications. The module includes the switching regulator, inductor and input/output capacitors. The integration of all required passive components enables a tiny solution size of only 6.7 mm2.

This new DCS-Control™ based device extends the light load efficiency range below 10-µA load currents. It supports output currents up to 200 mA.

The device operates from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2 and two or three cell alkaline batteries. The input voltage range up to 5.5 V also allows operation from an USB port and thin-film solar modules.

The output voltage is user selectable by three voltage select pins (VSEL), within a range from 1.8 V to 2.5 V (TPS82740A) and 2.6 V to 3.3 V (TPS82740B) in 100-mV steps. The TPS82740 features low output voltage ripple and low noise. Once the battery voltage comes close to the output voltage (close to 100% duty cycle), the device enters no ripple 100% mode operation preventing an increase of output voltage ripple. In this case the device stops switching and the output is connected to the input voltage.

The integrated slew rate controlled load switch with a typical ON-resistance of 0.6Ω distributes the selected output voltage to a temporarily used sub-system.

The TPS82740 is available in a small 9-bump 6.7 mm2 MicroSiP™ package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS82695 アクティブ 500mA、高効率 MicroSiP™ 降圧コンバータ (厚さ 1mm 未満)Vout=2.5V Check out the TPS82695 for a module with higher output current.
TPS82698 アクティブ 700mA、高効率 MicroSiP™ 降圧コンバータ (厚さ 1mm 未満) Check out the TPS82698 for a module with higher output current.
TPSM82843 アクティブ インダクタ内蔵、275nA の静止電流 (IQ)、0.4V ~ 3.6V の選択可能な出力電圧範囲 (VOUT)、600mA 降圧コンバータ モジュール Lower IQ and higher output current

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS82740x 360-nA IQ MicroSIPTM Step Down Converter Module for Low Power Applications データシート (Rev. A) PDF | HTML 2014年 6月 11日
アプリケーション・ノート Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 2022年 5月 23日
ユーザー・ガイド Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 2021年 6月 16日
ホワイト・ペーパー Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 2019年 10月 14日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
ホワイト・ペーパー SiP Power Modules White Paper 2016年 1月 26日
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 2015年 10月 30日
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 2013年 7月 25日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS82740AEVM-617 — TPS82740ASIP 超低 Iq、完全統合型降圧コンバータ用評価モジュール

The TPS82740AEVM-617 is designed to help the user easily evaluate and test the operation and functionality of the Fully Integrated TPS82740A Power Module. The EVM converts a 2.2-V to 5.5-V input voltage to a regulated output voltage that is set between 1.8 V and 2.5 V at up to 200 mA. The (...)

ユーザー ガイド: PDF
評価ボード

TPS82740BEVM-617 — 降圧コンバータ MicroSIP モジュール、静止電流付き、評価モジュール

The TPS82740BEVM-617 is designed to help the user easily evaluate and test the operation and functionality of the Fully Integrated TPS82740B Power Module. The EVM converts a 2.2-V to 5.5-V input voltage to a regulated output voltage that is set between 2.6 V and 3.3 V at up to 200 mA. The (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS82740A TINA-TI Startup Reference Design (Rev. A)

SLVMAI1A.TSC (122 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS82740A TINA-TI Steady State Reference Design (Rev. A)

SLVMAI2A.TSC (128 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS82740B TINA-TI Steady State Transient Model

SLVMDB5.TSC (222 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS82740B TINA-TI Startup Transient Model

SLVMDB4.TSC (249 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS82740B Unencrypted PSpice Transient Model Package (Rev. B)

SLVMAB3B.ZIP (126 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
uSIP (SIP) 9 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ