TS3A5223

アクティブ

3.3V, 2:1 (SPDT), 2-channel, analog switch, 0.45Ω Ron, 1.0V compatible logic

製品詳細

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 0.45 CON (typ) (pF) 115 ON-state leakage current (max) (µA) 0.06 Supply current (typ) (µA) 150 Bandwidth (MHz) 80 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.3 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 0.45 CON (typ) (pF) 115 ON-state leakage current (max) (µA) 0.06 Supply current (typ) (µA) 150 Bandwidth (MHz) 80 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.3 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
UQFN (RSW) 10 2.52 mm² 1.8 x 1.4
  • Low ON Resistance Switches
    • 0.45 Ω (Typical) at 3.6 V
    • 0.85 Ω (Typical) at 1.8 V
  • Wide Supply Range: 1.65 V to 3.6 V
  • 1.0 V Compatible Logic Interface
  • High Switch Bandwidth 80 MHz
  • 0.01% THD Across Entire Band
  • Specified min Break-before-make
  • Bi-directional Switching
  • –75 dB Channel-to-Channel Crosstalk
  • –70 dB Channel-to-Channel OFF Isolation of Very Low Power Dissipation and Leakage Currents
  • Very Small QFN-10 Package: 1.8 mm × 1.4 mm
  • ESD Protection on all Pins
    • 2 kV HBM, 500 V CDM
  • Low ON Resistance Switches
    • 0.45 Ω (Typical) at 3.6 V
    • 0.85 Ω (Typical) at 1.8 V
  • Wide Supply Range: 1.65 V to 3.6 V
  • 1.0 V Compatible Logic Interface
  • High Switch Bandwidth 80 MHz
  • 0.01% THD Across Entire Band
  • Specified min Break-before-make
  • Bi-directional Switching
  • –75 dB Channel-to-Channel Crosstalk
  • –70 dB Channel-to-Channel OFF Isolation of Very Low Power Dissipation and Leakage Currents
  • Very Small QFN-10 Package: 1.8 mm × 1.4 mm
  • ESD Protection on all Pins
    • 2 kV HBM, 500 V CDM

The TS3A5223 is a high-speed 2-channel analog switch with break-before-make and bi-directional signal switching capability. The TS3A5223 can be used as a dual 2:1 multiplexer or a 1:2 dual de-multiplexer.

The TS3A5223 offers very low ON resistance, very low THD, channel-to-channel crosstalk and very high OFF isolation. These features make TS3A5223 suitable for application in Audio signal routing and switching applications.

The TS3A5223 control logic supports 1 V – 3.6 V CMOS logic levels. The logic interface allows direct interface with a wide range of CPUs and microcontrollers without increasing the current drawn from supply (ICC) and thus lowering power consumption.

The TS3A5223 is a high-speed 2-channel analog switch with break-before-make and bi-directional signal switching capability. The TS3A5223 can be used as a dual 2:1 multiplexer or a 1:2 dual de-multiplexer.

The TS3A5223 offers very low ON resistance, very low THD, channel-to-channel crosstalk and very high OFF isolation. These features make TS3A5223 suitable for application in Audio signal routing and switching applications.

The TS3A5223 control logic supports 1 V – 3.6 V CMOS logic levels. The logic interface allows direct interface with a wide range of CPUs and microcontrollers without increasing the current drawn from supply (ICC) and thus lowering power consumption.

ダウンロード 字幕付きのビデオを表示 ビデオ

類似製品を TI.com でご確認ください

TI.com での在庫状況ごとに分類した、仕様が類似している各種製品。

詳細はこちら

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TS3A5223 0.45 Ω 2-Channel SPDT Bidirectional Analog Switch データシート (Rev. B) PDF | HTML 2017年 4月 11日
アプリケーション概要 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 2022年 7月 26日
アプリケーション・ノート Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 2022年 6月 2日
アプリケーション・ノート Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 2021年 12月 1日
アプリケーション・ノート Preventing Excess Power Consumption on Analog Switches 2008年 7月 3日
アプリケーション・ノート Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LP87642Q1EVM — LP87642-Q1 4 フェーズ、1 出力、機能安全準拠、降圧コンバータの評価基板

LP87642Q1EVM ボードを使用して、車載と産業用の各アプリケーションで、1 つまたは複数の LP8764-Q1 パワー マネージメント IC のテスト、デモ、デバッグ、構成を行うことができます。オンボードのデバイスは LP876411E2RQRQ1 であり、1 つの大電流マルチフェーズ レール向けに 4 相の 2.2MHz 構成を採用しています。この EVM ボード (評価基板) は、マルチ PMIC 動作テスト向けのスタックに対応しています。

ユーザー ガイド: PDF | HTML
評価ボード

LP87644Q1EVM — LP87644-Q1 4 出力の降圧コンバータの評価基板

LP87644Q1EVM ボードを使用して、車載と産業用の各アプリケーションで、1 つまたは複数の LP8764-Q1 パワー マネージメント IC のテスト、デモ、デバッグ、構成を行うことができます。搭載されているデバイスは LP876441E4RQKRQ1 で、4 つの異なる出力電圧レールに対して 1+1+1+1 位相で構成されています。このボードは、マルチ PMIC 動作テスト用のスタッキングに対応しています。
ユーザー ガイド: PDF | HTML
インターフェイス・アダプタ

LEADLESS-ADAPTER1 — TI の 6、8、10、12、14、16、20 ピン リードレス パッケージのテスト向けの表面実装から DIP ヘッダへのアダプタ

EVM-LEADLESS1 ボードは、TI の一般的なリードレス パッケージによる迅速なテストとブレッド ボードへの対応を可能にします。  このボードには、TI の DRC、DTP、DQE、RBW、RGY、RSE、RSV、RSW RTE、RTJ、RUK、RUC、RUG、RUM、RUT、YZP 表面実装パッケージを 100mil DIP ヘッダに変換するフットプリントが用意されています。
ユーザー ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
UQFN (RSW) 10 Ultra Librarian