TS5A9411

アクティブ

5V, 2:1 (SPDT), 1-channel, analog switch

製品詳細

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 5.3 CON (typ) (pF) 8.5 ON-state leakage current (max) (µA) 0.003 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 85 Features Break-before-make Input/output continuous current (max) (A) 0.05 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 5.3 CON (typ) (pF) 8.5 ON-state leakage current (max) (µA) 0.003 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 85 Features Break-before-make Input/output continuous current (max) (A) 0.05 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (10-Ω Maximum at VCC = 5 V)
  • Low Power Consumption
  • TTL- and CMOS-Compatible Control Input
  • Low Input and Output Capacitance
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion
  • 2.25-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Control Inputs Are 5.5-V Tolerant
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (10-Ω Maximum at VCC = 5 V)
  • Low Power Consumption
  • TTL- and CMOS-Compatible Control Input
  • Low Input and Output Capacitance
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion
  • 2.25-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Control Inputs Are 5.5-V Tolerant

The TS5A9411 device is a bidirectional, single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers low ON-state resistance, low leakage, and low power with a break-before-make feature. These features make this device suitable for portable and battery-powered applications.

The TS5A9411 device is a bidirectional, single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers low ON-state resistance, low leakage, and low power with a break-before-make feature. These features make this device suitable for portable and battery-powered applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TS5A9411 10-Ω 1:2 SPDT Analog Switch Single-Channel 2:1 Multiplexer and Demultiplexer データシート (Rev. B) PDF | HTML 2016年 12月 16日
アプリケーション・ノート The Davies Sinusoidal Generator PDF | HTML 2022年 10月 31日
アプリケーション・ノート Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 2022年 6月 2日
アプリケーション・ノート Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 2021年 12月 1日
アプリケーション・ノート Preventing Excess Power Consumption on Analog Switches 2008年 7月 3日
アプリケーション・ノート Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DIP-ADAPTER-EVM — DIP アダプタの評価基板

DIP-Adapter-EVM は、オペアンプの迅速なプロトタイプ製作とテストを可能にする評価基板です。小型の表面実装 IC とのインターフェイスを迅速、容易、低コストで実現します。付属の Samtec 端子ストリップか、回路への直接配線により、サポートされているオペアンプを接続できます。

DIP-Adapter-EVM キットは、業界標準の最も一般的なパッケージをサポートしています:

  • D と U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5、SOT23-3)
  • DCK(SC70-6、SC70-5)
  • DRL(SOT563-6)
ユーザー ガイド: PDF
評価ボード

EVM430-FR6043 — MSP430FR6043 超音波センシングの評価基板

EVM430-FR6043 評価キットはスマート ガス メーターなどの超音波センシング アプリケーション向けに MSP430FR6043 の性能を評価するための開発プラットフォームです。MSP430FR6043 マイコンは、高精度で正確な超音波測定向けの超音波センシング(USS)アナログ フロント エンドを統合した超低消費電力マイコンです。また、最適なシグナル プロセッシングのための低消費電力アクセラレータ(LEA)も搭載しており、消費電力の最適化によりバッテリ駆動時間の延長を可能にします。このキットは、多様なトランスデューサと組み合わせて MSP430FR6043 MCU (...)
ユーザー ガイド: PDF
シミュレーション・モデル

TS5A9411 PSpice Model

SCDM210.ZIP (3 KB) - PSpice Model
リファレンス・デザイン

TIDM-02005 — 水流測定用に最適化された超音波センシング計測のリファレンス デザイン

このリファレンス デザインは、内蔵の超音波センシング ソリューション (USS) モジュールを使用し、低消費電力と最大限の統合によって優れた計測性能を実現する、コスト最適化された超音波水量測定サブシステムを作成するために役立ちます。このデザインは、64KB の MSP430FR6043 マイコン (MCU) を採用しています。このマイコンは、内蔵の高速 ADC をベースとした信号取得機能と、内蔵の低エネルギー アクセラレータ (LEA) を活用し、デジタル信号処理を最適化します。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-SC70 (DCK) 6 Ultra Librarian