ホーム インターフェイス USB IC USB ハブと USB コントローラ

PIPE と ULPI の各インターフェイス搭載、SuperSpeed 5Gbps USB 3.0 トランシーバ

製品詳細

Function USB2 USB speed (Mbps) 5000 Type Transceiver Rating Catalog Operating temperature range (°C) -40 to 85
Function USB2 USB speed (Mbps) 5000 Type Transceiver Rating Catalog Operating temperature range (°C) -40 to 85
NFBGA (ZAY) 175 144 mm² 12 x 12
  • Universal Serial Bus (USB)
    • Single Port 5.0-Gbps USB 3.0 Physical Layer Transceiver
      • One 5.0-Gbps SuperSpeed Connection
      • One 480-Mbps HS/FS/LS Connection
    • Fully Compliant With USB 3.0 Specification, Revision 1.0
    • Supports 3+ Meters USB 3.0 Cable Length
    • Fully Adaptive Equalizer to Optimize Receiver Sensitivity
    • PIPE to Link-Layer Controller
      • Supports 16-Bit SDR Mode at 250 MHz
      • Compliant With PHY Interface for the USB Architectures (PIPE), Version 3.0
    • ULPI to Link-Layer Controller
      • Supports 8-Bit SDR Mode at 60 MHz
      • Supports Synchronous Mode and Low-Power Mode
      • Compliant With UTMI+ Low Pin Interface (ULPI) Specification, Revision 1.1
  • General Features
    • IEEE 1149.1 JTAG Support
    • IEEE 1149.6 JTAG support for the SuperSpeed Port
    • Operates on One Reference Clock of 40 MHz
    • 3.3-, 1.8-, and 1.1-V Supply Voltages
    • 1.8-V PIPE and ULPI I/O
    • Available in Lead-Free 175-Ball 12- × 12-nF NFBGA Package (ZAY)
  • Universal Serial Bus (USB)
    • Single Port 5.0-Gbps USB 3.0 Physical Layer Transceiver
      • One 5.0-Gbps SuperSpeed Connection
      • One 480-Mbps HS/FS/LS Connection
    • Fully Compliant With USB 3.0 Specification, Revision 1.0
    • Supports 3+ Meters USB 3.0 Cable Length
    • Fully Adaptive Equalizer to Optimize Receiver Sensitivity
    • PIPE to Link-Layer Controller
      • Supports 16-Bit SDR Mode at 250 MHz
      • Compliant With PHY Interface for the USB Architectures (PIPE), Version 3.0
    • ULPI to Link-Layer Controller
      • Supports 8-Bit SDR Mode at 60 MHz
      • Supports Synchronous Mode and Low-Power Mode
      • Compliant With UTMI+ Low Pin Interface (ULPI) Specification, Revision 1.1
  • General Features
    • IEEE 1149.1 JTAG Support
    • IEEE 1149.6 JTAG support for the SuperSpeed Port
    • Operates on One Reference Clock of 40 MHz
    • 3.3-, 1.8-, and 1.1-V Supply Voltages
    • 1.8-V PIPE and ULPI I/O
    • Available in Lead-Free 175-Ball 12- × 12-nF NFBGA Package (ZAY)

The TUSB1310A device is one port, 5.0-Gbps USB 3.0 physical layer transceiver that operates off of one reference clock, which is provided by either a crystal or an external reference clock. The reference clock frequencies are selectable from 20, 25, 30, and 40 MHz. The TUSB1310A device provides the clock to the USB controller. The use of one reference clock allows the TUSB1310A device to provide a cost-effective USB 3.0 solution with few external components and a low implementation cost.

The USB controller interfaces to the TUSB1310A device through a PIPE (SuperSpeed) and a ULPI (USB 2.0) interface. The 16-bit PIPE operates off of a 250-MHz interface clock. The ULPI supports 8-bit operations with a 60-MHz interface clock.

USB 3.0 reduces active and idle power consumption with improved power-management features. The low-power states of the TUSB1310A device are controlled by the USB controller through the PIPE interface.

SuperSpeed USB uses existing USB software infrastructure by keeping the existing software interfaces and software drivers intact. In addition, SuperSpeed USB retains backward compatibility with USB 2.0 based products by using the same form-factor Type-A connector and cables. Existing USB 2.0 devices work with new USB 3.0 hosts and new USB 3.0 devices with work with legacy USB 2.0 hosts.

The TUSB1310A device is one port, 5.0-Gbps USB 3.0 physical layer transceiver that operates off of one reference clock, which is provided by either a crystal or an external reference clock. The reference clock frequencies are selectable from 20, 25, 30, and 40 MHz. The TUSB1310A device provides the clock to the USB controller. The use of one reference clock allows the TUSB1310A device to provide a cost-effective USB 3.0 solution with few external components and a low implementation cost.

The USB controller interfaces to the TUSB1310A device through a PIPE (SuperSpeed) and a ULPI (USB 2.0) interface. The 16-bit PIPE operates off of a 250-MHz interface clock. The ULPI supports 8-bit operations with a 60-MHz interface clock.

USB 3.0 reduces active and idle power consumption with improved power-management features. The low-power states of the TUSB1310A device are controlled by the USB controller through the PIPE interface.

SuperSpeed USB uses existing USB software infrastructure by keeping the existing software interfaces and software drivers intact. In addition, SuperSpeed USB retains backward compatibility with USB 2.0 based products by using the same form-factor Type-A connector and cables. Existing USB 2.0 devices work with new USB 3.0 hosts and new USB 3.0 devices with work with legacy USB 2.0 hosts.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TUSB1310A USB 3.0 Transceiver データシート (Rev. G) PDF | HTML 2017年 11月 12日
* エラッタ TUSB1310A Errata 2011年 1月 26日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点