ホーム パワー マネージメント ゲート ドライバ ローサイド ドライバ

UC1715-SP

アクティブ

耐放射線特性 QMLV、相補型 0.5A/1A デュアル出力、シングルチャネル入力ゲート ドライバ

製品詳細

Number of channels 2 Power switch MOSFET Peak output current (A) 2 Input supply voltage (min) (V) 7 Input supply voltage (max) (V) 20 Features Aux Output, Dead Time Control Operating temperature range (°C) -55 to 125 Fall time (ns) 25 Input threshold TTL Channel input logic Inverting Input negative voltage (V) 0 Rating Space Driver configuration Aux Output
Number of channels 2 Power switch MOSFET Peak output current (A) 2 Input supply voltage (min) (V) 7 Input supply voltage (max) (V) 20 Features Aux Output, Dead Time Control Operating temperature range (°C) -55 to 125 Fall time (ns) 25 Input threshold TTL Channel input logic Inverting Input negative voltage (V) 0 Rating Space Driver configuration Aux Output
CFP (W) 16 69.319 mm² 10.3 x 6.73
  • Single Input (PWM and TTL Compatible)
  • High Current Power FET Driver,
    1-A Source/2-A Sink
  • Auxiliary Output FET Driver,
    0.5-A Source/1-A Sink
  • Time Delays Between Power and Auxiliary Outputs
    Independently Programmable from
    50 ns to 700 ns
  • Time Delay or True Zero-Voltage Operation
    Independently Configurable for Each Output
  • Switching Frequency to 1 MHz
  • Typical 50-ns Propagation Delays
  • ENBL Pin Activates 220-µA Sleep Mode
  • Power Output is Active Low in Sleep Mode
  • Synchronous Rectifier Driver

  • Single Input (PWM and TTL Compatible)
  • High Current Power FET Driver,
    1-A Source/2-A Sink
  • Auxiliary Output FET Driver,
    0.5-A Source/1-A Sink
  • Time Delays Between Power and Auxiliary Outputs
    Independently Programmable from
    50 ns to 700 ns
  • Time Delay or True Zero-Voltage Operation
    Independently Configurable for Each Output
  • Switching Frequency to 1 MHz
  • Typical 50-ns Propagation Delays
  • ENBL Pin Activates 220-µA Sleep Mode
  • Power Output is Active Low in Sleep Mode
  • Synchronous Rectifier Driver

The UC1715 is a high speed driver designed to provide drive waveforms for complementary switches. Complementary switch configurations are commonly used in synchronous rectification circuits and active clamp/reset circuits, which can provide zero voltage switching. In order to facilitate the soft switching transitions, independently programmable delays between the two output waveforms are provided on this driver. The delay pins also have true zero voltage sensing capability which allows immediate activation of the corresponding switch when zero voltage is applied. This device requires a PWM-type input to operate and can be interfaced with commonly available PWM controllers.

The UC1715 is a high speed driver designed to provide drive waveforms for complementary switches. Complementary switch configurations are commonly used in synchronous rectification circuits and active clamp/reset circuits, which can provide zero voltage switching. In order to facilitate the soft switching transitions, independently programmable delays between the two output waveforms are provided on this driver. The delay pins also have true zero voltage sensing capability which allows immediate activation of the corresponding switch when zero voltage is applied. This device requires a PWM-type input to operate and can be interfaced with commonly available PWM controllers.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS7H6003-SP アクティブ 耐放射線特性、QMLV、200V、ハーフブリッジ GaN ゲート ドライバ Dual low-side implementation for GaN

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
20 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Complementary Switch FET Drivers . データシート 2013年 5月 3日
* 放射線と信頼性レポート UC1715-SP Radiation Report 2020年 2月 25日
* SMD UC1715-SP SMD 5962-00521 2016年 7月 8日
セレクション・ガイド TI Space Products (Rev. L) 2026年 3月 27日
アプリケーション・ノート 気密パッケージ リフロー プロファイル、終端仕上げ、およびリード ト リムとフォーム (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 11月 20日
アプリケーション概要 QML 製品に対する DLA 承認済みの最適化内容 (Rev. C 翻訳版) PDF | HTML 英語版 (Rev.C) PDF | HTML 2025年 8月 18日
アプリケーション・ノート 重イオン軌道環境単一事象効果の推定 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2025年 7月 7日
その他の技術資料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
アプリケーション・ノート Why use a Gate Drive Transformer? PDF | HTML 2024年 3月 4日
アプリケーション・ノート Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 2024年 1月 22日
アプリケーション・ノート Static Magnet Power Supply Design for Magnetic Resonance Imaging Application PDF | HTML 2024年 1月 22日
アプリケーション・ノート QML flow, its importance, and obtaining lot information (Rev. C) 2023年 8月 30日
アプリケーション・ノート Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 2022年 10月 19日
アプリケーション・ノート DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 2020年 8月 21日
アプリケーション概要 External Gate Resistor Selection Guide (Rev. A) 2020年 2月 28日
アプリケーション概要 Understanding Peak IOH and IOL Currents (Rev. A) 2020年 2月 28日
e-Book(PDF) Radiation Handbook for Electronics (Rev. A) 2019年 5月 21日
アプリケーション・ノート Improving Efficiency of DC-DC Conversion through Layout 2019年 5月 7日
アプリケーション概要 How to overcome negative voltage transients on low-side gate drivers' inputs 2019年 1月 18日
アプリケーション概要 High-Side Cutoff Switches for High-Power Automotive Applications (Rev. A) 2018年 11月 26日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
CFP (W) 16 Ultra Librarian