ホーム パワー マネージメント AC/DC switching regulators AC/DC controllers

UCC24636

アクティブ

超低スタンバイ電流、同期整流器コントローラ

製品詳細

Topology CCM, DCM, Flyback Control mode Volt-sec balance Features 100uA standby current operation, Auto-detect standby mode, Synchronous Rectifier, Volt-second balancing
Topology CCM, DCM, Flyback Control mode Volt-sec balance Features 100uA standby current operation, Auto-detect standby mode, Synchronous Rectifier, Volt-second balancing
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Secondary-Side SR Controller Optimized for
    5-V to 24-V Output Discontinuous/Transition Mode
    Only Flyback Converters
  • Volt-Second Balance Control Enables Highest
    Rectifier Efficiency
  • Compatible with PSR and SSR Flyback
    Controllers
  • Ultra Low 110-µA Standby Current Consumption
  • Auto-Detect Standby Mode Disables SR Switching
    for Lower No-Load
    Power Consumption
  • SR Turn-Off Independent of RDSON and Parasitic
    Inductance
  • Operating Frequency Up to 130 kHz
  • Wide VDD Range from 3.6 V to 28 V
  • Adaptive Gate Drive Clamp
  • Open and Short Pin Fault Protection
  • Secondary-Side SR Controller Optimized for
    5-V to 24-V Output Discontinuous/Transition Mode
    Only Flyback Converters
  • Volt-Second Balance Control Enables Highest
    Rectifier Efficiency
  • Compatible with PSR and SSR Flyback
    Controllers
  • Ultra Low 110-µA Standby Current Consumption
  • Auto-Detect Standby Mode Disables SR Switching
    for Lower No-Load
    Power Consumption
  • SR Turn-Off Independent of RDSON and Parasitic
    Inductance
  • Operating Frequency Up to 130 kHz
  • Wide VDD Range from 3.6 V to 28 V
  • Adaptive Gate Drive Clamp
  • Open and Short Pin Fault Protection

The UCC24636 SR is a compact, 6-pin secondary-side synchronous rectifier MOSFET controller and driver for high efficiency Flyback converters operating in Discontinuous (DCM) and Transition mode (TM). Unlike traditional SR controllers which measure the SR MOSFET drain voltage, UCC24636 implements a volt-second balance control method to determine the turn off transition of the SR MOSFET; hence, SR conduction time is independent of the MOSFET RDSON, parasitic inductance or ringing allowing flexibility to designers in component slelction and PCB layout. This control method enables maximum SR conduction time and highest rectifier efficiency for a given MOSFET.

The controller has built in intelligence to detect converter no load operation and automatically enters standby mode. While in standby mode, it disables the SR MOSFET and lowers its bias supply current to 110µA to further reduce overall system standby power consumption. The wide VDD operating range for the controller allows direct bias from the converter output for fixed or variable output voltage designs. This eliminates the need for an auxilliary winding on the main transformer, which simplifies the circuit design and reduces the cost.

The UCC24636 SR is a compact, 6-pin secondary-side synchronous rectifier MOSFET controller and driver for high efficiency Flyback converters operating in Discontinuous (DCM) and Transition mode (TM). Unlike traditional SR controllers which measure the SR MOSFET drain voltage, UCC24636 implements a volt-second balance control method to determine the turn off transition of the SR MOSFET; hence, SR conduction time is independent of the MOSFET RDSON, parasitic inductance or ringing allowing flexibility to designers in component slelction and PCB layout. This control method enables maximum SR conduction time and highest rectifier efficiency for a given MOSFET.

The controller has built in intelligence to detect converter no load operation and automatically enters standby mode. While in standby mode, it disables the SR MOSFET and lowers its bias supply current to 110µA to further reduce overall system standby power consumption. The wide VDD operating range for the controller allows direct bias from the converter output for fixed or variable output voltage designs. This eliminates the need for an auxilliary winding on the main transformer, which simplifies the circuit design and reduces the cost.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
UCC24630 アクティブ 超低スタンバイ電流、同期整流器コントローラ The UCC24630 is optmized for CCM flyback designs

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート UCC24636 Synchronous Rectifier (SR) Controller With Ultra-Low Standby Current データシート (Rev. A) PDF | HTML 2016年 3月 11日
アプリケーション・ノート UCC24630 and UCC24636 SR-Control Configurations Guide 2017年 12月 18日
アプリケーション・ノート Design UCC28704 With UCC24636 (PSR+SR) 2017年 1月 12日
技術記事 Biasing an SR controller IC in USB smartphone charging applications PDF | HTML 2016年 12月 8日
技術記事 USB chargers then and now: Type-C meets energy efficiency standards PDF | HTML 2016年 9月 23日
Analog Design Journal Agency requirements for stand-by power consumption w/ offline and PoL converters 2016年 1月 26日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ドーター・カード

UCC24636EVM — UCC24636 同期整流器ドータ ボード/評価基板

UCC24636EVM は、既存の DCM フライバック電源に迅速に取り付け、出力ダイオード整流器を同期整流器に変換して効率を向上させるデモ用ドーター ボードです。基板はユーザーがプログラムすることができ、たとえ既存のダイオードを使用していても、5V ~ 12V の出力でグランド基準ダイオードを使用する場合でも、出力段に直接配線できます
ユーザー ガイド: PDF
計算ツール

SLUC604 UCC24636 Design Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

多くの TI リファレンス デザインには、UCC24636 があります。

TI のリファレンス デザイン セレクション ツールを使用すると、開発中のアプリケーションやパラメータとの適合度が最も高いデザインの確認と特定を進めることができます。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ