ホーム パワー マネージメント AC/DC switching regulators AC/DC controllers

UCC28251

アクティブ

プリバイアス動作対応、オフライン アプリケーション向け、高性能ハーフ ブリッジ / フルブリッジ PWM コントローラ

製品詳細

Topology Forward, Full bridge, Half bridge, Push pull Control mode Current, Feedforward, Voltage Features Current limiting, Leading edge blanking, Multi-topology, Pre-bias startUp, Programmable slope compensation, SR logic, Soft start, Synchronization pin Duty cycle (max) (%) 100
Topology Forward, Full bridge, Half bridge, Push pull Control mode Current, Feedforward, Voltage Features Current limiting, Leading edge blanking, Multi-topology, Pre-bias startUp, Programmable slope compensation, SR logic, Soft start, Synchronization pin Duty cycle (max) (%) 100
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 VQFN (RGP) 20 16 mm² 4 x 4
  • Prebiased Startup
  • Synchronous Rectifier Control Outputs with
    Programmable Delays (Including Zero Delay
    Support)
  • Voltage Mode Control with Input Voltage
    Feed-Forward or Current Mode Control
  • Primary or Secondary-Side Control
  • 3.3-V, 1.5% Accurate Reference Output
  • Lower Minimum Operating Frequency
  • 1% Accurate Cycle-by-Cycle Over Current
    Protection with Matched Duty Cycle Outputs
  • Programmable Soft-Start and Hiccup Restart
    Timer
  • Thermally Enhanced 4-mm × 4-mm VQFN-20
    Package and 20-pin TSSOP Package
  • Prebiased Startup
  • Synchronous Rectifier Control Outputs with
    Programmable Delays (Including Zero Delay
    Support)
  • Voltage Mode Control with Input Voltage
    Feed-Forward or Current Mode Control
  • Primary or Secondary-Side Control
  • 3.3-V, 1.5% Accurate Reference Output
  • Lower Minimum Operating Frequency
  • 1% Accurate Cycle-by-Cycle Over Current
    Protection with Matched Duty Cycle Outputs
  • Programmable Soft-Start and Hiccup Restart
    Timer
  • Thermally Enhanced 4-mm × 4-mm VQFN-20
    Package and 20-pin TSSOP Package

The UCC28251 PWM controller is designed for high power density applications that may have stringent prebiased startup requirements. The UCC28251’s integrated synchronous rectifier control outputs target high efficiency and high performance topologies such as half-bridge, full-bridge, interleaved forward, and push-pull. The UCC27210 half bridge drivers and UCC2752x MOSFET drivers used in conjunction with the UCC28251 provide a complete power converter solution.

The UCC28251 is a functional variant of the UCC28250 PWM Controller. While the same basic functionality of the UCC28250 is largely maintained, the UCC28251 is designed to enhance performance in both offline, 400-V input DC-to-DC applications and 48-V input full-bridge or half-bridge applications.

Externally programmable soft-start, used in conjunction with an internal pre-biased startup circuit, allows the controller to gradually reach a steady-state operating point under all output conditions. The UCC28251 can be configured for primary or secondary-side control and either voltage or current mode control can be implemented.

The oscillator operates at frequencies up to 1.8 MHz, and can be synchronized to an external clock. Input voltage feedforward, cycle-by-cycle current limit, and a programmable hiccup timer allow the system to stay within a safe operation range. Input voltage, output voltage and temperature protection can be implemented. Dead time between primary-side switch and secondary-side synchronous rectifiers can be independently programmed.

The UCC28251 PWM controller is designed for high power density applications that may have stringent prebiased startup requirements. The UCC28251’s integrated synchronous rectifier control outputs target high efficiency and high performance topologies such as half-bridge, full-bridge, interleaved forward, and push-pull. The UCC27210 half bridge drivers and UCC2752x MOSFET drivers used in conjunction with the UCC28251 provide a complete power converter solution.

The UCC28251 is a functional variant of the UCC28250 PWM Controller. While the same basic functionality of the UCC28250 is largely maintained, the UCC28251 is designed to enhance performance in both offline, 400-V input DC-to-DC applications and 48-V input full-bridge or half-bridge applications.

Externally programmable soft-start, used in conjunction with an internal pre-biased startup circuit, allows the controller to gradually reach a steady-state operating point under all output conditions. The UCC28251 can be configured for primary or secondary-side control and either voltage or current mode control can be implemented.

The oscillator operates at frequencies up to 1.8 MHz, and can be synchronized to an external clock. Input voltage feedforward, cycle-by-cycle current limit, and a programmable hiccup timer allow the system to stay within a safe operation range. Input voltage, output voltage and temperature protection can be implemented. Dead time between primary-side switch and secondary-side synchronous rectifiers can be independently programmed.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート UCC28251 Advanced PWM Controller With Prebias Operation データシート (Rev. E) PDF | HTML 2014年 12月 29日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
Analog Design Journal Analog Applications Journal 3Q 2015 2015年 7月 24日
Analog Design Journal Fast input-voltage transient response with digitally-controlled isolated DC/DC 2015年 7月 24日
ホワイト・ペーパー GaNの将来性に基づく電源ソリューションの向上 英語版 2015年 3月 2日
アプリケーション・ノート Differences Between the UCC28251 and UCC28250 and Evaluation of the UCC28251 in (Rev. A) 2013年 2月 15日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC28250EVM-501 — 評価モジュール、UCC28250 用、1 次側制御、高性能 PWM コントローラ

The UCC28250EVM-501 is a fully assembled and tested circuit for evaluating the UCC28250 Advanced PWM Controller with Pre-Bias Operation. The UCC28250EVM-501 comprises a symmetrical half-bridge DC/DC converter, which converts a 36V to 72V DC input to a 3.3V DC output with a maximum 75W output power.
ユーザー ガイド: PDF
評価ボード

UCC28250EVM-564 — 二次側制御におけるプリバイアス負荷動作対応 UCC28250 高度 PWM コントローラ用評価基板

UCC28250EVM-564 は、プリバイアス動作対応の UCC28250 高度 PWM コントローラを評価するために、完全に組み立てられ、動作確認済みの回路です。UCC28250EVM-564 は、対称型ハーフブリッジ DC/DC コンバータで構成されており、36V ~ 75V の DC 入力を最大出力電力 100W で 3.3V DC 出力に変換します。
ユーザー ガイド: PDF
シミュレーション・モデル

UCC28251 TINA-TI Average Reference Design

SLUM389.TSC (96 KB) - TINA-TI Reference Design
シミュレーション・モデル

UCC28251 TINA-TI Average Spice Model

SLUM390.ZIP (8 KB) - TINA-TI Spice Model
シミュレーション・モデル

UCC28251 Unencrypted PSpice Average Model Package (Rev. A)

SLUM358A.ZIP (59 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 20 Ultra Librarian
VQFN (RGP) 20 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ