ホーム アンプ スペシャル・ファンクション・アンプ 4 ~ 20mA のシグナル・コンディショナ

ブリッジ励起機能 (2.5V または 5V のリファレンス) と線形化機能搭載、4 ~ 20mA 電流トランスミッタ

製品詳細

Vs (min) (V) 7.5 Vs (max) (V) 36 Offset voltage drift (±) (max) (V/°C) 0.0000015 Offset voltage (±) (max) (V) 0.000025 Product type 2-wire bridge conditioner Operating temperature range (°C) -40 to 85 Rating Catalog
Vs (min) (V) 7.5 Vs (max) (V) 36 Offset voltage drift (±) (max) (V/°C) 0.0000015 Offset voltage (±) (max) (V) 0.000025 Product type 2-wire bridge conditioner Operating temperature range (°C) -40 to 85 Rating Catalog
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Low total unadjusted error
  • 2.5V, 5V bridge excitation references
  • 5.1V regulator output
  • Low span drift: ±25ppm/°C maximum
  • Low offset drift: 0.25µV/°C
  • High PSR: 110dB minimum
  • High CMR: 86dB minimum
  • Wide supply range: 7.5V to 36V
  • 14-pin DIP and SOIC package options
  • Low total unadjusted error
  • 2.5V, 5V bridge excitation references
  • 5.1V regulator output
  • Low span drift: ±25ppm/°C maximum
  • Low offset drift: 0.25µV/°C
  • High PSR: 110dB minimum
  • High CMR: 86dB minimum
  • Wide supply range: 7.5V to 36V
  • 14-pin DIP and SOIC package options

The XTR106 is a monolithic 4mA to 20mA, two-wire current transmitter designed for cost-optimized bridge sensor applications. This device provides complete bridge excitation (2.5V or 5V reference), instrumentation amplifier, sensor linearization, and current output circuitry. Current for powering additional external input circuitry is available from the VREG pin.

The instrumentation amplifier can be used over a wide range of gain, accommodating a variety of input signal types and sensors. Total unadjusted error of the complete current transmitter, including the linearized bridge, is low enough to permit use without adjustment in many applications. The XTR106 operates on loop power supply voltages down to 7.5V.

Linearization circuitry provides second-order correction to the transfer function by controlling bridge excitation voltage. The device provides up to a 20:1 improvement in nonlinearity, even with cost-optimized transducers.

The XTR106 is available in 14-pin plastic DIP and 14-pin SOIC surface-mount packages, and is specified for the –40°C to +85°C temperature range. The device operates from –40°C to +125°C.

The XTR106 is a monolithic 4mA to 20mA, two-wire current transmitter designed for cost-optimized bridge sensor applications. This device provides complete bridge excitation (2.5V or 5V reference), instrumentation amplifier, sensor linearization, and current output circuitry. Current for powering additional external input circuitry is available from the VREG pin.

The instrumentation amplifier can be used over a wide range of gain, accommodating a variety of input signal types and sensors. Total unadjusted error of the complete current transmitter, including the linearized bridge, is low enough to permit use without adjustment in many applications. The XTR106 operates on loop power supply voltages down to 7.5V.

Linearization circuitry provides second-order correction to the transfer function by controlling bridge excitation voltage. The device provides up to a 20:1 improvement in nonlinearity, even with cost-optimized transducers.

The XTR106 is available in 14-pin plastic DIP and 14-pin SOIC surface-mount packages, and is specified for the –40°C to +85°C temperature range. The device operates from –40°C to +125°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
XTR108 アクティブ 4 ~ 20mA、2 ワイヤ・トランスミッタ、「スマート」プログラマブル、シグナル・コンディショニング This device offers a sub-regulator (5-V), dual programable current sources, autozeroed PGA, 6-channel mux, linearization circuitry, and SPI interface.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート XTR106 4mA-to-20mA Current Transmitter With Bridge Excitation and Linearization データシート (Rev. B) PDF | HTML 2025年 1月 31日
Analog Design Journal 4Q 2011 Issue Analog Applications Journal 2011年 11月 9日
Analog Design Journal Analog linearization of resistance temperature detectors 2011年 11月 9日
アプリケーション・ノート 20mA to 0-20mA Converter & Current Summing Current-to-Current Converters 2000年 10月 2日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DLPNIRSCANEVM — DLP® NIRscan™ 評価基板

 

DLP NIRscan は、低コストで高性能な近赤外線分光計を設計するための包括的な評価基板(EVM)です。  このツールはフレキシビリティが高く、必要なものがすべて含まれており、DLP ベースの分光計開発の迅速な開始を可能にします。  この評価基板は、近赤外(NIR)光用に最適化されている初の DLP チップセットとなる DLP 0.45 WXGA NIR チップセットが特長です。  DLP テクノロジーにより、食品、製薬、石油/ガス、他の新興産業で使用されている分光器で、ラボ レベルの性能を工場や現場でも実現できるようになります。分光器の詳細をご覧ください。

電源は別売りです。

AC-DC (...)

ユーザー ガイド: PDF
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション・ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル・ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ