Home Power management Gate drivers Low-side drivers

UCC27332-Q1

ACTIVE

Automotive 20V VDD, 9A/9A single-channel driver and enable

Product details

Number of channels 1 Power switch IGBT, MOSFET Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 18 Features Enable pin Operating temperature range (°C) -40 to 125 Rise time (ns) 14 Fall time (ns) 9 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) -5 Rating Automotive Driver configuration Non-Inverting
Number of channels 1 Power switch IGBT, MOSFET Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 18 Features Enable pin Operating temperature range (°C) -40 to 125 Rise time (ns) 14 Fall time (ns) 9 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Channel input logic Non-Inverting Input negative voltage (V) -5 Rating Automotive Driver configuration Non-Inverting
HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient Operating Temperature Range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Industry-standard pin-out
  • Typical 9-A sink, 9-A source output currents
  • Input pin capable of withstanding up to –5 V
  • Absolute maximum VDD voltage: 20 V
  • Wide VDD operating range from 4.5 V to 18 V
  • Available in 3-mm x 3-mm MSOP8 package
  • Typical 25-ns propagation delay
  • TTL compatible input thresholds
  • Operating junction temperature range of –40°C to 125°C
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient Operating Temperature Range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Industry-standard pin-out
  • Typical 9-A sink, 9-A source output currents
  • Input pin capable of withstanding up to –5 V
  • Absolute maximum VDD voltage: 20 V
  • Wide VDD operating range from 4.5 V to 18 V
  • Available in 3-mm x 3-mm MSOP8 package
  • Typical 25-ns propagation delay
  • TTL compatible input thresholds
  • Operating junction temperature range of –40°C to 125°C

The UCC27332-Q1 is a single channel, high-speed, low-side gate driver capable of effectively driving MOSFET and GaN power switches. UCC27332-Q1 has a typical peak drive strength of 9-A, which reduces the rise and fall times of the power switches, lowering switching losses and increasing efficiency. The UCC27332-Q1 device’s small propagation delay yields better power stage efficiency by improving the dead time optimization, pulse width utilization, control loop response, and transient performance of the system.

UCC27332-Q1 can handle –5-V on its input, which improves robustness in systems with moderate ground bouncing. An independent enable signal allows the power stage to be controlled independent of the main control logic. The gate driver can quickly shut off the power stage if there is a fault in the system (which requires the power train to be turned-off). The enable function also improves system robustness. Many high-frequency switching power supplies exhibit high frequency noise at the gate of the power device, which can get injected into the output pin of the gate driver and can cause the driver to malfunction. The UCC27332-Q1 performs well in such conditions due to its transient reverse current and reverse voltage capability.

The strong internal pulldown MOSFET holds the output low if the VDD voltage is below the specified power on reset threshold. This active pulldown feature further improves system robustness. The small 3-mm × 3mm MSOP package enables optimum gate driver placement and inproved layout. This small package also enables optimum gate driver placement and improved layout.

The UCC27332-Q1 is a single channel, high-speed, low-side gate driver capable of effectively driving MOSFET and GaN power switches. UCC27332-Q1 has a typical peak drive strength of 9-A, which reduces the rise and fall times of the power switches, lowering switching losses and increasing efficiency. The UCC27332-Q1 device’s small propagation delay yields better power stage efficiency by improving the dead time optimization, pulse width utilization, control loop response, and transient performance of the system.

UCC27332-Q1 can handle –5-V on its input, which improves robustness in systems with moderate ground bouncing. An independent enable signal allows the power stage to be controlled independent of the main control logic. The gate driver can quickly shut off the power stage if there is a fault in the system (which requires the power train to be turned-off). The enable function also improves system robustness. Many high-frequency switching power supplies exhibit high frequency noise at the gate of the power device, which can get injected into the output pin of the gate driver and can cause the driver to malfunction. The UCC27332-Q1 performs well in such conditions due to its transient reverse current and reverse voltage capability.

The strong internal pulldown MOSFET holds the output low if the VDD voltage is below the specified power on reset threshold. This active pulldown feature further improves system robustness. The small 3-mm × 3mm MSOP package enables optimum gate driver placement and inproved layout. This small package also enables optimum gate driver placement and improved layout.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
UCC27614-Q1 ACTIVE Automotive 30V VDD, 10A/10A single-channel low-side driver with 4V UVLO and low propagation delay Enhanced performance with wider VDD range and increased drive current

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27322Q1EVM — UCC27322-Q1 Automotive Single 9-A High Speed Low-Side MOSFET Driver With Enable

The UCC2732X-Q1 is a family of high speed drivers that are capable of delivering up to 9A of peak drive current, optimized for systems requiring extreme Miller current due to high dv/dt transitions. The EVM allows evaluation of both logic options offered, inverting (UCC27321-Q1) and noninverting (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

UCC27332Q1EVM — UCC27332-Q1 evaluation module for single 18-V, 9-A high-speed, low-side MOSFET driver with enable

The UCC27332-Q1 evaluation module is designed to primarily evaluate the UCC27332-Q1 performance. This driver is a 20-V VDD low-side driver with 9-A peak source and 9-A sink current for driving N-channel MOSFETs. The same board can be used to evaluate other pin-to-pin compatible parts in the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

PMP41078 — High-voltage to low-voltage DC-DC converter reference design with GaN HEMT

This reference design describes a 3.5kW highvoltage to low-voltage DC-DC converter with 650V Gallium nitride (GaN) high-electron mobility transistors (HEMT). Using LMG3522R030 as primary switches makes the converter work at a high switching frequency. In this design, the converter uses a smaller (...)

Supported products & hardware
Reference design

PMP41139 — 3.5kW, 800V to 14V DC/DC converter reference design

This reference design describes a 3.5kW, 800V to 14V DC-DC converter with 650V Gallium nitride (GaN) high-electron mobility transistors (HEMT). Using stacked half-bridge (SHB) topology makes the converter work at 800V with 650V GaN HEMT. Using LMG3522R030 as primary switches makes the converter (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos