TIDA-010026

TIDA-010026

Design files

Overview

This reference design demonstrates a robust interface to EnDat 2.2 Encoders. That shows EMC immunity, particularly immunity against fast transients such as inverter switching noise. The Encoder supply voltage is configurable and integrates protection against short circuit to prevent damage due to cable short or miss wiring and diagnostic feedback to detect the fault. The logic interface supports 3.3V down to 1.8V I/O. The design is compatible to TI LaunchPad™ development kit for easy evaluation of EnDat2.2 with the C2000™ MCU. This design has been tested up to 100-m cable length with several EnDat 2.2 encoders.

Features
  • Exceed HEIDENHAIN EnDat 2.2 clock frequency of 16 MHz up to 20m, 8 MHz up to 100m cable length
  • Highly robust interface with high EMC immunity thanks to wide supply range 3.3-V to 5V, half-duplex RS-485 transceiver (THVD1450), 50-Mbaud, with ±15V common mode range, 16-kV IEC-ESD and 4-kV EFT
  • Design tested to meet EMC immunity requirements for ESD(IEC61000-4-2), EFT(IEC61000-4-4) and surge(IEC61000-4-5) with levels and pass criterion  according to IEC61800-3
  • Configurable encoder Voltage default 8 V with low-ripple (<50mVpp) output meets Endat2.2 specification
  • Encoder supply protected 250 mA nominal output current with short circuit protection and power good feedback for diagnostic
  • Logic interface default 3.3 V I/O to host processors like a C2000 MCU or Sitara® processor to run the EnDat 2.2 master software
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEL7.PDF (16528 KB)

Reference design overview and verified performance test data

TIDRYY3.PDF (235 KB)

Detailed overview of design layout for component placement

TIDRYY2.PDF (56 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYY5.ZIP (1240 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFA2.ZIP (1312 KB)

Design file that contains information on physical board layer of design PCB

TIDRYY4.PDF (1080 KB)

PCB layer plot file used for generating PCB design layout

TIDRYY1.PDF (365 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62125 — 3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPS82150 — 17V Input 1A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

THVD1450 — 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection

Data sheet: PDF | HTML
TVS diodes

TVS1401 — 14-V bidirectional flat-clamp surge protection device

Data sheet: PDF | HTML
Voltage translators

SN74LVC2T45 — 2-Bit Dual Supply Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

This reference design demonstrates a robust interface to EnDat 2.2 Encoders. That shows EMC immunity, particularly immunity against fast transients such as inverter switching noise. The Encoder supply voltage is configurable and integrates protection against short circuit to prevent damage due to (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010025 — Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 — Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 — High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 — Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 — High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 — 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 — High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 — Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 — Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 — SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 — Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 — EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 — BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 — Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010025 — Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 — Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 — High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 — Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 — High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 — 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 — High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 — Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 — Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 — SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 — Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 — EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 — BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 — Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Robust interface reference design for EnDat 2.2 absolute encoders Feb 4, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00172 — Reference Design for an Interface to a Position Encoder with EnDat 2.2 TIDA-010009 — Compact, efficient, 24-V input auxiliary power supply reference design for servo drives

Software development

DRIVER OR LIBRARY
CONTROLSUITE — controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos