TIDA-060001

TIDA-060001

Design files

Overview

This reference design interfaces an AFE031 Powerline Communications Analog Front End with a C2000 MCU to send and receive data over a wired coupled interface using frequency shift keying (FSK). The design demonstrates the SunSpec standard protocol transmitting the specific 33-bit word packet using FSK (fM: 131.25 kHz and fS: 143.75 kHz). The purpose is to provide a keepalive signal with an integrated system solution that communicates from the solar inverter to the photovoltaic (PV) module.

Features
  • Integrated powerline driver
  • Programmable Tx/Rx Filters and Tx/Rx Gain Control
  • Preprogrammed open source example code for SunSpec protocol
  • High-Resolution PWM
  • Supports EN50065 CENELEC bands A,B,C,D
  • Supports FSK, SFSK, and OFDM
Download View video with transcript Video
Important note

This reference design is a replacement for the now obsolete TIDA-00067.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE68.PDF (1179 KB)

Reference design overview and verified performance test data

TIDRW85.PDF (1479 KB)

Detailed overview of design layout for component placement

TIDRW86.PDF (1404 KB)

Detailed overview of design layout for component placement

TIDRW83.PDF (144 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRW84.PDF (144 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRW88.ZIP (1644 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEN5.ZIP (288 KB)

Design file that contains information on physical board layer of design PCB

TIDRW87.PDF (421 KB)

PCB layer plot file used for generating PCB design layout

TIDRW81.PDF (296 KB)

Detailed schematic diagram for design layout and components

TIDRW82.PDF (296 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive body & lighting MCUs

TMS320F28075-Q1Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28375S-Q1Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28377D-Q1Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28377S-Q1Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28379D-Q1Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC

Data sheet: PDF | HTML
DC/DC converters

TPS6217728V, 0.5A Step-Down Converter with SNOOZE Mode

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC2G072-ch, 1.65-V to 5.5-V buffers with open-drain outputs

Data sheet: PDF | HTML
Power op amps

AFE0311500mA, integrated, powerline communications (PLC) analog front-end for driving low-impedance lin

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28075C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28076C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, CLB, SDFM

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28374DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28374SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28375DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28375SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28376DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28376SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28377DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28377D-EPC2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28377SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28378DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28378SC2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28379DC2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28379SC2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16-

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

This reference design interfaces an AFE031 Powerline Communications Analog Front End with a C2000 MCU to send and receive data over a wired coupled interface using frequency shift keying (FSK). The design demonstrates the SunSpec standard protocol transmitting the specific 33-bit word packet using (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010025 Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010025 Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Sunspec Rapid Shutdown Transmit and Receive Reference Design Feb 13, 2018
White paper Breakthrough technologies lead the solar power industry into the future Jul 27, 2018

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO CCStudio™ integrated development environment (IDE)
SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE C2000Ware for C2000 MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos