TIDA-01021
Multi-channel JESD204B 15-GHz clocking reference design for DSO, radar and 5G wireless testers
TIDA-01021
Overview
High speed multi-channel applications require precise clocking solutions capable of managing channel-to-channel skew in order to achieve optimal system SNR, SFDR, and ENOB. This reference design is capable of supporting two high speed channels on separate boards by utilizing TI’s LMX2594 wideband PLL with integrated VCOs to generate a 10 MHz to 15 GHz clock and SYSREF for JESD204B interfaces. The 10 KHz offset phase noise is < -104 dBc/Hz for a 15 GHz clock frequency. By using TI’s ADC12DJ3200 high speed converter EVMs, a board-to-board clock skew of <10ps is achieved and a SNR of 49.6 dB with a 5.25 GHz input signal. All key design theories are described, guiding users through the part selection process and design optimization. Finally, schematic, board layout, hardware testing, and results are also presented.
Features
- Up to 15GHz sample clock generation
- Multi-channel JESD204B compliant clock solution
- Low phase noise clocking for RF sampling ADC/DAC
- Configurable phase synchronization to achieve low skew in multi-channel system
- Supports TI’s high-speed converter and capture cards (ADC12DJ3200EVM, TSW14J56 / TSW14J57)
Industrial
- Air Circuit Breaker (ACB)
- Aircraft cockpit display
- Aircraft cockpit display
- Aircraft cockpit display
- Complete radar system
- Defense radio
- Defense radio
- Digital multimeter (DMM) - benchtop
- Digitizer (>= 50MSPS)
- Digitizer (>= 50MSPS)
- Digitizer (>= 50MSPS)
- Electronic warfare
- Global positioning system receiver
- Interconnect/distribution box
- Interconnect/distribution box
- Interconnect/distribution box
- Laser distance meter
- Laser distance meter
- Oscilloscope (DSO) - benchtop
- Oscilloscope (DSO) - modular
- RF seeker
- Semi-active laser seeker
- Spectrum analyzer
- Vector signal transceiver (VST)
- Vector signal transceiver (VST)
- Wireless communications test
- Wireless communications test
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate
ADC08DJ3200 — 8-Bit, Dual 3.2-GSPS or Single 6.4-GSPS, RF-Sampling Analog-to-Digital Converter (ADC)
ADC12DJ2700 — 12-bit, dual 2.7-GSPS or single 5.4-GSPS, RF-sampling analog-to-digital converter (ADC)
ADC12DJ3200 — 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC)
DS90LV028AQ-Q1 — Automotive LVDS dual differential line receiver
CSD15571Q2 — 20-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 19.2 mOhm
SN74LVC1G125 — Single 1.65-V to 5.5-V buffer with 3-state outputs
SN74CBTLV3257 — 3.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Multichannel JESD204B 15-GHz Clocking Reference Design (Rev. A) | Jun 14, 2017 | |
| Technical article | Step-by-step considerations for designing wide-bandwidth multichannel systems | PDF | HTML | Jun 4, 2019 | |
| Technical article | Preparing for 5G applications: sync your multichannel JESD204B data acquisition sy | PDF | HTML | Aug 28, 2017 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.