VIALUX-3P-V-MODULES-410

ViALUX V-Modules for DLPC410

VIALUX-3P-V-MODULES-410

From: ViALUX
Order now

Overview

ViALUX V-Modules are complete subsystems that include a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV) and the proven ALP Controller Suite software. The industrial-grade modules support high-performance pixel-level control that is ready for immediate use. Designed for emerging applications, these DLP® subsystems have a feature-rich programming interface that enables new products with fast time-to-market. The V-Modules are available with different interfaces (USB 2.0, USB 3.0, and PCIe) and differ in shape and size.

Features

UltraSpeed V-Modules:

  • Cutting edge PCI Express and USB 3.0 computer interface.
  • 128Gbit or 256Gbit on-board RAM for pattern storage.

SuperSpeed V-Modules:

  • Efficient USB 3.0 computer interface.
  • 64Gbit or 128Gbit on-board RAM for pattern storage.

Hi-Speed V-Module:

  • Approved USB 2.0 computer interface.
  • 16Gbit or 32Gbit on-board RAM for pattern storage.

Direct Link Sensor (DLS) for synchronized DLP projection and image acquisition within FPGA logic.

Near-UV products (400 to 420 nm)
DLP7000 0.7-inch XGA DLP® digital micromirror device (DMD)

 

Near-UV products (400 to 420 nm)
DLP9500 0.95-inch 1080p DLP® digital micromirror device (DMD) DLPC410 DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)

 

Near-infrared products (> 700 nm)
DLP650LNIR 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)

 

UV products (< 400 nm)
DLP7000UV 0.7-inch XGA UV DLP® digital micromirror device (DMD) DLP9500UV 0.96-inch 1080p UV DLP® digital micromirror device (DMD)
Download View video with transcript Video
Photos courtesy of ViALUX

Order & start development

Development kit

V-MODULES-410 — ViALUX V-Modules for DLPC410

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact ViALUX.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.