LMK00301EVAL
LMK00301 评估板
LMK00301EVAL
概述
The LMK00301 Evaluation Board allows functional and performance verification of the LMK00301 high-performance 1:10 differential fanout buffer device.
特性
Features:
- Low-noise clock fan-out via two banks of five differential outputs and one LVCMOS output
- Selectable differential output type (LVPECL, LVDS, HCSL, or Hi-Z), selectable per bank via control pins
- 3:1 input multiplexer with two universal input buffers and one crystal oscillator interface, selectable via control pins
- Includes DIP switches to configure control pins
- Single 3.3 V or dual 3.3 V/2.5 V operation using onboard regulator options or direct supply inputs
- Flexible input/output interface with controlled-impedance traces and edge SMA connectors
Contents:
- LMK00301EVAL
- LMK00301 User Guide
时钟缓冲器
立即订购并开发
评估板
LMK00301EVAL/NOPB — LMK00301 Evaluation Board
TI.com 上无现货
CODELOADER — CodeLoader Device Register Programming v4.19.0
版本: 01.00.00.0E
发布日期: 20 十二月 2015
产品
时钟发生器
时钟缓冲器
时钟抖动清除器
射频 PLL 与合成器
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/snac014 or www.ti.com.cn/lit/xx/snac014e/snac014e.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SNAC014. Please update any bookmarks accordingly.
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | LMK00301 Evaluation Board User Guide | 2012年 1月 27日 | |||
证书 | LMK00301EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |