The AM69A beta Linux® software development kit (SDK) is available. Request now
PROCESSOR-SDK-AM69A
适用于 AM69A 处理器的软件开发套件
PROCESSOR-SDK-AM69A
概述
AM69A 处理器软件开发套件 (SDK) 是一个统一的软件平台,提供基准测试、演示、驱动程序等,可轻松设置和开箱即开发基于 Linux(R) 的设计。
开发人员可以使用此 SDK 的所有版本在其产品中顺畅地重复使用和开发软件。
特性
- Arm® Cortex®-A72 具有长期稳定 (LTS) 内核支持
- 板级支持包 (BSP)
- 基于 Yocto Project® 的文件系统
- 示例摄像头分析应用,展示了使用 Gstreamer™ 和开源深度学习 (DL) 推理框架(TensorFlow Lite、ONNX 和 TVM/NEO-AI-DLR)跨异构片上内核和硬件加速器的集成处理
下载
PROCESSOR-SDK-LINUX-AM69A — Processor SDK Linux for AM69A
支持的产品和硬件
PROCESSOR-SDK-LINUX-AM69A — Processor SDK Linux for AM69A
Linux installer for sources, pre-built binaries and file system images with edge AI stack
SD card image with edge AI stack
文档
Online Linux documentation
Online Edge AI documentation
SDK build sheet
SDK Manifest
发布信息
Thank you for your interest in the PROCESSOR-SDK-LINUX-AM69A Software Development Kit (SDK). Please refer to SDK Documentation Link for details on getting started with the SDK.
新增功能
- See release notes for details
您可能需要的其他资源
EDGE-AI-STUDIO — Edge AI Studio
支持的产品和硬件
产品
多媒体和工业网络 SoC
汽车驾驶辅助 SoC
硬件开发
评估板
EDGE-AI-STUDIO — Edge AI Studio
产品
多媒体和工业网络 SoC
汽车驾驶辅助 SoC
硬件开发
评估板
发布信息
Model Composer is a fully integrated no-code solution for training and compiling models for deployment into edge AI applications. It supports Bring-Your-Own-Data (BYOD), enabling the re-training of models from the TI Model Zoo with custom data. Deploy to your local development board.
Tasks supported:
- Image classification
- Object detection
- Semantic segmentation
- AC/DC Arc fault detection
- Passive Infra Red (PIR) classification for CC27xx
- Motor bearing fault detection
- Blower Imbalance detection
- Time-series Classification task support for C2000, MSPM0, CC27xx
- Surface Classification for mmWave
- Point Cloud Classification task support for mmWave
新增功能
- Arc Fault Task supports AC arc fault use case on MSPM0
- Passive Infra Red (PIR) classification for CC27xx
- Time-series Classification task support for C2000, MSPM0, CC27xx
- Point Cloud Classification task support for mmWave
- Project create workflow improvements.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 用户指南 | AM69A Linux SDK user guide | 2024-12-23 |