CC1120
- High-Performance, Single-Chip Transceiver
- Adjacent Channel Selectivity:
64 dB at 12.5-kHz Offset - Blocking Performance: 91 dB at 10 MHz
- Excellent Receiver Sensitivity:
- –123 dBm at 1.2 kbps
- –110 dBm at 50 kbps
- –127 dBm Using Built-in Coding Gain
- Very Low Phase Noise:
–111 dBc/Hz at 10-kHz Offset
- Adjacent Channel Selectivity:
- Suitable for Systems Targeting ETSI Category 1
Compliance in 169-MHz and 433-MHz Bands - High Spectral Efficiency (9.6 kbps in 12.5-kHz
Channel in Compliance With FCC Narrowbanding
Mandate) - Separate 128-Byte RX and TX FIFOs
- Support for Seamless Integration With the CC1190
Device for Increased Range Giving up to 3-dB
Improvement in Sensitivity and up to +27-dBm
Output Power - Power Supply
- Wide Supply Voltage Range (2.0 V to 3.6 V)
- Low Current Consumption:
- RX: 2 mA in RX Sniff Mode
- RX: 17 mA Peak Current in Low-Power
Mode - RX: 22 mA Peak Current in
High-Performance Mode - TX: 45 mA at +14 dBm
- Power Down: 0.12 µA
(0.5 µA With eWOR Timer Running)
- Programmable Output Power up to +16 dBm With
0.4-dB Step Size - Automatic Output Power Ramping
- Configurable Data Rates: 0 to 200 kbps
- Supported Modulation Formats: 2-FSK,
2-GFSK, 4-FSK, 4-GFSK, MSK, OOK - WaveMatch: Advanced Digital Signal Processing
for Improved Sync Detect Performance - RoHS-Compliant 5-mm × 5-mm No-Lead QFN
32-Pin Package (RHB) - Regulations – Suitable for Systems Targeting
Compliance With- Europe: ETSI EN 300 220, ETSI EN 54-25
- US: FCC CFR47 Part 15, FCC CFR47 Part 90,
24, and 101 - Japan: ARIB RCR STD-T30,
ARIB STD-T67, ARIB STD-T108
- Peripherals and Support Functions
- Enhanced Wake-On-Radio (eWOR)
Functionality for Automatic Low-Power Receive
Polling - Includes Functions for Antenna Diversity Support
- Support for Retransmissions
- Support for Automatic Acknowledge of Received
Packets - TCXO Support and Control, Also in Power
Modes - Automatic Clear Channel Assessment (CCA) for
Listen-Before-Talk (LBT) Systems - Built-in Coding Gain Support for Increased
Range and Robustness - Digital RSSI Measurement
- Temperature Sensor
- Enhanced Wake-On-Radio (eWOR)
The CC1120 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for Industrial, Scientific, and Medical (ISM) applications and Short Range Device (SRD) frequency bands at 164 to 192 MHz, 274 to 320 MHz, 410 to 480 MHz, and 820 to 960 MHz.
The CC1120 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio. The main operating parameters of the CC1120 device can be controlled through an SPI interface. In a typical system, the CC1120 device is used with a microcontroller and only a few external passive components.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BOOSTXL-CC1120-90 — 适用于应用的 BoosterPack(902MHz 至 928MHz)
CC1120-CC1190 BoosterPack 模块旨在与 MSP-EXP430F5529 及 MSP-EXP430G2553 LauchPad 开发套件结合使用,也可通过使用 SmartRF Studio 应用软件来充当独立模块。此模块还经过认证,可在具备有效 Sigfox 许可证的美国 Sigfox 无线网络中使用。此模块配备了集成的 PCB 迹线天线,该天线在美国 902~928MHz 和欧洲 869~870MHz ISM 频段中运行。
SMARTRFTRXEBK — SmartRF 收发器评估板
SmartRF 收发器评估板 (TrxEB) 旨在与德州仪器 (TI) 的低功耗射频收发器搭配使用,从而开展评估、性能测试和软件开发。
支持以下收发器评估模块:
- CC1101EM*
- CC11xLEM*
- CC112xEM*
- CC1175EM*
- CC1200EM*
- CC2500EM
- CC2520EM
(*) 同时支持所有频率变化以及与 CC1190 的组合
此类评估模块可在 TI 商店中作为 EMK(评估模块套件)单独进行购买。
SmartRF TrxEB 有何用途?
- 在 MSP430F5438A MCU 上开发无线电协议。请参阅相关收发器网页上的代码示例。
- 通过 SmartRF Studio 来评估收发器的性能。
- 将通过 (...)
RDCR-3P-RADIO-MOD — Radiocrafts Embedded radio modules
CC1120EMK-169 — CC1120 评估模块套件 169MHz
CC1120EMK-420-470 — CC1120 评估模块套件 420-470MHz
CC1120EMK-868-915 — CC1120 评估模块套件 868-915MHz
CC-DEBUGGER — 用于射频片上系统的调试器和编程器
CC 调试器是用于 TI 低功耗射频片上系统的小型编程器和调试器。它可以与用于 8051(7.51A 或更高版本)的 IAR 嵌入式工作平台一起使用以进行调试,并可与 SmartRF 闪存编程器一起使用以进行闪存编程。CC 调试器还可用于控制 SmartRF Studio 中的所选器件。
BOOST-CCEMADAPTER — EM 适配器 BoosterPack
This BoosterPack kit contains one "EM Adapter BoosterPack". The purpose of the EM adapter board is to provide an-easy-to-use bridge between any of the TI MCU LaunchPads and the wide variety of TI RF evaluation modules (EM), for instance the CCxxxx Low-Power RF evaluation modules. No specific (...)
WMBUS — 无线 M-Bus 协议软件
TI 可为设计人员提供哪些帮助?
硬件平台:
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
支持的产品和硬件
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
评估板
开发套件
软件
软件编程工具
计算工具
驱动程序或库
RF-RANGE-ESTIMATOR — RF Range Estimator
支持的产品和硬件
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
汽车类无线连接产品
硬件开发
评估板
软件
计算工具
SWRC219 — TrxEB RF PER Test Software
支持的产品和硬件
产品
Sub-1GHz 收发器
硬件开发
开发套件
PACKET-SNIFFER-2 — SmartRF 数据包监听器 2
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
支持的产品和硬件
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
硬件开发
评估板
开发套件
SMARTRF-STUDIO-7 — SmartRF Studio
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
支持的产品和硬件
产品
MSP430 微控制器
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
开发套件
评估板
接口适配器
子卡
3P-WIRELESS-MODULES — 第三方无线模块搜索工具
SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — SimpleLink™ CC1xxx 器件的硬件设计审查
- 第 1 步:在申请审核前,重要的一点是审核相应产品页面上的技术文档和设计与开发资源(请参阅下面的 CC1xxx 产品页面链接)。
- 第 2 步:下载并填写硬件设计评审申请表。
- 第 3 步:通过电子邮件将填写好的硬件设计审查申请表和所需文档发送至:connectivity-sub1ghz-hw-review@list.ti.com
在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。在此处可找到申请审核的简单 3 步流程以及指向相关技术文档和资源的链接。
申请审查 Sub-1GHz (...)
TIDC-FCC-COMPLIANT-LRM-WITH-CC1120 — 采用 CC1120 高性能射频收发器且符合 FCC 15.247 标准的长距离模式参考设计
TIDA-00676 — 具有 30dBm wM-Bus (169MHz) 的电池供电仪表的电源解决方案参考设计
CC1120EM-868-915-RD — CC1120EM 868/915MHz 参考设计
TIDC-CC1120-LRM-420-470MHZ — 采用 CC1120 且低于 1GHz 的无线远距离参考设计(420 至 470MHz)
TIDC-CC1120-LRM-868-915MHZ — 采用 CC1120 且低于 1GHz 的无线远距离参考设计(868 至 915MHz)
TIDC-MULTIBAND-WMBUS — 配备分段式 LCD 的多频带(169、433 和 868MHz)wM-Bus 射频子系统参考设计
TIDC-WMBUS-169MHZ — 支持 ETSI1 个具有接收器功能的 wM-Bus 169MHz 射频子系统,适用于智能燃气表和水表
TIDM-LPBP-EMADAPTER — 评估模块 (EM) 适配器
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VQFN (RHB) | 32 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。