Product details

Features Adjustable current limit, Enable Haptic actuator type Piezo Input signal Analog, PWM Output voltage (max) (V) 100 Shutdown current (ISD) (µA) 13 Startup time (ms) 1.5 Vs (max) (V) 5.5 Vs (min) (V) 3 Operating temperature range (°C) -40 to 70 Rating Catalog
Features Adjustable current limit, Enable Haptic actuator type Piezo Input signal Analog, PWM Output voltage (max) (V) 100 Shutdown current (ISD) (µA) 13 Startup time (ms) 1.5 Vs (max) (V) 5.5 Vs (min) (V) 3 Operating temperature range (°C) -40 to 70 Rating Catalog
VQFN (RGP) 20 16 mm² 4 x 4
  • High-Voltage Piezo Haptic Driver
    • Drives up to 100 nF at 200 V PP and 300 Hz
    • Drives up to 150 nF at 150 V PP and 300 Hz
    • Drives up to 330 nF at 100 V PP and 300 Hz
    • Drives up to 680 nF at 50 V PP and 300 Hz
    • Differential Output
  • Integrated Boost Converter
    • Adjustable Boost Voltage
    • Adjustable Current Limit
    • Integrated Power FET and Diode
    • No Transformer Required
  • Fast Start Up Time of 1.5 ms
  • Wide Supply Voltage Range of 3.3 V to 5.5 V
  • 1.8 V Compatible Digital Pins
  • Thermal Protection
  • Available in a 4 mm × 4 mm × 0.9 mm QFN package (RGP)
  • High-Voltage Piezo Haptic Driver
    • Drives up to 100 nF at 200 V PP and 300 Hz
    • Drives up to 150 nF at 150 V PP and 300 Hz
    • Drives up to 330 nF at 100 V PP and 300 Hz
    • Drives up to 680 nF at 50 V PP and 300 Hz
    • Differential Output
  • Integrated Boost Converter
    • Adjustable Boost Voltage
    • Adjustable Current Limit
    • Integrated Power FET and Diode
    • No Transformer Required
  • Fast Start Up Time of 1.5 ms
  • Wide Supply Voltage Range of 3.3 V to 5.5 V
  • 1.8 V Compatible Digital Pins
  • Thermal Protection
  • Available in a 4 mm × 4 mm × 0.9 mm QFN package (RGP)

The DRV8662 is a single-chip piezo haptic driver with integrated 105 V boost switch, integrated power diode, and integrated fully-differential amplifier. This versatile device is capable of driving both high-voltage and low-voltage piezo haptic actuators. The input signal can be either differential or single-ended. The DRV8662 supports four GPIO-controlled gains: 28.8 dB, 34.8 dB, 38.4 dB, and 40.7 dB.

The boost voltage is set using two external resistors, and the boost current limit is programmable via the R EXT resistor. The boost converter architecture will not allow the demand on the supply current to exceed the limit set by the R EXT resistor; therefore, the DRV8662 is well-suited for portable applications. This feature also allows the user to optimize the DRV8662 circuit for a given inductor based on the desired performance requirements.

A typical start-up time of 1.5 ms makes the DRV8662 an ideal piezo driver for fast haptic responses. Thermal overload protection prevents the device from being damaged when over driven.

The DRV8662 is a single-chip piezo haptic driver with integrated 105 V boost switch, integrated power diode, and integrated fully-differential amplifier. This versatile device is capable of driving both high-voltage and low-voltage piezo haptic actuators. The input signal can be either differential or single-ended. The DRV8662 supports four GPIO-controlled gains: 28.8 dB, 34.8 dB, 38.4 dB, and 40.7 dB.

The boost voltage is set using two external resistors, and the boost current limit is programmable via the R EXT resistor. The boost converter architecture will not allow the demand on the supply current to exceed the limit set by the R EXT resistor; therefore, the DRV8662 is well-suited for portable applications. This feature also allows the user to optimize the DRV8662 circuit for a given inductor based on the desired performance requirements.

A typical start-up time of 1.5 ms makes the DRV8662 an ideal piezo driver for fast haptic responses. Thermal overload protection prevents the device from being damaged when over driven.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM48560 ACTIVE Mono, analog input, ceramic speaker driver with I2C control and integrated 30-V Class-H boost This product is a <30Vpp piezo & ceramic speaker driver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DRV8662 Piezo Haptic Driver with Integrated Boost Converter datasheet (Rev. C) PDF | HTML 18 Oct 2022
Application note DRV8662, DRV2700, DRV2665, and DRV2667 Configuration Guide (Rev. A) PDF | HTML 08 Dec 2021
Product overview Automotive Haptics Solutions 16 Sep 2013
Analog Design Journal High-definition haptics: Feel the difference! 17 Jul 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8662EVM — DRV8662 Evaluation Module

The DRV8662EVM Evaluation Module (EVM) is a fully-differential, high-voltage piezo actuator driver that provides quick response time for single layer and multi-layer piezo actuators. The DRV8662 drives piezo loads up to 200V differentially using an adjustable integrated boost converter. The (...)
User guide: PDF
Not available on TI.com
Simulation model

DRV8662 TINA-TI Spice Model

SLOM224.ZIP (21 KB) - TINA-TI Spice Model
Calculation tool

DRV8662-2665-2667_DESIGN_TOOL — DRV8662/DRV2665/DRV2667 Design Equation Tool

The DRV8662/DRV2665/DRV2667 Design Equation document assists the user in the design phase by calculating the driver hardware configuration based off of user-defined input parameters. The DRV8662/2665/2667 is a piezo haptic driver with integrated 105 V boost switch, integrated power diode, and (...)
Calculation tool

SLOR113 DRV8662, DRV2665, and DRV2667 Design Equations

The DRV8662/DRV2665/DRV2667 Design Equation document assists the user in the design phase by calculating the driver hardware configuration based off of user-defined input parameters. The DRV8662/2665/2667 is a piezo haptic driver with integrated 105 V boost switch, integrated power diode, and (...)

Supported products & hardware

Supported products & hardware

Products
Haptics drivers
  • DRV8662 Haptic driver for piezo with integrated 105-V boost converter in QFN package
Piezo drivers
  • DRV2665 Haptic driver for piezo with integrated 105-V boost converter and DAC
  • DRV2667 Haptic driver for piezo with integrated 105-V boost converter, waveform memory & DAC
Hardware development
Evaluation board
  • DRV2667EVM-CT DRV2667 evaluation module with boost, digital front end and internal waveform memory
  • DRV8662EVM DRV8662 Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos