NEW

LM65680-Q1

PREVIEW

Automotive 65V, 8A synchronous buck converter optimized for low-EMI

Product details

Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 8 Vin (min) (V) 3 Vin (max) (V) 65 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2200 Features Adjustable soft start, Adjustable switching frequency, Auto Mode, Automotive load dump, Enable, Fixed Output, Forced PWM, Frequency synchronization, Low Noise, Over Current Protection, Power good, Stackable, Thermal shutdown, UVLO adjustable EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode Current Vout (min) (V) 0.8 Iq (typ) (µA) 2.1 Duty cycle (max) (%) 99
Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 8 Vin (min) (V) 3 Vin (max) (V) 65 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2200 Features Adjustable soft start, Adjustable switching frequency, Auto Mode, Automotive load dump, Enable, Fixed Output, Forced PWM, Frequency synchronization, Low Noise, Over Current Protection, Power good, Stackable, Thermal shutdown, UVLO adjustable EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode Current Vout (min) (V) 0.8 Iq (typ) (µA) 2.1 Duty cycle (max) (%) 99
WQFN-FCRLF (RZY) 26 20.25 mm² 4.5 x 4.5
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Wide input voltage range: 3V to 70V
  • 1% accurate, VOUT from 0.8V to 60V
  • Optimized for low EMI requirements
    • Facilitates CISPR 25 Class 5 compliance
    • Pin-configurable dual-random spread spectrum and slew-rate control reduce peak emissions
    • Enhanced HotRod™ QFN package with symmetrical pinout
    • Switching frequency from 300kHz to 2.2MHz
    • Pin-configurable AUTO or FPWM operation
  • Low minimum on time: 36ns (typical)
    • Enables 36V to 3.3V conversion at 2.1MHz
  • High-efficiency power conversion
    • > 95% peak efficiency, 12VIN to 5VOUT, 400kHz
    • No-load input current: 2.1µA
  • High power density
    • Internal compensation, OCP, and TSD
    • 4.5mm × 4.5mm eQFN-26 with wettable flanks
    • ΘJA = 18°C/W (LM65680-Q1EVM)
  • VIN to PGND pin clearance: 1.1mm
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Wide input voltage range: 3V to 70V
  • 1% accurate, VOUT from 0.8V to 60V
  • Optimized for low EMI requirements
    • Facilitates CISPR 25 Class 5 compliance
    • Pin-configurable dual-random spread spectrum and slew-rate control reduce peak emissions
    • Enhanced HotRod™ QFN package with symmetrical pinout
    • Switching frequency from 300kHz to 2.2MHz
    • Pin-configurable AUTO or FPWM operation
  • Low minimum on time: 36ns (typical)
    • Enables 36V to 3.3V conversion at 2.1MHz
  • High-efficiency power conversion
    • > 95% peak efficiency, 12VIN to 5VOUT, 400kHz
    • No-load input current: 2.1µA
  • High power density
    • Internal compensation, OCP, and TSD
    • 4.5mm × 4.5mm eQFN-26 with wettable flanks
    • ΘJA = 18°C/W (LM65680-Q1EVM)
  • VIN to PGND pin clearance: 1.1mm

The LM656x0-Q1 are a family of stackable, automotive buck converters designed for high efficiency, high power density, and ultra-low electromagnetic interference (EMI). The converters operate over a wide input voltage range of 3V to 70V simplifying input surge protection design.

The low EMI operation is enabled with minimized loop inductance, pin-selectable SW node slew-rate control and dual-random spread spectrum (DRSS). The DRSS significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low.

The current-mode control architecture with 36ns minimum on-time allows high conversion ratios at high frequencies, easy loop compensation, fast transient response, and excellent load and line regulation. Up to two converters can be set up in an interleaved mode (paralleled outputs) with accurate current sharing for supporting output current up to 16A.

The LM656x0-Q1 are a family of stackable, automotive buck converters designed for high efficiency, high power density, and ultra-low electromagnetic interference (EMI). The converters operate over a wide input voltage range of 3V to 70V simplifying input surge protection design.

The low EMI operation is enabled with minimized loop inductance, pin-selectable SW node slew-rate control and dual-random spread spectrum (DRSS). The DRSS significantly reduces peak emissions through a combination of triangular and pseudo-random modulation while keeping output voltage ripple very low.

The current-mode control architecture with 36ns minimum on-time allows high conversion ratios at high frequencies, easy loop compensation, fast transient response, and excellent load and line regulation. Up to two converters can be set up in an interleaved mode (paralleled outputs) with accurate current sharing for supporting output current up to 16A.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM656x0-Q1 70V, 8A/6A/4A, Automotive Buck Converters Optimized for Low EMI and High Power Density datasheet PDF | HTML 24 Oct 2024
EVM User's guide LM65680-Q1 70V, 8A Buck Regulator Evaluation Module User's Guide (Rev. A) PDF | HTML 12 Dec 2024
Certificate LM65680-Q1EVM EU Declaration of Conformity (DoC) 03 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM65680-Q1EVM — LM65680-Q1 evaluation module

The LM65680-Q1 evaluation module (EVM) is a synchronous buck DC/DC regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 6V to 70V, which offers outsized voltage rating and operating margin (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZY) 26 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos