Home Power management Power switches Ideal diode/ORing controllers

SM74611

ACTIVE

0.5-V to 30-V smart bypass diode

Product details

Vin (min) (V) 0.5 Vin (max) (V) 30 Number of channels 1 Features Reverse current blocking, Reverse polarity protection, Solar bypass Iq (typ) (mA) 0 Iq (max) (mA) 0 FET Integrated single blocking FET Operating temperature range (°C) -40 to 125 IReverse (typ) (µA) 3.3 Design support Simulation Model Rating Catalog Imax (A) 15 Shutdown current (ISD) (mA) (A) 0 Device type Smart bypass diode Product type Smart bypass diode
Vin (min) (V) 0.5 Vin (max) (V) 30 Number of channels 1 Features Reverse current blocking, Reverse polarity protection, Solar bypass Iq (typ) (mA) 0 Iq (max) (mA) 0 FET Integrated single blocking FET Operating temperature range (°C) -40 to 125 IReverse (typ) (µA) 3.3 Design support Simulation Model Rating Catalog Imax (A) 15 Shutdown current (ISD) (mA) (A) 0 Device type Smart bypass diode Product type Smart bypass diode
TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • Maximum Reverse Voltage (VR) of 30 V
  • Operating Forward Current (IF) of up to 15 A
  • Low Average Forward Voltage (26 mV at 8 A)
  • Less Power Dissipation than Schottky Diode
  • Lower Leakage Current than Schottky Diode
  • Footprint and Pin-Compatible With Conventional
    D2PAK Schottky Diode
  • Operating Range (TJ) of –40°C to 125°C
  • Maximum Reverse Voltage (VR) of 30 V
  • Operating Forward Current (IF) of up to 15 A
  • Low Average Forward Voltage (26 mV at 8 A)
  • Less Power Dissipation than Schottky Diode
  • Lower Leakage Current than Schottky Diode
  • Footprint and Pin-Compatible With Conventional
    D2PAK Schottky Diode
  • Operating Range (TJ) of –40°C to 125°C

The SM74611 device is a smart bypass diode used in photovoltaic applications. The SM74611 device serves the purpose of providing an alternate path for string current when parts of the panel are shaded during normal operation. Without bypass diodes, the shaded cells will exhibit a hot spot which is caused by excessive power dissipation in the reverse biased cells.

Currently, conventional P-N junction diodes or Schottky diodes are used to mitigate this issue. Unfortunately the forward voltage drop for these diodes is still considered high (approximately 0.6 V for normal diodes and 0.4 V for Schottky). With 10 A of currents flowing through these diodes, the power dissipation can reach as high as 6 W. This in turn will raise the temperature inside the junction box where these diodes normally reside and reduce module reliability.

The advantage of the SM74611 is that it has a lower forward voltage drop than P-N junction and Schottky diodes. It has a typical average forward voltage drop of 26 mV at 8 A of current. This translates into typical power dissipation of 208 mW, which is significantly lower than the 3.2 W of conventional Schottky diodes. The SM74611 is also footprint and pin compatible with conventional D2PAK Schottky diodes, making it a drop-in replacement in many applications.

The SM74611 device is a smart bypass diode used in photovoltaic applications. The SM74611 device serves the purpose of providing an alternate path for string current when parts of the panel are shaded during normal operation. Without bypass diodes, the shaded cells will exhibit a hot spot which is caused by excessive power dissipation in the reverse biased cells.

Currently, conventional P-N junction diodes or Schottky diodes are used to mitigate this issue. Unfortunately the forward voltage drop for these diodes is still considered high (approximately 0.6 V for normal diodes and 0.4 V for Schottky). With 10 A of currents flowing through these diodes, the power dissipation can reach as high as 6 W. This in turn will raise the temperature inside the junction box where these diodes normally reside and reduce module reliability.

The advantage of the SM74611 is that it has a lower forward voltage drop than P-N junction and Schottky diodes. It has a typical average forward voltage drop of 26 mV at 8 A of current. This translates into typical power dissipation of 208 mW, which is significantly lower than the 3.2 W of conventional Schottky diodes. The SM74611 is also footprint and pin compatible with conventional D2PAK Schottky diodes, making it a drop-in replacement in many applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SM74611 Smart Bypass Diode datasheet (Rev. B) PDF | HTML 27 May 2016
Application note Basics of Ideal Diodes (Rev. B) PDF | HTML 05 Oct 2021
E-book 11 Ways to Protect Your Power Path 03 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SM74611 TINA-TI Transient Reference Design

SNVM433.TSC (584 KB) - TINA-TI Reference Design
Simulation model

SM74611 TINA-TI Transient Spice Model

SNVM434.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

SM74611 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM105A.ZIP (20 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP10171 — 4-Channel LED Spotlight Driver Reference Design

The PMP10171 reference design is a boost LED driver with four outputs. It has an input voltage range of 10 .. 30V and provides 500mA at 40V maximum. A microcontroller provides an adjustable PWM signal for adjusting the brightness of the LEDs.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TO-263 (KTT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos