Home Power management DC/DC switching regulators DC/DC converters

TPS548B23

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Features Adjustable soft start, Differential Remote Sense, Hiccup mode protection, Light-load efficiency, Overcurrent protection, Overvoltage protection, Power good, Prebias startup, Under Voltage Protection, Undervoltage protection Control mode D-CAP4 Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.001 Duty cycle (max) (%) 30
Rating Catalog Topology Buck Iout (max) (A) 20 Vin (max) (V) 16 Vin (min) (V) 4 Vout (max) (V) 5.5 Vout (min) (V) 0.5 Features Adjustable soft start, Differential Remote Sense, Hiccup mode protection, Light-load efficiency, Overcurrent protection, Overvoltage protection, Power good, Prebias startup, Under Voltage Protection, Undervoltage protection Control mode D-CAP4 Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.001 Duty cycle (max) (%) 30
WQFN-HR (VAN) 19 9 mm² (3 mm × 3 mm)
  • 4V to 16V input voltage range
  • 3.1V to 5.3V external VCC bias support
  • 8.4mΩ and 3.3mΩ MOSFETs (VVCC = 3.3V)
  • 20A continuous output current
  • Optimized 19-pin WQFN-HR package for efficiency and thermal performance
  • ±1.25% output voltage accuracy with internal feedback, TJ = –40°C to +150°C
  • 0.5V to 5.5V output voltage range
  • Differential remote sense
  • D-CAP4 with ultra-fast load-step response
  • Supports all ceramic output capacitors
  • Selectable auto-skip Eco-mode for high light-load efficiency
  • Programmable valley current limit
  • 600kHz, 800kHz, 1.0MHz, 1.2MHz selectable switching frequency
  • Programmable soft-start time
  • Prebiased start-up capability
  • Open-drain power-good output
  • Overvoltage and undervoltage fault protection
  • 3mm × 3mm (0.4mm pin pitch), 19-pin QFN package
  • Pin-to-pin compatible with 12A TPS548A23
  • 4V to 16V input voltage range
  • 3.1V to 5.3V external VCC bias support
  • 8.4mΩ and 3.3mΩ MOSFETs (VVCC = 3.3V)
  • 20A continuous output current
  • Optimized 19-pin WQFN-HR package for efficiency and thermal performance
  • ±1.25% output voltage accuracy with internal feedback, TJ = –40°C to +150°C
  • 0.5V to 5.5V output voltage range
  • Differential remote sense
  • D-CAP4 with ultra-fast load-step response
  • Supports all ceramic output capacitors
  • Selectable auto-skip Eco-mode for high light-load efficiency
  • Programmable valley current limit
  • 600kHz, 800kHz, 1.0MHz, 1.2MHz selectable switching frequency
  • Programmable soft-start time
  • Prebiased start-up capability
  • Open-drain power-good output
  • Overvoltage and undervoltage fault protection
  • 3mm × 3mm (0.4mm pin pitch), 19-pin QFN package
  • Pin-to-pin compatible with 12A TPS548A23

The TPS548B23 device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network. Because external compensation is not required, the device is easy to use and requires few external components.The device is well-designed for space-constrained data center applications.

The TPS548B23 device has differential remote sense, high-performance integrated MOSFETs, a ±1.0% reference voltage for external feedback, and supports ±1.25% output voltage accuracy with internal reference. The device features accurate load and line regulation and Eco-mode or Forced Continuous Conduction Mode (FCCM) operation. Pin strap options allow for configuration of the overcurrent limit, fault response, internal or external feedback, output voltage selection, switching frequency, and soft-start time.

The internal 3.0V LDO can be over-driven with an external 3.1V to 5.3V supply through the VCC pin to improve efficiency and reduce power dissipation.

The TPS548B23 device is a lead-free device. The device is RoHS compliant without exemption.

The TPS548B23 device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network. Because external compensation is not required, the device is easy to use and requires few external components.The device is well-designed for space-constrained data center applications.

The TPS548B23 device has differential remote sense, high-performance integrated MOSFETs, a ±1.0% reference voltage for external feedback, and supports ±1.25% output voltage accuracy with internal reference. The device features accurate load and line regulation and Eco-mode or Forced Continuous Conduction Mode (FCCM) operation. Pin strap options allow for configuration of the overcurrent limit, fault response, internal or external feedback, output voltage selection, switching frequency, and soft-start time.

The internal 3.0V LDO can be over-driven with an external 3.1V to 5.3V supply through the VCC pin to improve efficiency and reduce power dissipation.

The TPS548B23 device is a lead-free device. The device is RoHS compliant without exemption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW TPS544B28 ACTIVE 4V-to-16V input, 20A, PMBus® synchronous step-down converter Pin-to-pin alternative with PMBus
NEW TPS548A23 ACTIVE 4V to 16V, 12A synchronous step-down converter Lower current equivalent

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS548B23 4V to 16V Input, 20A , Remote Sense Synchronous Buck Converter datasheet (Rev. A) PDF | HTML Oct 1, 2025
Application brief Benefits of Using TPS548B23 Versus TPS548B28 in Data Center Applications (Rev. A) PDF | HTML Nov 26, 2025
Application note Point-of-Load Designs in Data Center Applications for Intel Xeon Sapphire Rapids Scalable Processors (Rev. C) PDF | HTML Oct 9, 2024
Application brief Solving Power Design Challenges in Enterprise SSD Applications PDF | HTML Sep 23, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS548B23EVM — TPS548B23 evaluation module

The TPS548B23 evaluation module (EVM) is designed to provide a quick setup to evaluate and gain familiarity with the TPS548B23 device. This EVM can deliver a continuous load current of up to 20A, operating within an input voltage range of 8V to 16V (12V nominal) and the output voltage range of (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS548B23 PSpice Transient Model

SLVMF93.ZIP (543 KB) - PSpice model
Supported products & hardware
Simulation model

TPS548x23 SIMPLIS Model

SLVMED4.ZIP (603 KB) - SIMPLIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (VAN) 19 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos