74ACT11074
- Inputs Are TTL-Voltage Compatible
- Center-Pin VCC and GND Configurations to Minimize High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-
m Process - 500-mA Typical Latch-Up Immunity at 125°C
- Package Options Include Plastic Small-Outline (D) and Shrink Small-Outline (DB) Packages, and Standard Plastic 300-mil DIPs (N)
EPIC is a trademark of Texas Instruments Incorporated.
This device contains two independent positive-edge-triggered
D-type flip-flops. A low level at the preset (
) or clear (
) input sets or resets the outputs
regardless of the levels of the other inputs. When
and
are inactive (high), data at the
data (D) input meeting the setup-time requirements are transferred to
the outputs on the low-to-high transition of the clock (CLK) pulse.
Clock triggering occurs at a voltage level and is not directly
related to the rise time of the clock pulse. Following the hold time
interval, data at the D input may be changed without affecting the
levels at the outputs.
The 74ACT11074 is characterized for operation from -40°C to 85°C.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Dual D-Type Positive-Edge-Triggered Flip Flop With Clear And Preset 数据表 (Rev. A) | 1996年 4月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点