产品详情

Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Space Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -55 to 125 Power consumption (typ) (mW) 2.3 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 72 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 8 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Space Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Operating temperature range (°C) -55 to 125 Power consumption (typ) (mW) 2.3 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 72 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
CFP (NAC) 16 62.9285 mm² (— mm × — mm) CFP (NAD) 16 62.9285 mm² (— mm × — mm) DIESALE (Y) — See data sheet
  • 5962R07227
    • Total Ionizing Dose 100 krad(Si)
    • Single Event Latch-Up Immune 120 MeV-cm2/mg
    • Single Event Functional Interrupt Immune 120 MeV-cm2/mg
      (See Radiation Report)
  • Eight Input Channels
  • Variable Power Management
  • Independent Analog and Digital Supplies
  • SPI™/QSPI™/MICROWIRE™/DSP Compatible
  • Packaged in 16-Lead Ceramic SOIC
  • Key Specifications
    • Conversion Rate: 50 kSPS to 1 MSPS
    • DNL (VA = VD = 5 V): +1.5 / −0.9 LSB (Maximum)
    • INL (VA = VD = 5 V): +1.4 / −1.25 LSB (Maximum)
    • Power Consumption
      • 3-V Supply: 2.3 mW (Typical)
      • 5-V Supply: 10.7 mW (Typical)
  • 5962R07227
    • Total Ionizing Dose 100 krad(Si)
    • Single Event Latch-Up Immune 120 MeV-cm2/mg
    • Single Event Functional Interrupt Immune 120 MeV-cm2/mg
      (See Radiation Report)
  • Eight Input Channels
  • Variable Power Management
  • Independent Analog and Digital Supplies
  • SPI™/QSPI™/MICROWIRE™/DSP Compatible
  • Packaged in 16-Lead Ceramic SOIC
  • Key Specifications
    • Conversion Rate: 50 kSPS to 1 MSPS
    • DNL (VA = VD = 5 V): +1.5 / −0.9 LSB (Maximum)
    • INL (VA = VD = 5 V): +1.4 / −1.25 LSB (Maximum)
    • Power Consumption
      • 3-V Supply: 2.3 mW (Typical)
      • 5-V Supply: 10.7 mW (Typical)

The ADC128S102 device is a low-power, eight-channel CMOS 12-bit analog-to-digital converter specified for conversion throughput rates of 50 kSPS to 1 MSPS. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. The device can be configured to accept up to eight input signals at inputs IN0 through IN7.

The output serial data is straight binary and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADC128S102 may be operated with independent analog and digital supplies. The analog supply (VA) can range from 2.7 V to 5.25 V, and the digital supply (VD) can range from 2.7 V to VA. Normal power consumption using a 3-V or 5-V supply is 2.3 mW and 10.7 mW, respectively. The power-down feature reduces the power consumption to 0.06 µW using a 3-V supply and 0.25 µW using a 5-V supply.

The ADC128S102 device is a low-power, eight-channel CMOS 12-bit analog-to-digital converter specified for conversion throughput rates of 50 kSPS to 1 MSPS. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. The device can be configured to accept up to eight input signals at inputs IN0 through IN7.

The output serial data is straight binary and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.

The ADC128S102 may be operated with independent analog and digital supplies. The analog supply (VA) can range from 2.7 V to 5.25 V, and the digital supply (VD) can range from 2.7 V to VA. Normal power consumption using a 3-V or 5-V supply is 2.3 mW and 10.7 mW, respectively. The power-down feature reduces the power consumption to 0.06 µW using a 3-V supply and 0.25 µW using a 5-V supply.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
新 ADC168M102R-SP 正在供货 耐辐射、8 通道、1MSPS、16 位同步采样 SAR ADC Higher resolution and offers simultaneous sampling and an internal voltage reference.
功能与比较器件相似。
ADC168M102R-SEP 正在供货 耐辐射、八通道、1MSPS、16 位同步采样 SAR ADC Higher resolution and offers simultaneous sampling and an internal voltage reference, but it does not have the extended space-hardening performance of the ADC128S102QML-SP.
ADC128S102-SEP 正在供货 抗辐射、八通道、50kSPS 至 1MSPS、12 位模数转换器 (ADC) ADC128S102-SEP offers similar functionality to the ADC128S102QM-SP, but with more limited space-hardening performance frequently aimed at low-earth-orbit applications or shorter-lifetime applications.

技术文档

未找到结果。请清除搜索并重试。
查看全部 17
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 ADC128S102QML-SP Radiation Hardened 8-Channel, 50 kSPS to 1 MSPS, 12-Bit A/D Converter 数据表 (Rev. P) PDF | HTML 2017-4-7
* 辐射与可靠性报告 ADC128S102WG-QV/MLS TID Report 2013-1-29
* 辐射与可靠性报告 ADC128S102WGRQV SEE Report 2012-5-7
* 辐射与可靠性报告 Analysis of Low Dose Rate Effects on Parasitic Bipolar Structures in CMOS Proces 2012-5-4
* SMD ADC128S102QML-SP SMD 5962R07227 2018-3-8
应用简报 TI 航天级精度 ADC 赋能激光通信终端 PDF | HTML PDF | HTML 2026-7-10
应用手册 航天 ADC 电路指导手册 PDF | HTML PDF | HTML 2026-5-14
选择指南 TI Space Products (Rev. L) 2026-3-27
应用简报 采用齐纳移位悬空接地和隔离式数字接口的精密高压电流检测 PDF | HTML 英语版 PDF | HTML 2025-12-19
应用简报 经 DLA 批准的 QML 产品优化 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2025-8-18
更多文献资料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025-2-20
设计指南 耐辐射航天电池管理系统 (BMS) 参考设计 PDF | HTML 英语版 PDF | HTML 2025-1-6
应用简报 采用德州仪器 (TI) 工具包进行模拟前端设计 PDF | HTML 英语版 PDF | HTML 2023-2-22
应用手册 ADC128S102QML-SP Application Advisory (Rev. A) PDF | HTML 2022-6-23
电子书 电子产品辐射手册 2022-5-7
技术文章 Satellite state of health: how space-grade ICs are improving telemetry circuit des PDF | HTML 2021-1-26
电子书 Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015-5-21

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

ADC128S102QML IBIS Model

SNAM013.ZIP (126 KB) - IBIS 模型
支持的产品和硬件
设计工具

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
支持的产品和硬件
参考设计

TIDA-010197 — 精度低于 1% 的多功能卫星运行状况监控和控制平台参考设计

这款高度模块化的参考设计利用 LMP7704-SP 的多功能性准确检测温度、电压和电流,并向主机电路板提供反馈信息,适用于耐辐射卫星遥测系统。此外,它还提供受控的模拟输出,从而提供保护功能和出色的效率。大多数航天应用需要监测卫星多个子系统中的上述三个关键测量指标。
支持的产品和硬件
参考设计

TIDA-010931 — 耐辐射航天电池管理系统 (BMS) 参考设计

此参考设计演示了航天级电池管理系统。该电路测量八节串联的电池,以监控电池运行状况、充电状态和温度。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
CFP (NAC) 16 Ultra Librarian
CFP (NAD) 16 Ultra Librarian
DIESALE (Y) — Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频