AFE49I30
- Supports signal acquisition of up to 24 phases
- Flexible allocation of 6 LED, 4 PD in each PPG phase
- Synchronized PPG/ECG signal acquisition with each phase configurable as PPG or ECG, and at different data rates
- Synchronized PPG/ECG supports up to 1 kHz data rate
- ECG-only mode supports up to 4 kHz data rate
- PPG signal chain:
- System SNR up to 108-dB at 16 µA PD current
- Low current for continuous operation on a wearable device with a typical value: 15 µA for an LED, 20 µA for the receiver
- PPG Transmitter:
- Supports common anode LED configuration
- 8-Bit programmable LED current with range adjustable from 25 mA to 250 mA
- Mode to fire two LEDs in parallel with independent per-phase current control
- Programmable LED on-time per-phase
- Simultaneous support of 6 LEDs for SpO2, HRM, or multi-wavelength HRM
- PPG Receiver:
- Supports 4 time-multiplexed photodiode inputs
- 2 parallel receivers to sample two PD channels simultaneously
- Individual ambient offset subtraction DAC at each TIA Input with 8-bit per-phase control and range adjustable up to 255-µA
- Individual LED offset subtraction DAC at
each TIA input with 5-bit per-phase control and
15.5-µA range - Close to 100 dB ambient rejection up to 10 Hz
- Noise filtering with programmable bandwidth
- Transimpedance Gain: 3.7 kΩ to 1 MΩ
- ECG
Signal Chain
- 1-lead ECG with RLD output for bias
- INA gain programmable from 1.6 – 13
- <1 µVrms input noise (in a 1-150 Hz bandwidth) at 4-kHz sample rate
- Integrated 450 Hz Low Pass Filter
- AC, DC lead-off detect with 3.125-100 nA current and programmable interrupt
- Supports external clock and internal oscillator modes
- Option to acquire data synchronized with a system master clock
- Automatic cancellation of DC from ambient, LED
- FIFO with 128-sample depth
- I2C interface
- 2.6-mm × 2.1-mm DSBGA, 0.4-mm pitch
- Supplies: Rx: 1.7 V-1.9 V (LDO bypass); 1.9 V-3.6 V (LDO enabled), Tx: 3 V-5.5 V, IO: 1.7-3.6 V
- Supports operation with 2 supplies - 1.8 V, 5 V
The AFE49I30 is an analog front-end for optical bio-sensing/ PPG and ECG measurement applications. The device supports up to six switching light-emitting diodes (LEDs) and up to four photodiodes. Up to 24 signal phases can be defined and the PPG or ECG signals can be acquired from each phase in a synchronized manner.
申请了解更多信息
NDA 可提供完整数据表和其他设计资源。立即申请
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | AFE49I30 Ultra-Small, Integrated AFE With FIFO for Multi-Sensor Wearable, Optical Heart-Rate Monitoring and Bio-sensing 数据表 | PDF | HTML | 2020-4-13 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AFE44S30EVM — AFE4430 集成可穿戴光学生物传感 AFE,配备 FIFO 和 SPI 评估模块
AFE44S30 评估模块 (EVM) 是一个用于评估 AFE44S30 器件的平台,该器件为模拟前端 (AFE),用于光学生物传感应用,例如心率监测 (HRM) 和外周毛细血管血氧饱和度 (SpO2) 测量。AFE44S30 支持八个开关发光二极管 (LED) 和四个光电二极管。光电二极管的电流通过跨阻放大器 (TIA) 转换为电压,并使用模数转换器 (ADC) 进行数字化。ADC 代码可存储在具有可编程深度的 128 样本 FIFO 中。可以对 FIFO 深度进行分区,以容纳需要存储的相位。可使用串行外设接口 (SPI) 对 FIFO 进行读取。
AFE44S30 还配有带 8 (...)
AFE49I30EVM — AFE49I30 用于可穿戴光学生物传感的超低功耗集成式 AFE 评估模块
AFE49I30 评估模块 (EVM) 是一种用于加速和评估 AFE49I30 器件相关系统开发活动的平台。AFE49I30 模拟前端 (AFE) 适用于心率监测 (HRM) 和外周毛细血管氧饱和度 (SpO2) 测量等光学生物传感应用。
AFE49I30 支持 6 个开关发光二极管 (LED) 和 4 个光电二极管。光电二极管的电流通过跨阻放大器 (TIA) 转换为电压,并使用模数转换器 (ADC) 进行数字化。ADC 代码可存储在具有可编程深度的 128 样本 FIFO 中。可以对 FIFO 深度进行分区,以容纳需要存储的相位。可使用串行外设接口 (SPI) 对 FIFO 进行读取。
这款 (...)
BSECUR-3P-ALGORITHMS — B SECUR ECG Algorithms and Electrode Design Services
HeartKey 是一套功能强大的精确 ECG 算法,可随时集成到下一代低功耗低内存消费类/IoT 和医疗设备中,如智能手表、智能服装、医疗、汽车、智能家居设备和手持设备。HeartKey 可提供有关用户 ID、保健与健康的高级功能,由内部专家经多年研究后开发出来,这套独特算法包括获 FDA 批准的心律失常分析。请在此处查看 HeartKey 算法集的完整列表:https://www.b-secur.com/partners/texas-instruments
通过将 HeartKey® 与 TI 的 AFE4950 (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| DSBGA (YZ) | 30 | Ultra Librarian |
订购和质量
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。