可提供此产品的更新版本
功能与比较器件相同,但引脚排列有所不同
BQ2060A
- Provides Accurate Measurement of Available Charge in NiCd,
NiMH, Li-Ion, and Lead-Acid Batteries - Supports SBS Smart Battery Data
Specification v1.1 - Supports the 2-Wire SMBus v1.1 Interface With PEC or 1-Wire HDQ16
- Reports Individual Cell Voltages
- Monitors and Provides Control to Charge and Discharge
FETs in Li-Ion Protection Circuit - Provides 15-Bit Resolution for Voltage,
Temperature,
and Current Measurements - Measures Charge Flow Using a V-to-F
Converter With
Offset of Less Than 16 µV After Calibration - Consumes Less Than 0.5 mW Operating
- Drives a 4- or 5-Segment LED Display for Remaining
Capacity Indication - 28-Pin 150-Mil (3,8-mm) SSOP
The bq2060A SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in rechargeable batteries. The bq2060A monitors capacity and other critical battery parameters for NiCd, NiMH, Li-ion, and lead-acid chemistries. The bq2060A uses a voltage-to-frequency converter with automatic offset error correction for charge and discharge counting. For voltage, temperature, and current reporting, the bq2060A uses an A-to-D converter. The onboard ADC also monitors individual cell voltages in a Li-ion battery pack and allows the bq2060A to generate control signals that may be used with a pack supervisor to enhance pack safety.
The bq2060A supports the smart battery data (SBData) commands and charge-control functions. It communicates data using the system management bus (SMBus) 2-wire protocol or the Benchmarq 1-wire HDQ16 protocol. The data available include the remaining battery capacity, temperature, voltage, current, and remaining run-time predictions. The bq2060A provides LED drivers and a pushbutton input to depict remaining battery capacity from full to empty in 20% or 25% increments with a 4- or 5-segment display.
The bq2060A works with an external EEPROM. The EEPROM stores the configuration information for the bq2060A, such as battery chemistry, self-discharge rate, rate compensation factors, measurement calibration, and design voltage and capacity. The bq2060A uses the programmable self-discharge rate and other compensation factors stored in the EEPROM to accurately adjust remaining capacity for use and standby conditions based on time, rate, and temperature. The bq2060A also automatically calibrates or learns the true battery capacity in the course of a discharge cycle from near-full to near-empty levels.
The REG output regulates the operating voltage for the bq2060A from the battery cell stack using an external JFET.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | SBS v1.1-Compliant Gas Gauge IC - bq2060A.. 数据表 (Rev. D) | 2011年 10月 19日 | |||
| * | 勘误表 | bq2060/bq2060A Errata | 2011年 10月 18日 | |||
| 应用手册 | Wide-Vin Battery-Charger Using SMBus MSP430 MCUs and bq Fuel Gauges (Rev. B) | PDF | HTML | 2019年 7月 12日 | |||
| 选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
| 应用手册 | SMBus Made Simple | PDF | HTML | 2016年 11月 9日 | |||
| 应用手册 | CFC and DFC Operation in the bq2060A Gas Gauge IC | 2005年 5月 31日 | ||||
| 应用手册 | Using Advanced Features of the bq2060 Gas Gauge IC | 2004年 2月 6日 | ||||
| 应用手册 | Configuring the bq2060 and bq2060a EEPROMs | 2003年 10月 8日 | ||||
| 应用手册 | HDQ Communication Basics for TI Battery Monitor ICs | 2001年 5月 16日 | ||||
| 用户指南 | bq2060 SBS v1.1 Gas Gauge Demonstration Module | 2000年 4月 10日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
GPCCEDV — 适用于 CEDV 监测计的 Gauging Parameter Calculator
电池包必须使用 TI 的一种基于 CEDV 算法的电量监测计。该工具接受 3 对日志文件,这些文件可以使用 TI 的 Battery Management Studio (bqStudio) 软件和通过 USB 连接的 CEDV 评估板来创建。充电和放电需要外部设备。为了准确进行计算,还需要电池包设置的其他参数。输出信息将作为包含 CEDV (...)
GAUGEPARCAL — Gauging Parameter Calculator
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| SSOP (DBQ) | 28 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点