BQ24210
- Input Voltage Dynamic Power Management Feature (VBUS_DPM)
- Selectable Battery Tracking Mode to Maximize the Charge Rate
from Solar Panel Using DPM Feature - Load Mode to Support Loads Connected at VBUS Pin
- 20-V Input Rating, With Overvoltage Protection (OVP)
- 1% Battery Voltage Regulation Accuracy
- Current Charge up to 800 mA With 10% Charge Current Accuracy
- Thermal Regulation Protection for Output Current Control
- Low Battery Leakage Current
- BAT Short-Circuit Protection
- NTC Input Monitoring
- Built-In Safety Timer With Reset Control
- Status Indication – Charging/Power Present
- Available in Small 2-mm × 3-mm 10-Pin WSON Package
The bq24210 device is a highly integrated Li-Ion linear charger targeted at space-limited portable applications. The battery is charged in three phases: conditioning, constant current and constant voltage with an IC thermal protection and safety timer. The charge current value is programmable through an external resistor.The high input voltage range with input overvoltage protection supports low-cost unregulated adapters. The input voltage regulation loop with programmable input voltage regulation threshold make it suitable for charging from alternative power sources, such as solar panel or inductive charging pad. Furthermore, when no input source is present, the IC has a load mode to power peripherals by connecting the battery to the VBUS. Load mode has current limiting function to prevent overload.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | bq24210 800-mA, Single-Input, Single-Cell Li-Ion Battery Solar Charger 数据表 (Rev. B) | PDF | HTML | 2015年 1月 14日 | ||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
用户指南 | 800-mA, SIngle-Input, Single-Cell Battery Solar Charger w/Power Path (Rev. B) | 2015年 11月 10日 | ||||
用户指南 | User's Guide for Fuel Tank BoosterPack | 2014年 1月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BQ24210EVM-678 — 用于具有 800mA 单输入单节锂离子电池太阳能充电器 BQ24210 的评估模块
BQ24210EVM-678 可帮助用户评估 bq24210 太阳能充电器。EVM 也称为 HPA678。手册包含 BQ24210EVM-678 物料清单、板面布局和原理图。bq24210 系列器件是面向空间受限的便携应用的高度集成的锂离子线性充电器器件。带输入过压保护的高输入电压范围支持低成本、非稳压适配器。具有可编程输入电压调节阈值的输入电压调节环路非常适合从太阳能面板或电感式充电垫等备用电源充电。该 IC 具有为电池充电的单电源输出。如果在 10 小时的安全充电过程中平均系统负载无法让电池充满电,则可以使系统负载与电池并联。本用户指南描述了 BQ24210EVM-678 的功能和操作。
TIDM-ORIENTATIONTRACKER — 低功耗方向跟踪器
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
WSON (DQC) | 10 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。