可提供此产品的更新版本

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
BQ24725A 正在供货 具有 N 沟道功率 MOSFET 选择器的 SMBus 1 至 4 节降压电池充电控制器 BQ24725A is P2P option that supports 1 cell batteries.

产品详情

Vin (min) (V) 0 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Charge current (max) (A) 8 Control topology Switch-Mode Buck Number of series cells 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features Input OVP, Power Path Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
Vin (min) (V) 0 Vin (max) (V) 24 Absolute max Vin (max) (V) 30 Charge current (max) (A) 8 Control topology Switch-Mode Buck Number of series cells 2, 3, 4 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features Input OVP, Power Path Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Control interface SMBus Operating temperature range (°C) -40 to 85
VQFN (RGR) 20 12.25 mm² 3.5 x 3.5
  • SMBus Host-Controlled NMOS-NMOS Synchronous Buck Converter with
    Programmable 615kHz, 750kHz, and 885kHz Switching Frequencies
  • Automatic N-channel MOSFET Selection of System Power Source from
    Adapter or Battery Driven by Internal Charge Pumps
  • Enhanced Safety Features for Over Voltage Protection, Over Current
    Protection, Battery, Inductor and MOSFET Short Circuit Protection
  • Programmable Input Current, Charge Voltage, Charge Current Limits
    • ±0.5% Charge Voltage Accuracy up to 19.2V
    • ±3% Charge Current Accuracy up to 8.128A
    • ±3% Input Current Accuracy up to 8.064A
    • ±2% 20x Adapter Current or Charge Current Amplifier
      Output Accuracy
  • Programmable Battery Depletion Threshold, and Battery LERAN Function
  • Programmable Adapter Detection and Indicator
  • Integrated Soft Start
  • Integrated Loop Compensation
  • Real Time System Control on ILIM pin to Limit Charge Current
  • AC Adapter Operating Range 9V-24V
  • 5µA Off-State Battery Discharge Current
  • 20-pin 3.5 × 3.5 mm2 QFN Package
  • APPLICATIONS
    • Portable Notebook Computers, UMPC, Ultra-Thin Notebook, and Netbook
    • Personal Digital Assistant
    • Handheld Terminal
    • Industrial and Medical Equipment
    • Portable Equipment

PowerPAD is a trademark of Texas Instruments.

  • SMBus Host-Controlled NMOS-NMOS Synchronous Buck Converter with
    Programmable 615kHz, 750kHz, and 885kHz Switching Frequencies
  • Automatic N-channel MOSFET Selection of System Power Source from
    Adapter or Battery Driven by Internal Charge Pumps
  • Enhanced Safety Features for Over Voltage Protection, Over Current
    Protection, Battery, Inductor and MOSFET Short Circuit Protection
  • Programmable Input Current, Charge Voltage, Charge Current Limits
    • ±0.5% Charge Voltage Accuracy up to 19.2V
    • ±3% Charge Current Accuracy up to 8.128A
    • ±3% Input Current Accuracy up to 8.064A
    • ±2% 20x Adapter Current or Charge Current Amplifier
      Output Accuracy
  • Programmable Battery Depletion Threshold, and Battery LERAN Function
  • Programmable Adapter Detection and Indicator
  • Integrated Soft Start
  • Integrated Loop Compensation
  • Real Time System Control on ILIM pin to Limit Charge Current
  • AC Adapter Operating Range 9V-24V
  • 5µA Off-State Battery Discharge Current
  • 20-pin 3.5 × 3.5 mm2 QFN Package
  • APPLICATIONS
    • Portable Notebook Computers, UMPC, Ultra-Thin Notebook, and Netbook
    • Personal Digital Assistant
    • Handheld Terminal
    • Industrial and Medical Equipment
    • Portable Equipment

PowerPAD is a trademark of Texas Instruments.

The bq24725 is a high-efficiency, synchronous battery charger, offering low component count for space-constraint, multi-chemistry battery charging applications.

The bq24725 uses two charge pumps to separately drive n-channel MOSFETs (ACFET, RBFET and BATFET) for automatic system power source selection.

SMBus controlled input current, charge current, and charge voltage DACs allow for high regulation accuracies that can be programmed by the system power management micro-controller.

The bq24725 uses internal input current register or external ILIM pin to throttle down PWM modulation to reduce the charge current.

The bq24725 charges two, three or four series Li+ cells, and is available in a 20-pin, 3.5 × 3.5 mm2 QFN package.

The bq24725 is a high-efficiency, synchronous battery charger, offering low component count for space-constraint, multi-chemistry battery charging applications.

The bq24725 uses two charge pumps to separately drive n-channel MOSFETs (ACFET, RBFET and BATFET) for automatic system power source selection.

SMBus controlled input current, charge current, and charge voltage DACs allow for high regulation accuracies that can be programmed by the system power management micro-controller.

The bq24725 uses internal input current register or external ILIM pin to throttle down PWM modulation to reduce the charge current.

The bq24725 charges two, three or four series Li+ cells, and is available in a 20-pin, 3.5 × 3.5 mm2 QFN package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 2-4Cell Li+ Battery SMBus Charge Controller with N-Channel Power MOSFET Selector 数据表 (Rev. A) 2010年 11月 9日
应用手册 How to Review a Multicell Switching Charger Schematic 2011年 9月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

支持软件

SLUC202 bq24725 EVM Setup

支持的产品和硬件

支持的产品和硬件

产品
电池充电器 IC
BQ24725 具有 N 沟道功率 MOSFET 选择器的 SMBus 2 至 4 节降压电池充电控制器
计算工具

SLUC203 bq24725_725A_726_707_73x Calculation Tool

支持的产品和硬件

支持的产品和硬件

产品
电池充电器 IC
BQ24707 具有独立比较器和高级电路保护的 SMBus 1 至 4 节降压电池充电控制器 BQ24707A 具有独立比较器和高级电路保护的 1 至 4 节锂离子电池充电控制器 BQ24725 具有 N 沟道功率 MOSFET 选择器的 SMBus 2 至 4 节降压电池充电控制器 BQ24725A 具有 N 沟道功率 MOSFET 选择器的 SMBus 1 至 4 节降压电池充电控制器 BQ24735 用于支持涡轮加速升压模式的 SMBus 1 至 4 节降压电池充电控制器
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGR) 20 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频