产品详情

Rating Automotive Charge current (max) (A) 20 Features AEC-Q100 Automotive Qual, Adjustable switching frequency, Bidirectional, IC thermal regulation, IINDPM (Input current limit), Input OVP, Integrated ADC, Integrated LDO, SYNC Pin, USB C/PD compatible Vin (min) (V) 4.4 Vin (max) (V) 70 Absolute max Vin (max) (V) 85 Control topology Switch-Mode Buck, Switch-Mode Buck-boost Control interface I2C Operating temperature range (°C) -40 to 150
Rating Automotive Charge current (max) (A) 20 Features AEC-Q100 Automotive Qual, Adjustable switching frequency, Bidirectional, IC thermal regulation, IINDPM (Input current limit), Input OVP, Integrated ADC, Integrated LDO, SYNC Pin, USB C/PD compatible Vin (min) (V) 4.4 Vin (max) (V) 70 Absolute max Vin (max) (V) 85 Control topology Switch-Mode Buck, Switch-Mode Buck-boost Control interface I2C Operating temperature range (°C) -40 to 150
VQFN (RRV) 36 30 mm² (6 mm × 5 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: −40ºC ≤ TA≤ 150ºC
  • Wide input voltage operating range: 4.4V to 70V with 20mV/step
  • Synchronous buck-boost DC/DC controller with NFET drivers
    • Adjustable fSW from 200kHz to 600kHz
    • Switching frequency dithering for EMI noise reduction (DRSS)
    • Optional synchronization to external clock
    • Integrated loop compensation with soft start
    • Selectable PFM operation for light load efficiency improvement (PFM or forced PWM option)
    • Optional gate driver supply input for optimized efficiency
  • Support USB-PD Extended Power Range (EPR) in forward and reverse power direction
    • Adjustable output voltage regulation from 3.3V to 60V with 20mV/step
    • Adjustable input and output current regulation (RAC_SNS, ROUT_SNS) from 400mA to 20A with 50mA/step using 5mΩ resistor
  • Bypass mode for highest efficiency with VOUT = VAC
  • Buck-only mode
  • High accuracy
    • ±2% output voltage regulation
    • ±3% output/input current regulation
    • ±2% input voltage regulation
  • I2C controlled for optimal system performance with resistor-programmable option
    • Hardware adjustable input and output current limits
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • High safety integration
    • Adjustable input overvoltage and undervoltage protection
    • Output overvoltage and overcurrent protection
    • Thermal shutdown
  • Status outputs
    • Input power present status (PG)
    • Switcher operation status (STAT)
  • Package
    • 36-pin 5mm × 6mm QFN with wettable flanks
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: −40ºC ≤ TA≤ 150ºC
  • Wide input voltage operating range: 4.4V to 70V with 20mV/step
  • Synchronous buck-boost DC/DC controller with NFET drivers
    • Adjustable fSW from 200kHz to 600kHz
    • Switching frequency dithering for EMI noise reduction (DRSS)
    • Optional synchronization to external clock
    • Integrated loop compensation with soft start
    • Selectable PFM operation for light load efficiency improvement (PFM or forced PWM option)
    • Optional gate driver supply input for optimized efficiency
  • Support USB-PD Extended Power Range (EPR) in forward and reverse power direction
    • Adjustable output voltage regulation from 3.3V to 60V with 20mV/step
    • Adjustable input and output current regulation (RAC_SNS, ROUT_SNS) from 400mA to 20A with 50mA/step using 5mΩ resistor
  • Bypass mode for highest efficiency with VOUT = VAC
  • Buck-only mode
  • High accuracy
    • ±2% output voltage regulation
    • ±3% output/input current regulation
    • ±2% input voltage regulation
  • I2C controlled for optimal system performance with resistor-programmable option
    • Hardware adjustable input and output current limits
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • High safety integration
    • Adjustable input overvoltage and undervoltage protection
    • Output overvoltage and overcurrent protection
    • Thermal shutdown
  • Status outputs
    • Input power present status (PG)
    • Switcher operation status (STAT)
  • Package
    • 36-pin 5mm × 6mm QFN with wettable flanks

BQ25858-Q1, BQ25858B-Q1 are automotive grade, wide input voltage, bidirectional switched-mode buck-boost controllers. The devices offer high-efficiency regulation over a wide voltage range with output CC-CV control. The devices integrate all the loop compensation for the buck-boost converter, thereby providing a high density solution with ease of use. In reverse mode, the devices draw power from the output supply and regulate the input terminal voltage with an added constant current loop for protection.

Besides the I2C host-controlled mode, the device also supports programmable hardware limits. Input current, and output current regulation targets can be set with single resistor on the IIN, and IOUT pins, respectively. By default, the device is programmed to provide 5V output, and the target output voltage can be adjusted via the VOUT_REG register bits.

BQ25858-Q1, BQ25858B-Q1 are automotive grade, wide input voltage, bidirectional switched-mode buck-boost controllers. The devices offer high-efficiency regulation over a wide voltage range with output CC-CV control. The devices integrate all the loop compensation for the buck-boost converter, thereby providing a high density solution with ease of use. In reverse mode, the devices draw power from the output supply and regulate the input terminal voltage with an added constant current loop for protection.

Besides the I2C host-controlled mode, the device also supports programmable hardware limits. Input current, and output current regulation targets can be set with single resistor on the IIN, and IOUT pins, respectively. By default, the device is programmed to provide 5V output, and the target output voltage can be adjusted via the VOUT_REG register bits.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 BQ25858-Q1/858B-Q1: Automotive, I2C Controlled, Bidirectional Buck-Boost Controllers with Wide Voltage Range 数据表 (Rev. A) PDF | HTML 2025-7-10
应用手册 How to Connect BQ25750 in Parallel to Achieve Higher Charge Current PDF | HTML 2026-9-8
证书 BQ25858EVM EU Declaration of Conformity (DoC) 2025-2-7

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BQ25858EVM — 适用于汽车类和 I2C 控制型 70V 双向降压/升压转换器的评估模块

BQ25858 评估模块 (EVM) 是适用于 BQ25858-Q1 IC 的完整评估系统。BQ25858EVM 的最大输入和输出电压为 55V,最大输出电流为 10A。

BQ25858-Q1 IC 是一款宽电压、双向开关模式同步降压/升压控制器。该器件可通过输出 CC-CV 控制在宽电压范围内实现高效的电源转换。该 IC 具有 4.2V 至 60V 的宽输入电压范围和高达 60V 的宽输出电压范围。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
计算工具

BQ25756-DESIGN-CALC — BQ25756 design calculator

BQ25756 design calculator is a calculation tool for BQ25756 which is a wide input voltage, switched mode buck-boost Li-Ion, Li-polymer, or LiFePO4 battery charge controller with bidirectional power flow support.
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RRV) 36 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频