可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
BQ40Z80 正在供货 采用 Impedance Track™ 电量测量技术的 2 节至 6 节电池包管理器 SHA-1 authentication, TURBO mode 2.0, black box recorder, adaptive charging

产品详情

Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells, >4 Cells Communication interface SMBus Battery capacity (min) (mAh) 1000 Battery capacity (max) (mAh) 327670 Implementation Pack External capacity indication EPD, LCD Features Coulomb Counter Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer Number of series cells 2-4 Cells, >4 Cells Communication interface SMBus Battery capacity (min) (mAh) 1000 Battery capacity (max) (mAh) 327670 Implementation Pack External capacity indication EPD, LCD Features Coulomb Counter Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RGZ) 48 49 mm² 7 x 7
  • bq78PL114 Designed for Managing 3- to 8-Series-Cell Battery Systems
  • bq78PL114S12 Firmware Upgrade Supports 3- to 12-Series-Cell Battery Systems
    • Adds Support for LCD and Electronic Paper Displays or EPDs
    • Configurable for 11-A, 26-A, or 110-A Operating Currents
  • Systems With More Than Four Series Cells Require External bq76PL102 Dual-Cell Monitors
  • SmartSafety Features:
    • Prevention: Optimal Cell Management
    • Diagnosis: Improved Sensing of Cell Problems
    • Fail Safe: Detection of Event Precursors
  • Rate-of-Change Detection of All Important Cell Characteristics:
    • Voltage
    • Impedance
    • Cell Temperature
  • PowerPump Technology Transfers Charge Efficiently From Cell to Cell During All Operating Conditions, Resulting in Longer Run Time and Cell Life
    • bq78PL114S12 Adds User-Configurable PowerPump Cell-Balancing Modes
  • High-Resolution 18-Bit Integrating Delta-Sigma Coulomb Counter for Precise Charge-Flow Measurements and Gas Gauging
  • Multiple Independent ADCs: One-per-Cell Voltage, Plus Separate Temperature, Current, and Safety
  • Simultaneous, Synchronous Measurement of Pack Current and Individual Cell Voltages
  • Very Low Power Consumption
    • bq78PL114: < 250 µA Active, < 150 µA Standby, < 40 µA Ship, and < 1 µA Undervoltage Shutdown
    • bq78PL114S12: < 300 µA Active, < 185 µA Standby, < 85 µA Ship, and < 1 µA Undervoltage Shutdown
  • Accurate, Advanced Temperature Monitoring of Cells and MOSFETs With up to 12 Sensors
  • Fail-Safe Operation of Pack Protection Circuits: Up to Three Power MOSFETs and One Secondary Safety Output (Fuse)
  • Fully Programmable Voltage, Current, Balance, and Temperature-Protection Features
  • External Inputs for Auxiliary MOSFET Control
  • Smart Battery System 1.1 Compliant via SMBus
  • APPLICATIONS
    • Portable Medical Instruments and Test Equipment
    • Mobility Devices (E-Bike)
    • Uninterruptible Power Supplies and Hand-Held Tools

PowerLAN, PowerPump, bqWizard are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

  • bq78PL114 Designed for Managing 3- to 8-Series-Cell Battery Systems
  • bq78PL114S12 Firmware Upgrade Supports 3- to 12-Series-Cell Battery Systems
    • Adds Support for LCD and Electronic Paper Displays or EPDs
    • Configurable for 11-A, 26-A, or 110-A Operating Currents
  • Systems With More Than Four Series Cells Require External bq76PL102 Dual-Cell Monitors
  • SmartSafety Features:
    • Prevention: Optimal Cell Management
    • Diagnosis: Improved Sensing of Cell Problems
    • Fail Safe: Detection of Event Precursors
  • Rate-of-Change Detection of All Important Cell Characteristics:
    • Voltage
    • Impedance
    • Cell Temperature
  • PowerPump Technology Transfers Charge Efficiently From Cell to Cell During All Operating Conditions, Resulting in Longer Run Time and Cell Life
    • bq78PL114S12 Adds User-Configurable PowerPump Cell-Balancing Modes
  • High-Resolution 18-Bit Integrating Delta-Sigma Coulomb Counter for Precise Charge-Flow Measurements and Gas Gauging
  • Multiple Independent ADCs: One-per-Cell Voltage, Plus Separate Temperature, Current, and Safety
  • Simultaneous, Synchronous Measurement of Pack Current and Individual Cell Voltages
  • Very Low Power Consumption
    • bq78PL114: < 250 µA Active, < 150 µA Standby, < 40 µA Ship, and < 1 µA Undervoltage Shutdown
    • bq78PL114S12: < 300 µA Active, < 185 µA Standby, < 85 µA Ship, and < 1 µA Undervoltage Shutdown
  • Accurate, Advanced Temperature Monitoring of Cells and MOSFETs With up to 12 Sensors
  • Fail-Safe Operation of Pack Protection Circuits: Up to Three Power MOSFETs and One Secondary Safety Output (Fuse)
  • Fully Programmable Voltage, Current, Balance, and Temperature-Protection Features
  • External Inputs for Auxiliary MOSFET Control
  • Smart Battery System 1.1 Compliant via SMBus
  • APPLICATIONS
    • Portable Medical Instruments and Test Equipment
    • Mobility Devices (E-Bike)
    • Uninterruptible Power Supplies and Hand-Held Tools

PowerLAN, PowerPump, bqWizard are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.

The bq78PL114 master gateway battery controller is part of a complete Li-Ion control, monitoring, and safety solution designed for large series cell strings.

The bq78PL114 and bq78PL114S12 along with bq76PL102 PowerLAN™ dual-cell monitors provide complete battery-system control, communications, and safety functions for a structure of three up to twelve series cells. This PowerLAN system provides simultaneous, synchronized voltage and current measurements using one A/D per-cell technology. This eliminates system-induced noise from measurements and allows the precise, continuous, real-time calculation of cell impedance under all operating conditions, even during widely fluctuating load conditions.

PowerPump technology transfers charge between cells to balance their voltage and capacity. Balancing is possible during all battery modes: charge, discharge, and rest. Highly efficient charge-transfer circuitry nearly eliminates energy loss while providing true real-time balance between cells, resulting in longer run-time and improved cycle life.

Temperature is sensed by up to 12 external sensors and one on-chip sensor. This permits accurate temperature monitoring of each cell individually. Firmware is then able to compensate for the temperature-induced effects on capacity, impedance, and OCV on a cell-by-cell basis, resulting in superior charge/ discharge and balancing control.

External MOSFET control inputs provide user- definable direct hardware control over MOSFET states. Smart control prevents excessive current through MOSFET body diodes. Auxiliary inputs can be used for enhanced safety and control in large multicell arrays.

The bq78PL114 is completely user-configurable, with parametric tables in flash memory to suit a variety of cell chemistries, operating conditions, safety controls, and data reporting needs. It is easily configured using the supplied bqWizard graphical user interface (GUI). The device is fully programmed and requires no algorithm or firmware development.

The bq78PL114 can be upgraded to the bq78PL114S12 by downloading the bq78PL114S12 firmware. The firmware can be downloaded using the bqWizard application or during manufacturing. Upgrading to the bq78Pl114S12 changes the functionality of the LED1-LED5, LEDEN, and N/C pin #29. The bq78PL114S12 pin functions of LED1/SEG1-LED5/SEG5, PSH/BP/TP, and FIELD support LED, LCD, and electronic paper displays (EPDs). The user can configure the bq78PL114S12 for the desired display type.

In this document all descriptions for the bq78PL114 apply to the bq78PL114S12 except where different bq78PL114S12 functionality is specifically described.

The bq78PL114 master gateway battery controller is part of a complete Li-Ion control, monitoring, and safety solution designed for large series cell strings.

The bq78PL114 and bq78PL114S12 along with bq76PL102 PowerLAN™ dual-cell monitors provide complete battery-system control, communications, and safety functions for a structure of three up to twelve series cells. This PowerLAN system provides simultaneous, synchronized voltage and current measurements using one A/D per-cell technology. This eliminates system-induced noise from measurements and allows the precise, continuous, real-time calculation of cell impedance under all operating conditions, even during widely fluctuating load conditions.

PowerPump technology transfers charge between cells to balance their voltage and capacity. Balancing is possible during all battery modes: charge, discharge, and rest. Highly efficient charge-transfer circuitry nearly eliminates energy loss while providing true real-time balance between cells, resulting in longer run-time and improved cycle life.

Temperature is sensed by up to 12 external sensors and one on-chip sensor. This permits accurate temperature monitoring of each cell individually. Firmware is then able to compensate for the temperature-induced effects on capacity, impedance, and OCV on a cell-by-cell basis, resulting in superior charge/ discharge and balancing control.

External MOSFET control inputs provide user- definable direct hardware control over MOSFET states. Smart control prevents excessive current through MOSFET body diodes. Auxiliary inputs can be used for enhanced safety and control in large multicell arrays.

The bq78PL114 is completely user-configurable, with parametric tables in flash memory to suit a variety of cell chemistries, operating conditions, safety controls, and data reporting needs. It is easily configured using the supplied bqWizard graphical user interface (GUI). The device is fully programmed and requires no algorithm or firmware development.

The bq78PL114 can be upgraded to the bq78PL114S12 by downloading the bq78PL114S12 firmware. The firmware can be downloaded using the bqWizard application or during manufacturing. Upgrading to the bq78Pl114S12 changes the functionality of the LED1-LED5, LEDEN, and N/C pin #29. The bq78PL114S12 pin functions of LED1/SEG1-LED5/SEG5, PSH/BP/TP, and FIELD support LED, LCD, and electronic paper displays (EPDs). The user can configure the bq78PL114S12 for the desired display type.

In this document all descriptions for the bq78PL114 apply to the bq78PL114S12 except where different bq78PL114S12 functionality is specifically described.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing 数据表 (Rev. B) 2009年 4月 30日
应用手册 Wide-Vin Battery-Charger Using SMBus MSP430 MCUs and bq Fuel Gauges (Rev. B) PDF | HTML 2019年 7月 12日
应用手册 PowerPump(TM) Balancing (Rev. B) 2011年 10月 26日
应用手册 SBData Commands For PowerLAN(TM) Master Gateway Controller 2011年 4月 14日
应用手册 What is a .tmap File? (Rev. A) 2011年 3月 10日
用户指南 bq78PL114 and bq78PL114S12 Technical Reference Manual (Rev. B) 2010年 5月 25日
应用手册 Quick-Start Guide for BQ78PL114 with BQ76PL102 Family Gas Gauges 2010年 4月 26日
应用手册 Chemistry Selection for the bq78PL114 (Rev. B) 2010年 2月 12日
应用手册 bq78PL114 System Design Guidelines 2009年 12月 1日
应用手册 Configuring the bq78PL114 Cell Count (Rev. A) 2009年 5月 20日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

应用软件和框架

BQ78PL11XAPI-SW bq78PL11X Application Programming Interface Software

This Application Programming Interface (API) is designed to support the production flow ofa PowerLAN Master Gateway controller based hardware. The methods provide a rich interfacefor calibrating, configuring, and updating firmware. This API is built on the .NET framework andcontains a COM visible (...)

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ78PL114 具有 PowerPump 电池平衡技术的 PowerLAN 网关电池管理控制器 BQ78PL116 具有 PowerPump 电池平衡技术的 PowerLAN 主网关控制器
固件

USB2GPIO-LOADER-SW — USB-TO-GPIO EVM 固件加载程序

USB-TO-GPIO EVM 附带了一个与 HCE-BMS 产品 (bq78PL114) 不兼容的固件。USB-TO-GPIO EVM 必须进行重新编程以实现与 BMS-HCE 器件配合使用。此固件加载程序用于改造 USB-TO-GPIO EVM 中的固件,从而使其可与 bq78PL114EVM 一起使用。
支持软件

BQWIZARD bqWizard Setup Version 3.1

The bqWizard™ application software allows the user to evaluate the condition, or state, of the battery Pack and Cells in the system. This software gives detailed insight into the workings of evaluation modules and user custom battery packs. The software is used to configure and setup (...)

支持的产品和硬件

支持的产品和硬件

产品
电池监测器和平衡器
BQ76PL102 具有 PowerPump 电池平衡技术的 PowerLAN 双节锂离子电池监测器
电池电量监测
BQ78PL114 具有 PowerPump 电池平衡技术的 PowerLAN 网关电池管理控制器 BQ78PL116 具有 PowerPump 电池平衡技术的 PowerLAN 主网关控制器
软件
应用软件和框架
BQWIZARD bqWizard™ 应用软件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGZ) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频