产品详情

Rating Catalog Number of series cells (max) 2 Number of series cells (min) 1 Features Cell balancing, LDO output, Multi-cell support Vin (max) (V) 4.5 Communication interface No Communication Device type Cell monitor and balancer Operating temperature range (°C) -40 to 85 Operating current (typ) (µA) 250
Rating Catalog Number of series cells (max) 2 Number of series cells (min) 1 Features Cell balancing, LDO output, Multi-cell support Vin (max) (V) 4.5 Communication interface No Communication Device type Cell monitor and balancer Operating temperature range (°C) -40 to 85 Operating current (typ) (µA) 250
VQFN (RGT) 16 9 mm² 3 x 3
  • Monitors up to Two Individual Cell Voltages and Temperatures
  • Part of a Complete Low-Cost Solution for Battery Packs of up to 12 Series and One or More Parallel Cells (When Used With bq78PL114).
  • Advanced PowerPump Balancing Technology Equalizes Cells in Li-Ion Battery Packs, Resulting in Longer Run Time and Cell Life.
  • PowerPump™ Cell Balancing Transfers Charge From Cell to Cell During all Operating Conditions – No Wasteful Current Bleeding or Associated Heat Buildup.
  • Unique PowerLAN Isolated Communications Technology Permits Simultaneous Measurement of All Individual Cell Voltages in a Series String.
  • Low Current Consumption:
    • <250 µA Active
    • <35 µA Standby
    • <1 µA Undervoltage Shutdown
  • Connects Directly to Cells, No Resistive Dividers
  • Internal LDO Regulator for Support Circuitry
  • Ultrasmall Footprint, 3-mm × 3-mm
  • Millivolt Measurement Resolution Using Delta-Sigma A/D Converter
  • Self-Calibrating Time Base – No Crystal Required When Used With bq78PL114
  • APPLICATIONS
    • Uninterruptible Power Supplies (UPS)
    • Portable Medical and Test Equipment
    • Electric Bikes and Mild-EV Battery Packs
    • Multicell Series Strings ≥ 5S

PowerPump, PowerLAN are trademarks of Texas Instruments.

  • Monitors up to Two Individual Cell Voltages and Temperatures
  • Part of a Complete Low-Cost Solution for Battery Packs of up to 12 Series and One or More Parallel Cells (When Used With bq78PL114).
  • Advanced PowerPump Balancing Technology Equalizes Cells in Li-Ion Battery Packs, Resulting in Longer Run Time and Cell Life.
  • PowerPump™ Cell Balancing Transfers Charge From Cell to Cell During all Operating Conditions – No Wasteful Current Bleeding or Associated Heat Buildup.
  • Unique PowerLAN Isolated Communications Technology Permits Simultaneous Measurement of All Individual Cell Voltages in a Series String.
  • Low Current Consumption:
    • <250 µA Active
    • <35 µA Standby
    • <1 µA Undervoltage Shutdown
  • Connects Directly to Cells, No Resistive Dividers
  • Internal LDO Regulator for Support Circuitry
  • Ultrasmall Footprint, 3-mm × 3-mm
  • Millivolt Measurement Resolution Using Delta-Sigma A/D Converter
  • Self-Calibrating Time Base – No Crystal Required When Used With bq78PL114
  • APPLICATIONS
    • Uninterruptible Power Supplies (UPS)
    • Portable Medical and Test Equipment
    • Electric Bikes and Mild-EV Battery Packs
    • Multicell Series Strings ≥ 5S

PowerPump, PowerLAN are trademarks of Texas Instruments.

The bq76PL102 PowerLAN dual-cell battery monitor is part of a complete scalable battery management system for use with arrays of up to 12 Li-Ion rechargeable cells. The bq76PL102 connects to one or two cells in a series string, performs voltage and temperature monitoring of each individual cell, and reports these parameters over the PowerLAN communication network. Together with a bq78PL114 master-gateway battery controller, the bq76PL102 forms a complete battery monitoring and management system for higher cell-count applications.

Partitioning of the battery monitor function on a per cell basis permits connection and measurement close to the cell. This results in superior accuracy and management over competing solutions. This scheme also facilitates the PowerPump cell balancing system, a technique which actively balances capacities of Li-Ion batteries without the excessive heat or limitations of bleed-balancing techniques.

The bq76PL102 PowerPump cell balancing technology uses a charge-transfer methodology which does not bleed off excess energy as heat, but instead moves energy dynamically from cell to cell as needed. Balancing is performed during all battery operational modes – charge, discharge, and rest. Balancing is automatically coordinated between all cells on a PowerLAN system. PowerPump balancing technology results in longer run time and longer cell life.

The PowerLAN communications architecture has been engineered to provide robust communications in tough EMI/RFI environments while avoiding the excessive power draw, high parts count, and elevated cost of other solutions. PowerLAN permits easy scalability using series connections of bq76PL102 dual-cell battery monitors. High-cell-count battery systems of up to 12 series cells are easily constructed without complicated high-voltage cell measurement restrictions.

The bq76PL102 works with the bq78PL114 master-gateway battery controller.

The bq76PL102 PowerLAN dual-cell battery monitor is part of a complete scalable battery management system for use with arrays of up to 12 Li-Ion rechargeable cells. The bq76PL102 connects to one or two cells in a series string, performs voltage and temperature monitoring of each individual cell, and reports these parameters over the PowerLAN communication network. Together with a bq78PL114 master-gateway battery controller, the bq76PL102 forms a complete battery monitoring and management system for higher cell-count applications.

Partitioning of the battery monitor function on a per cell basis permits connection and measurement close to the cell. This results in superior accuracy and management over competing solutions. This scheme also facilitates the PowerPump cell balancing system, a technique which actively balances capacities of Li-Ion batteries without the excessive heat or limitations of bleed-balancing techniques.

The bq76PL102 PowerPump cell balancing technology uses a charge-transfer methodology which does not bleed off excess energy as heat, but instead moves energy dynamically from cell to cell as needed. Balancing is performed during all battery operational modes – charge, discharge, and rest. Balancing is automatically coordinated between all cells on a PowerLAN system. PowerPump balancing technology results in longer run time and longer cell life.

The PowerLAN communications architecture has been engineered to provide robust communications in tough EMI/RFI environments while avoiding the excessive power draw, high parts count, and elevated cost of other solutions. PowerLAN permits easy scalability using series connections of bq76PL102 dual-cell battery monitors. High-cell-count battery systems of up to 12 series cells are easily constructed without complicated high-voltage cell measurement restrictions.

The bq76PL102 works with the bq78PL114 master-gateway battery controller.

下载 观看带字幕的视频 视频

特别说明

不建议将该产品用于磷酸铁锂和类似的低压电池化学制品。

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
BQ78PL116 正在供货 具有 PowerPump 电池平衡技术的 PowerLAN 主网关控制器 This product supports up to 16-series cells.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 PowerLAN Dual-Cell Li-Ion Monitor with PowerPump Cell Balancing 数据表 (Rev. A) 2009年 10月 15日
应用手册 PowerPump(TM) Balancing (Rev. B) 2011年 10月 26日
用户指南 bq78PL116EVM Evaluation Module 2011年 1月 19日
应用手册 Quick-Start Guide for BQ78PL114 with BQ76PL102 Family Gas Gauges 2010年 4月 26日
应用手册 bq78PL114 System Design Guidelines 2009年 12月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

支持软件

BQWIZARD bqWizard Setup Version 3.1

The bqWizard™ application software allows the user to evaluate the condition, or state, of the battery Pack and Cells in the system. This software gives detailed insight into the workings of evaluation modules and user custom battery packs. The software is used to configure and setup (...)

支持的产品和硬件

支持的产品和硬件

产品
电池监测器和平衡器
BQ76PL102 具有 PowerPump 电池平衡技术的 PowerLAN 双节锂离子电池监测器
电池电量监测
BQ78PL114 具有 PowerPump 电池平衡技术的 PowerLAN 网关电池管理控制器 BQ78PL116 具有 PowerPump 电池平衡技术的 PowerLAN 主网关控制器
软件
应用软件和框架
BQWIZARD bqWizard™ 应用软件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGT) 16 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频