可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
CC2340R5 正在供货 具有超低待机电流、512kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU This product is a newer device with improved functionality.
CC2340R2 正在供货 具有超低待机电流、256kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU This product is a newer device with improved functionality.

产品详情

CPU Arm® Cortex®-M3 Technology Bluetooth® LE, Proprietary 2.4 GHz, Zigbee Protocols Bluetooth® Low Energy Flash memory (kByte) 128 RAM (kByte) 20 Peripherals 12-bit ADC 8-channel, 2 SPI, 4 timers, I2C, I2S, Sensor controller Number of GPIOs 10, 15, 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Cryptographic accelerators RNG Operating system TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 85 Edge AI enabled No
CPU Arm® Cortex®-M3 Technology Bluetooth® LE, Proprietary 2.4 GHz, Zigbee Protocols Bluetooth® Low Energy Flash memory (kByte) 128 RAM (kByte) 20 Peripherals 12-bit ADC 8-channel, 2 SPI, 4 timers, I2C, I2S, Sensor controller Number of GPIOs 10, 15, 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure boot, Secure debug, Secure firmware & software update Cryptographic accelerators RNG Operating system TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 85 Edge AI enabled No
VQFN (RHB) 32 25 mm² (5 mm × 5 mm) VQFN (RSM) 32 16 mm² (4 mm × 4 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • Microcontroller
    • Powerful ARM® Cortex®-M3
    • EEMBC CoreMark® Score: 142
    • Up to 48-MHz Clock Speed
    • 128KB of In-System Programmable Flash
    • 8KB of SRAM for Cache
    • 20KB of Ultralow-Leakage SRAM
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-The-Air Upgrade (OTA)
  • Ultralow-Power Sensor Controller
    • Can Run Autonomous From the Rest of the System
    • 16-Bit Architecture
    • 2KB of Ultralow-Leakage SRAM for Code and Data
  • Efficient Code Size Architecture, Placing Drivers, Bluetooth® Low Energy Controller, IEEE 802.15.4 MAC, and Bootloader in ROM
  • RoHS-Compliant Packages
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All Digital Peripheral Pins Can Be Routed to Any GPIO
    • Four General-Purpose Timer Modules
      (Eight 16-Bit or Four 32-Bit Timers, PWM Each)
    • 12-Bit ADC, 200-ksamples/s, 8-Channel Analog MUX
    • Continuous Time Comparator
    • Ultralow-Power Analog Comparator
    • Programmable Current Source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-Time Clock (RTC)
    • AES-128 Security Module
    • True Random Number Generator (TRNG)
    • 10, 15, or 31 GPIOs, Depending on Package Option
    • Support for Eight Capacitive-Sensing Buttons
    • Integrated Temperature Sensor
  • External System
    • On-Chip internal DC-DC Converter
    • Very Few External Components
    • Seamless Integration With the SimpleLink™ CC2590 and CC2592 Range Extenders
    • Pin Compatible With the SimpleLink CC13xx in 4-mm × 4-mm and 5-mm × 5-mm VQFN Packages
  • Low Power
    • Wide Supply Voltage Range
      • Normal Operation: 1.8 to 3.8 V
      • External Regulator Mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode Sensor Controller: 8.2 µA/MHz
    • Standby: 1 µA (RTC Running and RAM/CPU Retention)
    • Shutdown: 100 nA (Wake Up on External Events)
  • RF Section
    • 2.4-GHz RF Transceiver Compatible With Bluetooth Low Energy (BLE) 4.2 Specification and IEEE 802.15.4 PHY and MAC
    • Excellent Receiver Sensitivity (–97 dBm for BLE and –100 dBm for 802.15.4), Selectivity, and Blocking Performance
    • Link budget of 102 dB/105 dB (BLE/802.15.4)
    • Programmable Output Power up to +5 dBm
    • Single-Ended or Differential RF Interface
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSI EN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Tools and Development Environment
    • Full-Feature and Low-Cost Development Kits
    • Multiple Reference Designs for Different RF Configurations
    • Packet Sniffer PC Software
    • Sensor Controller Studio
    • SmartRF™ Studio
    • SmartRF Flash Programmer 2
    • IAR Embedded Workbench® for ARM
    • Code Composer Studio™

All trademarks are the property of their respective owners.

  • Microcontroller
    • Powerful ARM® Cortex®-M3
    • EEMBC CoreMark® Score: 142
    • Up to 48-MHz Clock Speed
    • 128KB of In-System Programmable Flash
    • 8KB of SRAM for Cache
    • 20KB of Ultralow-Leakage SRAM
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-The-Air Upgrade (OTA)
  • Ultralow-Power Sensor Controller
    • Can Run Autonomous From the Rest of the System
    • 16-Bit Architecture
    • 2KB of Ultralow-Leakage SRAM for Code and Data
  • Efficient Code Size Architecture, Placing Drivers, Bluetooth® Low Energy Controller, IEEE 802.15.4 MAC, and Bootloader in ROM
  • RoHS-Compliant Packages
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All Digital Peripheral Pins Can Be Routed to Any GPIO
    • Four General-Purpose Timer Modules
      (Eight 16-Bit or Four 32-Bit Timers, PWM Each)
    • 12-Bit ADC, 200-ksamples/s, 8-Channel Analog MUX
    • Continuous Time Comparator
    • Ultralow-Power Analog Comparator
    • Programmable Current Source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-Time Clock (RTC)
    • AES-128 Security Module
    • True Random Number Generator (TRNG)
    • 10, 15, or 31 GPIOs, Depending on Package Option
    • Support for Eight Capacitive-Sensing Buttons
    • Integrated Temperature Sensor
  • External System
    • On-Chip internal DC-DC Converter
    • Very Few External Components
    • Seamless Integration With the SimpleLink™ CC2590 and CC2592 Range Extenders
    • Pin Compatible With the SimpleLink CC13xx in 4-mm × 4-mm and 5-mm × 5-mm VQFN Packages
  • Low Power
    • Wide Supply Voltage Range
      • Normal Operation: 1.8 to 3.8 V
      • External Regulator Mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode Sensor Controller: 8.2 µA/MHz
    • Standby: 1 µA (RTC Running and RAM/CPU Retention)
    • Shutdown: 100 nA (Wake Up on External Events)
  • RF Section
    • 2.4-GHz RF Transceiver Compatible With Bluetooth Low Energy (BLE) 4.2 Specification and IEEE 802.15.4 PHY and MAC
    • Excellent Receiver Sensitivity (–97 dBm for BLE and –100 dBm for 802.15.4), Selectivity, and Blocking Performance
    • Link budget of 102 dB/105 dB (BLE/802.15.4)
    • Programmable Output Power up to +5 dBm
    • Single-Ended or Differential RF Interface
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSI EN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Tools and Development Environment
    • Full-Feature and Low-Cost Development Kits
    • Multiple Reference Designs for Different RF Configurations
    • Packet Sniffer PC Software
    • Sensor Controller Studio
    • SmartRF™ Studio
    • SmartRF Flash Programmer 2
    • IAR Embedded Workbench® for ARM
    • Code Composer Studio™

All trademarks are the property of their respective owners.

The CC2650 device is a wireless MCU targeting Bluetooth, ZigBee® and 6LoWPAN, and ZigBee RF4CE remote control applications.

The device is a member of the CC26xx family of cost-effective, ultralow power, 2.4-GHz RF devices. Very low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin cell batteries and in energy-harvesting applications.

The CC2650 device contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultralow power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2650 device is ideal for applications within a whole range of products including industrial, consumer electronics, and medical.

The Bluetooth Low Energy controller and the IEEE 802.15.4 MAC are embedded into ROM and are partly running on a separate ARM Cortex-M0 processor. This architecture improves overall system performance and power consumption and frees up flash memory for the application.

The Bluetooth and ZigBee stacks are available free of charge from www.ti.com.

The CC2650 device is a wireless MCU targeting Bluetooth, ZigBee® and 6LoWPAN, and ZigBee RF4CE remote control applications.

The device is a member of the CC26xx family of cost-effective, ultralow power, 2.4-GHz RF devices. Very low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin cell batteries and in energy-harvesting applications.

The CC2650 device contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultralow power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2650 device is ideal for applications within a whole range of products including industrial, consumer electronics, and medical.

The Bluetooth Low Energy controller and the IEEE 802.15.4 MAC are embedded into ROM and are partly running on a separate ARM Cortex-M0 processor. This architecture improves overall system performance and power consumption and frees up flash memory for the application.

The Bluetooth and ZigBee stacks are available free of charge from www.ti.com.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
CC1352R 正在供货 具有 EdgeAI 支持的 SimpleLink™ Arm Cortex-M4F 多频带低于 1GHz 和 2.4GHz 无线 MCU This product has more available flash memory and supports dual-band radio operation with quarterly software updates (including Zigbee, 15.4, & BLE).

技术文档

未找到结果。请清除搜索并重试。
查看全部 73
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 CC2650 SimpleLink™ Multistandard Wireless MCU 数据表 (Rev. B) PDF | HTML 2016-7-19
* 用户指南 CC13x0, CC26x0 SimpleLink™ Wireless MCU Technical Reference Manual (Rev. I) PDF | HTML 2020-6-23
* 勘误表 CC2650 SimpleLink™ Multistandard Wireless MCU Errata 2018-9-7
网络安全公告文章 Invalid Bluetooth® LE Data Length Extension (DLE) Parameter Leading to DoS PDF | HTML 2026-5-28
网络安全公告文章 Denial of Service during Bluetooth LE authentication and connection PDF | HTML 2026-5-28
网络安全公告文章 Missing ECC Input Validations on CC2640 and CC2650 Devices (Rev. A) PDF | HTML 2026-4-29
应用手册 如何认证您的蓝牙产品 (Rev. N) PDF | HTML 英语版 (Rev.N) PDF | HTML 2025-11-26
应用手册 CC13xx、CC26xx、CC23xx 和 CC27xx 系列无线 MCU 的晶 体振荡器和晶体选型 (Rev. L) PDF | HTML 英语版 (Rev.L) PDF | HTML 2025-5-5
应用手册 CC2538、CC13xx 和 CC26xx 串行引导加载程序接口 (Rev. E) PDF | HTML 英语版 (Rev.E) PDF | HTML 2024-8-19
应用手册 CC13xx/CC26xx 硬件配置和 PCB 设计注意事项 (Rev. H) PDF | HTML 英语版 (Rev.H) PDF | HTML 2024-6-3
应用手册 针对在免许可证 2.4GHz/5GHz 频段运行的 SRD 的 CE 法规 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022-11-7
网络安全公告文章 低功耗蓝牙 - 无效的连接请求 (SweynTooth) (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021-12-17
网络安全公告文章 低功耗 Bluetooth® – 有关 CC1350 和 CC26x0 器件通过 SPI 发送的 UNPI 数据包缺失长度检查 英语版 2021-11-22
网络安全公告文章 SimpleLink™ 器件的变量时间标签比较 英语版 PDF | HTML 2021-11-19
应用手册 硬件从 CC26x0 迁移到 CC26x2R (Rev. D) PDF | HTML 英语版 (Rev.D) 2021-9-9
网络安全公告文章 低功耗蓝牙、基本速率/增强型数据速率–方法混淆配对漏洞 英语版 PDF | HTML 2021-7-19
应用手册 Running Bluetooth® Low Energy on CC13x2/CC26xx Without a 32 kHz Crystal (Rev. C) PDF | HTML 2019-9-23
应用手册 Debugging Communication Range (Rev. A) PDF | HTML 2019-5-23
用户指南 SimpleLink SDK Power Management: MSP432, MSP432E4, CC13xx/CC26xx, and CC32xx (Rev. J) 2019-1-29
应用手册 Measuring CC13xx and CC26xx current consumption (Rev. D) PDF | HTML 2019-1-10
用户指南 CC2640/CC2650 Bluetooth low energy Software Developer’s Guide (Rev. E) PDF | HTML 2018-3-14
应用手册 Integrating Sensor Controller Studio Examples Into ProjectZero 2018-1-8
应用手册 Network Algorithms for LPWAN Technical Brief 2017-11-13
应用手册 CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) PDF | HTML 2017-10-2
白皮书 SimpleLink™ MSP432™ MCU for electronic lock and intrusion HMI keypad 2017-9-18
应用手册 适用于Bluetooth®低耗能的ETSI EN 300 328 RX 阻塞测试 英语版 PDF | HTML 2017-9-5
应用手册 Design Considerations for High Temperature Applications Using the CC2640R2F-Q1 2017-8-15
应用手册 使用TI BLE-Stack™ 实现Eddystone™ Bluetooth® 智能信 标 (Rev. A) 英语版 (Rev.A) PDF | HTML 2017-8-15
应用手册 Johanson Balun for the CC26xx Device Family 2017-8-7
应用手册 通过远程控制传输语音 英语版 2017-7-12
用户指南 CC26x0/CC13x0 SimpleLink™ Wireless MCU Power Management Software Development Ref (Rev. A) PDF | HTML 2017-4-17
技术文章 Use TI’s Bluetooth® low energy solution to differentiate your HomeKit products PDF | HTML 2017-3-7
技术文章 IoT is making buildings greener and more intelligent. Value versus affordability PDF | HTML 2017-1-4
应用手册 Configuring the CC2640 for Bluetooth® Direct Test Mode 2016-12-6
技术文章 Bluetooth® low energy multi-role demystified PDF | HTML 2016-11-30
技术文章 Trends in building automation: predictive maintenance PDF | HTML 2016-11-1
产品概述 SimpleLink Ultra-low power wireless microcontroller platform (Rev. B) 2016-10-28
技术文章 Cutting the last wire to unleash Industry 4.0 PDF | HTML 2016-10-27
技术文章 Easily add Bluetooth® low energy to your existing MCU with a new certified module PDF | HTML 2016-10-18
技术文章 Top 5 reasons why TI’s CC2640 wireless MCU will differentiate your Bluetooth® low PDF | HTML 2016-10-17
技术文章 Head back to school with SimpleLink™ Academy PDF | HTML 2016-10-4
白皮书 Bringing Wireless Scalability to Intelligent Sensing Applications (Rev. B) 2016-8-25
技术文章 Trends in building automation: connected sensors in safety and security PDF | HTML 2016-7-20
技术文章 Make your Bluetooth® low energy solution fast, simple and secure with new Bluetoot PDF | HTML 2016-7-12
技术文章 Touch it. Talk to it. Remote control solutions that will change how you interact w PDF | HTML 2016-6-29
用户指南 TI-RTOS 2.20 for CC13xx/CC26xx SimpleLink Getting Started Guide (Rev. D) 2016-6-17
白皮书 A guide to SensorTag Hackathons: Resources 2016-3-8
更多文献资料 CC2650RC Quick Start User's Guide 2016-3-8
技术文章 Get connected with WEPTECH's 6LoWPAN IoT gateway solution PDF | HTML 2016-1-26
技术文章 What can we learn for IIoT from the man who invented the Web? PDF | HTML 2016-1-12
应用手册 Using the Wireless SimpleLink CC26xx in Ext Regulator Mode With the TPS62740 2015-11-19
技术文章 SimpleLink CC2640 wireless MCU is the first device in mass production designed to PDF | HTML 2015-11-12
技术文章 Swirl uses SimpleLink CC2640 wireless MCU to power down its new beacons PDF | HTML 2015-11-10
更多文献资料 SimpleLink CC2650 Evaluation Module Kit Quick Start Guide 2015-11-5
技术文章 Interfacing a BeagleBone BLE/Wi-Fi Cape with an Arrow Max10 DECA board: Part 3 PDF | HTML 2015-11-3
技术文章 Interfacing a BeagleBone BLE/Wi-Fi Cape with an Arrow Max10 DECA board: Part 2 PDF | HTML 2015-10-22
技术文章 Interfacing a BeagleBone BLE/Wi-Fi Cape with an Arrow Max10 DECA board: Part 1 PDF | HTML 2015-10-12
技术文章 How to use boost converters in wireless sensor nodes PDF | HTML 2015-10-6
技术文章 MSP MCUs: The right solution for industrial automation systems PDF | HTML 2015-10-6
应用手册 CC2640 Wireless MCU DC Supply Evaluation 2015-10-5
技术文章 New applications, new era for Bluetooth low energy PDF | HTML 2015-9-17
技术文章 Understanding wireless connectivity in industrial IoT applications PDF | HTML 2015-8-4
技术文章 9 reference designs to help you get started in the IoT this summer PDF | HTML 2015-7-23
电子书 Understanding Wireless Connectivity in the Industrial IoT 2015-7-22
技术文章 Program your SimpleLink CC2650 SensorTag with cloud-based development tools PDF | HTML 2015-6-29
技术文章 Achieve extremely long battery life in wireless sensor nodes PDF | HTML 2015-6-18
技术文章 Controlling ultra-low power CC2650 wireless MCU from anywhere in the world PDF | HTML 2015-6-11
技术文章 Bluetooth low energy SensorTag kit mobile application development in JavaScript ma PDF | HTML 2015-6-5
技术文章 Create – develop – prototype – 3D print your IoT idea with SimpleLink SensorTag PDF | HTML 2015-6-3
技术文章 What new can you do with the MSP430FR6972 MCU? PDF | HTML 2015-6-3
应用手册 Using GCC/GDB With SimpleLink CC26xx PDF | HTML 2015-2-23
产品概述 SimpleLink Bluetooth Smart CC2640 Wireless Microcontroller 2015-2-10
更多文献资料 SimpleLink CC2650 Development Kit Quick Start Guide 2015-1-12

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BOOSTXL-CC2650MA — TI SimpleLink™ 低功耗 Bluetooth® CC2650 模块 BoosterPack™ 插件模块

SimpleLink™ 低功耗 Bluetooth® CC2650 模块 BoosterPack 插件模块是一种快速简便的方法,可将低功耗蓝牙添加到 LaunchPad™ 开发套件中。只需将 CC2650 模块 BoosterPack 套件插入 MSP432™ 微控制器 (MCU) LaunchPad 套件,即可开始使用!此处提供了用于开始开发的软件示例。

CC2650 模块 BoosterPack 套件配有无线网络处理器软件,该软件允许您使用简单 UART 接口将低功耗蓝牙连接添加到任何应用。模块 BoosterPack 套件还包含一个 JTAG 连接,用于对 CC2650 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

ALGO-3P-UISP1-TI — 适用于德州仪器 (TI) 器件的 Algocraft μISP1 编程器

μISP 既可以连接到主机 PC(内置 RS-232、USB 和 LAN 连接),也可以在独立模式下运行。

只需按下 START 按钮或通过某些 TTL 控制线,即可在独立模式下执行编程周期。

其紧凑的尺寸和多功能性便于集成到生产环境、手动和自动流程中。

来源:Algocraft
支持的产品和硬件
开发套件

CC2650STK — SimpleLink™ 低功耗蓝牙/多标准 SensorTag

新型 SensorTag 物联网套件邀请您将自己的云连接产品创意付诸实践。现新推出的 SensorTag 包含 10 个采用微型红色封装的低功耗 MEMS 传感器。它可通过 DevPack 实现扩展,因此易于自行添加传感器或传动器。

通过低功耗蓝牙连接到云,在 3 分钟内在线获得传感器数据。SensorTag 开箱即可使用,带有 iOS 和 Android 应用,无需编程经验即可开始操作。

全新的 SensorTag 基于 CC2650 无线 MCU,功耗比此前的低功耗蓝牙产品低 75%。因此,SensorTag 可由电池供电,而且一个纽扣电池可以工作多年。

低功耗蓝牙 SensorTag 包含 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

TMDSEMU200-U — XDS200 USB 调试探针

XDS200 是用于调试 TI 嵌入式器件的调试探针(仿真器)。对于大多数器件,建议使用较新、成本较低的 XDS110 (www.ti.com/tool/TMDSEMU110-U)。XDS200 在单个仓体中支持更广泛的标准(IEEE1149.1、IEEE1149.7、SWD)。所有 XDS 调试探针在所有具有嵌入式跟踪缓冲器 (ETB) 的 Arm® 和 DSP 处理器中均支持内核和系统跟踪。

XDS200 通过 TI 20 引脚连接器(带有适用于 TI 14 引脚、Arm Cortex® 10 引脚和 Arm 20 引脚的多个适配器)连接到目标板,并通过 USB2.0 高速 (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

LB-3P-TRACE32-WIRELESS — 用于无线连接的 Lauterbach TRACE32® 调试系统

Lauterbach TRACE32® 工具是一套先进的硬件和软件组件,开发人员可通过它分析、优化和认证 TI 的许多无线连接芯片。这套全球知名的嵌入式系统调试解决方案是所有开发阶段(从器件前开发一直到产品认证和现场故障排除)的理想解决方案:   完整的片上断点支持;运行时存储器访问;闪存编程和基准测试计数器。所有功能均可脚本化,使开发人员能够反复执行相同的测试序列。Lauterbach 工具直观的模块化设计可为工程师提供当今最高的可用性能,并提供可随需求变化而调整和扩展的系统。经认证的工具资质认证支持套件 (TQSK) 提供了一种便捷而全面的方法来鉴定 TRACE32® (...)

来源:Lauterbach GmbH
支持的产品和硬件
调试探针

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

支持的产品和硬件
硬件编程工具

ACROVIEW-3P-AP6000 — AP6000 programmer support all TI programmable chips, including EP Product, Power ICs, and Gauge ICs

AP6000, launched by Acroview, is a universal programmer designed to support TI ICs across all series. Leveraging Acroview's highly skilled algorithm R&D engineering team, it delivers the fastest chip support speed in the industry.The AP6000 is capable of programming 8 chips simultaneously, and (...)

支持的产品和硬件
硬件编程工具

ACROVIEW-3P-AP8000 — AP8000 Universal Programming System, including all TI programmable chips.

AP8000 is a leading technology platform of Universal Programming developed by Acroview. We have an accomplished team of algorithm R&D engineers, to offer the fastest chip support software development service among the industry. The AP8000 can support the programming of 8 chips simultaneously. (...)

支持的产品和硬件
硬件编程工具

ALGO-3P-WRITENOW — Algocraft WriteNow! 编程器

WriteNow! 系列系统内编程器是编程行业的突破性产品。该系列编程器支持来自不同制造商的众多器件(微控制器、存储器、CPLD 和其他可编程器件),并具有紧凑的尺寸,方便与 ATE/固定装置集成。它们可独立运行,也可连接到主机 PC(内置 RS-232、LAN 和 USB 连接),并附带易于使用的软件实用程序。

来源:Algocraft
支持的产品和硬件
IDE、配置、编译器或调试器

CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

支持的产品和硬件
IDE、配置、编译器或调试器

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
支持的产品和硬件
IDE、配置、编译器或调试器

SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio

Sensor Controller Studio 用于编写、测试和调试 CC26xx/CC13xx 传感器控制器的代码,以便设计超低功耗应用。

该工具生成传感器控制器接口驱动程序,这是一组编译到系统 CPU (ARM Cortex-M3/M4) 应用的 C 源文件。这些源文件包含传感器控制器固件映像和关联的定义以及允许系统 CPU 应用控制传感器控制器并交换数据的通用函数。

传感器控制器是小型的 CPU 内核,针对低功耗和高效外设运行进行了高度优化。传感器控制器位于 CC26xx/CC13xx 辅助 (AUX) 电源/时钟域中,可以独立于系统 CPU 和 MCU (...)

支持的产品和硬件
IDE、配置、编译器或调试器

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

支持的产品和硬件
IDE、配置、编译器或调试器

TSK-3P-VX-TOOLSET — 用于 Arm 的 TASKING VX-toolset

VX-toolset 是专为特定 Cortex-M 和 Cortex-R 核心器件设计的经认证编译器工具链,适用于安全关键型嵌入式软件开发。借助 Eclipse IDE 集成、高级多核支持和 TASKING BlueBox 调试程序兼容性,VX-toolset 简化了开发。已通过 TÜV NORD 认证,符合 ISO 26262 至 ASIL D 级以及 ISO 21434 标准。

支持的产品和硬件
入门

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
支持的产品和硬件
驱动程序或库

BLE-STACK-2-X — BLE-STACK - V2.2 (Support for CC2640/CC2650)

这款免版费的 BLE-Stack 适用于 TI SimpleLink™ 低功耗 Bluetooth® 系列基于 ARM® Cortex®-M3 的无线微控制器 (MCU),包括功能齐全的蓝牙 4.2 和蓝牙 5 认证栈以及所有必要的软件、示例应用和文档,可帮助快速开始单模式低功耗蓝牙 (BLE) 应用的开发。

特性

  • 蓝牙 5 支持 2 Mbps 高速模式、远距离模式(LE 编码 PHY)、广播扩展 (AE)、Privacy 1.2.1和通道选择算法 2。(仅限 BLE5-Stack)
  • 完全支持所有蓝牙核心规范 4.2 特性:LE 安全连接、LE 数据长度扩展和 LE 隐私 1.2。
  • (...)
支持的产品和硬件
驱动程序或库

TIMAC — IEEE802.15.4 媒体接入控制 (MAC) 软件堆栈

TIMAC - IEEE802.15.4 Medium Access Control (MAC) Software Stack

To download the free tools download click the "Get Software" button above. By subscribing, we will be able to notify you of updates when they become available and provide instructions on how to perform the update.

lock = 需要出口许可(1 分钟)
支持的产品和硬件
固件

SPRCAG5 — BOOSTXL-TLV8544PIR FIRMWARE

支持的产品和硬件
插件

SIMPLELINK-SDK-BLUETOOTH-PLUGIN — SimpleLink™ MCU SDK 蓝牙插件

SimpleLink™ SDK 蓝牙插件是一个配套软件包,支持在主机 SimpleLink 平台上使用蓝牙网络处理器 (NWP)。此软件包支持将 MSP432P4MSP432E4CC32xx 器件用作主机平台,并支持将 CC2650MODACC2640CC26x2R1 用作低功耗蓝牙网络处理器。通过使用支持的主机平台和支持的网络处理器,该双芯片解决方案可以用作 GAP 外设角色或 GAP 中心角色。此软件包可与 SimpleLink 软件开发套件 (SDK) (...)

支持的产品和硬件
软件编程工具

FLASH-PROGRAMMER-2 — SmartRF 闪存编程器 v2

SmartRF Flash Programmer 2 可通过调试和串行接口对德州仪器 (TI) 基于 ARM 的低功耗射频无线 MCU 中的闪存进行编程。请查看配套产品列表,了解是否兼容。Uniflash 还可用于对任何 SimpleLink 产品进行编程。

SmartRF Flash Programmer 可用于对德州仪器 (TI) 的 8051 低功耗射频无线 MCU 中的闪存进行编程,还可用于升级 SmartRF05 评估板、SmartRF 收发器评估板 (TrxEB) 和 CC 调试器上的固件和引导加载程序。

SmartRF Flash Programmer 和 SmartRF (...)

支持的产品和硬件
软件编程工具

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash 是 TI 庞大的 CCStudio™ 开发生态系统的成员并且是一款软件工具,用于对 TI 微控制器和无线连接器件上的片上闪存以及 TI 处理器的板载闪存进行编程。UniFlash 提供图形界面和命令行界面,可在桌面上或云中运行。

可以在 CCStudio 开发人员专区从云中运行 UniFlash,也可以将其下载并在 Windows®、Linux® 和 macOS® 计算机上使用。

请注意,毫米波、AMx、K2G 和 J7 器件不支持 macOS。AMx、K2G 和 J7 器件仅在命令行上受支持。

支持的产品和硬件
支持软件

PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1

SmartRF 数据包监听器 2

SmartRF 数据包监听器 2 包括用于采集和显示通过无线电传输的数据包的软件和固件。相应的捕获设备通过 USB 连接至 PC。SmartRF 数据包监听器 2 支持 CC13xx 和 CC26xx 系列器件作为捕获器件,并使用 Wireshark 显示和过滤数据包。下表列出了支持的协议。

SmartRF 数据包监听器 2 包括以下组件:

  • PC 工具(SmartRF 监听器助手),用于配置捕获器件并与之通信
  • 可将 CC13xx 或 CC26xx Launchpad 用作捕获器件的固件
  • 固件源代码
  • 适用于 Wireshark 的解析器(IEEE 802.15.4ge 和 (...)
支持的产品和硬件
支持软件

RF-RANGE-ESTIMATOR — RF Range Estimator

该工具用于完成使用 TI 无线器件的室内和室外射频链路的距离估算。室外计算基于视线 (LOS)。对于室内估算,可以选择介于 Tx 和 Rx 单元之间的建筑材料。Tx 和 Rx 单元之间复合材料的衰减越大,距离就越短。
支持的产品和硬件
支持软件

SENSORTAG-SW — CC2541 SensorTag 软件

注意:我们正在纠正 SensorTag Android 源代码的“More Info”按钮的相关错误。在该错误修正之前,请单击此处获取 Android 源代码

SensorTag 包括适用于低成本和低功耗无线物联网应用的开放式硬件和软件参考设计。SensorTag 随完整源代码一起提供,具有应用定制所需的所有内容以及用于移动应用的源代码示例。

支持的产品和硬件
支持软件

SWRC258 — BLE Device Monitor (v2.9.0)

支持的产品和硬件
计算工具

BT-POWER-CALC — Bluetooth Power Calculator for CC13xx, CC26xx, CC23xx, and CC27xx devices

该工具用于计算 TI 蓝牙器件各种用例的低功耗蓝牙功耗估计值。该计算器包括广播和外设用例,可为不同用例的配置文件配置参数。计算器输出预期电池寿命的估算值。
支持的产品和硬件
计算工具

PACKET-SNIFFER-2 — SmartRF Packet Sniffer 2

SmartRF 数据包监听器 2

SmartRF 数据包监听器 2 包括用于采集和显示通过无线电传输的数据包的软件和固件。相应的捕获设备通过 USB 连接至 PC。SmartRF 数据包监听器 2 支持 CC13xx 和 CC26xx 系列器件作为捕获器件,并使用 Wireshark 显示和过滤数据包。下表列出了支持的协议。

SmartRF 数据包监听器 2 包括以下组件:

  • PC 工具(SmartRF 监听器助手),用于配置捕获器件并与之通信
  • 可将 CC13xx 或 CC26xx Launchpad 用作捕获器件的固件
  • 固件源代码
  • 适用于 Wireshark 的解析器(IEEE 802.15.4ge 和 (...)
支持的产品和硬件
计算工具

SMARTRF-STUDIO-7 — SmartRF Studio

SmartRF™ Studio 是一款 Windows 应用程序,可帮助射频系统设计人员在所有 TI CC1xxx 和 CC2xxx 低功耗射频器件的设计过程中的早期阶段轻松评估无线电。它简化了配置寄存器值和命令的生成以及射频系统的实际测试和调试。

SmartRF Studio 支持以下 TI 器件:

 

资源

支持的产品和硬件
设计工具

3P-WIRELESS-MODULES — 第三方无线模块搜索工具

第三方无线模块搜索工具可帮助开发人员识别符合其终端设备规格的产品,并采购可立即投产的无线模块。搜索工具中包含的第三方模块供应商是独立的第三方公司,这些公司在利用 TI 无线连接产品设计和制造无线模块领域拥有深厚的专业知识。

支持的产品和硬件
设计工具

SIMPLELINK-2-4GHZ-DESIGN-REVIEW — Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。在此处可找到申请审查的简单 3 步流程以及指向相关技术文档和资源的链接。

开始使用

申请审查 2.4GHz 硬件设计前,应在我们的 E2E 论坛上提交一般设计问题。

请确保您已准备好所需的文档,随硬件设计审查申请表一起发送:

  • 确认已查看产品页面上的所有硬件文档,包括数据表、设计指南、用户指南和其他硬件资源
  • 提供可移植文档格式 (PDF) 版本的原理图
  • 提供物料清单 (BOM)
  • 提供审查所需的各种详细信息
  • 提供审查所需的电路板设计(包括器件配置和引用标识符)的 Gerber 文件
  • (...)
支持的产品和硬件

许多 TI 参考设计都包括 CC2650

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHB) 32 Ultra Librarian
VQFN (RSM) 32 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频系列

观看全部视频

视频