产品详情

Configuration Universal Bits (#) 4 Technology family CD4000 Supply voltage (min) (V) 3 Supply voltage (max) (V) 18 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 8.5 IOL (max) (mA) 4.2 IOH (max) (mA) -4.2 Supply current (max) (µA) 3000 Features Balanced outputs, Positive input clamp diode, Standard speed (tpd > 50ns) Operating temperature range (°C) -55 to 125 Rating Catalog
Configuration Universal Bits (#) 4 Technology family CD4000 Supply voltage (min) (V) 3 Supply voltage (max) (V) 18 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 8.5 IOL (max) (mA) 4.2 IOH (max) (mA) -4.2 Supply current (max) (µA) 3000 Features Balanced outputs, Positive input clamp diode, Standard speed (tpd > 50ns) Operating temperature range (°C) -55 to 125 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • 4-Stage clocked shift operation
  • Synchronous parallel entry on all 4 stages
  • JK\ inputs on first stage
  • Asynchronous True/Complement control on all outputs
  • Static flip-flop operation; Master-slave configuration
  • Buffered inputs and outputs
  • High speed — 12 MHz (typ.) at VDD = 10 V
  • 100% tested for quiescent current at 20 V
  • Standardized, symmetrical output characteristics
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13A, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    • Counters, Registers
      • Arithmetic-unit registers
      • Shift-left — shift right registers
      • Serial-to-parallel/parallel-to-serial conversions
    • Sequence generation
    • Control circuits
    • Code conversion

  • 4-Stage clocked shift operation
  • Synchronous parallel entry on all 4 stages
  • JK\ inputs on first stage
  • Asynchronous True/Complement control on all outputs
  • Static flip-flop operation; Master-slave configuration
  • Buffered inputs and outputs
  • High speed — 12 MHz (typ.) at VDD = 10 V
  • 100% tested for quiescent current at 20 V
  • Standardized, symmetrical output characteristics
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13A, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications:
    • Counters, Registers
      • Arithmetic-unit registers
      • Shift-left — shift right registers
      • Serial-to-parallel/parallel-to-serial conversions
    • Sequence generation
    • Control circuits
    • Code conversion

CD4035B is a four-stage clocked signal serial register with provision for synchronous PARALLEL inputs to each stage and SERIAL inputs to the first stage via JK\ logic. Register stages 2, 3, and 4 are coupled in a serial D flip-flop configuration when the register is in the serial mode (PARALLEL/SERIAL control low).

Parallel entry into each register stage is permitted when the PARALLEL/SERIAL control is high.

In the parallel or serial mode information is transferred on positive clock transitions.

When the TRUE/COMPLEMENT control is high, the true contents of the register are available at the output terminals. When the TRUE/COMPLEMENT control is low, the outputs are the complements of the data in the register. THe TRUE/COMPLEMENT control functions asynchronously with respect to the CLOCK signal.

JK\ input logic is provided on the first stage SERIAL input to minimize logic requirements particularly in counting and sequence-generation applications. With JK\ inputs connected together, the first stage becomes a D flip-flop. An asynchronous common RESET is also provided.

The CD4035B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

CD4035B is a four-stage clocked signal serial register with provision for synchronous PARALLEL inputs to each stage and SERIAL inputs to the first stage via JK\ logic. Register stages 2, 3, and 4 are coupled in a serial D flip-flop configuration when the register is in the serial mode (PARALLEL/SERIAL control low).

Parallel entry into each register stage is permitted when the PARALLEL/SERIAL control is high.

In the parallel or serial mode information is transferred on positive clock transitions.

When the TRUE/COMPLEMENT control is high, the true contents of the register are available at the output terminals. When the TRUE/COMPLEMENT control is low, the outputs are the complements of the data in the register. THe TRUE/COMPLEMENT control functions asynchronously with respect to the CLOCK signal.

JK\ input logic is provided on the first stage SERIAL input to minimize logic requirements particularly in counting and sequence-generation applications. With JK\ inputs connected together, the first stage becomes a D flip-flop. An asynchronous common RESET is also provided.

The CD4035B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (M, M96, MT and NSR suffixes), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
CD74HC595 正在供货 具有三态输出寄存器的 8 位移位寄存器 Voltage range (2V to 6V), average drive strength (8mA), average propagation delay (20ns)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 CD4035B TYPES 数据表 (Rev. C) 2003年 10月 15日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训