功能优于所比较器件的普遍直接替代产品
CDCLVD110
- Low-Output Skew <30 ps (Typical) for Clock-Distribution Applications
- Distributes One Differential Clock Input to 10 LVDS Differential Clock Outputs
- VCC range 2.5 V ±5%
- Typical Signaling Rate Capability of Up to 1.1 GHz
- Configurable Register (SI/CK) Individually Enables Disables Outputs,
Selectable CLK0, CLK0 or CLK1, CLK1 Inputs - Full Rail-to-Rail Common-Mode Input Range
- Receiver Input Threshold ±100 mV
- Available in 32-Pin LQFP Package
- Fail-Safe I/O-Pins for VDD = 0 V (Power Down)
The CDCLVD110 clock driver distributes one pair of differential LVDS clock inputs (either CLK0 or CLK1) to 10 pairs of differential clock outputs (Q0, Q9) with minimum skew for clock distribution. The CDCLVD110 is specifically designed for driving 50- transmission lines.
When the control enable is high (EN = 1), the 10 differential outputs are programmable in that each output can be individually enabled/disabled (3-stated) according to the first 10 bits loaded into the shift register. Once the shift register is loaded, the last bit selects either CLK0 or CLK1 as the clock input. However, when EN = 0, the outputs are not programmable and all outputs are enabled.
The CDCLVD110 is characterized for operation from -40°C to 85°C.
Not Recommended for New Designs. Use CDCLVD110A as a Replacement.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Programmable Low-Voltage 1:10 LVDS Clock Driver 数据表 (Rev. C) | 2008年 1月 14日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点