产品详情

Display resolution (max) 1080p (1920x1080) System brightness (max) (lm) 5000 Array diagonal (in) 0.65 Chipset family DLPC4430 Input frame rate (max) (Hz) 120 Micromirror array size 1920x1080 Micromirror pitch (m) 0.0000076 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) 1080p (1920x1080) System brightness (max) (lm) 5000 Array diagonal (in) 0.65 Chipset family DLPC4430 Input frame rate (max) (Hz) 120 Micromirror array size 1920x1080 Micromirror pitch (m) 0.0000076 Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S600 (FYE) 350 1127 mm² (0 mm × 0 mm)

The TI DLP650NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright, affordable DLP 0.65-inch 1080p display solutions. The DLP650NE DMD—together with the DLPC4420 display controller and the DLPA100 power manager and motor driver—provides the capability to achieve high-performance systems, and is a great fit for display applications that require high resolution and 16:9 aspect ratio, high brightness, and system simplicity. The DLP650NE DMD can also utilize the DLPC4430 as a display controller.

The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third party providers.

Visit Getting Started With TI DLP Display Technology to learn more about how to start designing with the DMD.

The TI DLP650NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright, affordable DLP 0.65-inch 1080p display solutions. The DLP650NE DMD—together with the DLPC4420 display controller and the DLPA100 power manager and motor driver—provides the capability to achieve high-performance systems, and is a great fit for display applications that require high resolution and 16:9 aspect ratio, high brightness, and system simplicity. The DLP650NE DMD can also utilize the DLPC4430 as a display controller.

The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third party providers.

Visit Getting Started With TI DLP Display Technology to learn more about how to start designing with the DMD.

下载 观看带字幕的视频 视频

申请了解更多信息

您可能需要一个光学模块来继续开发。查看光学模块搜索工具,选择一款适合您 DMD 的光学模块。查看更多信息

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
DLP472NE 正在供货 0.47 英寸 1080p HSSI DLP® 数字微镜器件 (DMD) Alternate DMD for higher brightness
DLP781NE 正在供货 0.78 英寸 1080p ProAV DLP® 数字微镜器件 (DMD) Alternate DMD for higher brightness
DLP780NE 正在供货 0.78 英寸 1080p DLP® 数字微镜器件 (DMD) Alternate DMD for higher brightness

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLP650NEEVM — DLP650NEEVM 1080p 数字微镜器件 (DMD) 评估模块

DLP® 产品 DLP650NEEVM 在与 DLPC4430EVM 配合使用时,可缩短 DLP 0.65 英寸 1080p 系统的原型设计时间。DLP650NEEVM 为评估 0.65 英寸 1080p 数字微镜器件 (DMD) 提供了一款解决方案,旨在与 DLPC4430EVM 搭配使用,可在 DMD 上显示启动画面、测试图案和来自 HDMI 源的视频。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

DLPC4430EVM — DLPC4430EVM 单控制器配置评估模块

DLPC4430EVM 控制器 EVM 在与 DLP650NEEVM、DLP780NEEVM、DLP470NEEVM、DLP670REEVM、DLP800REEVM、DLP480REEVM、DLP550JEEVM、DLP550HEEVM 或 DLP650LEEVM 数字微镜器件 (DMD) EVM 结合使用时,可以加速超过 2000 流明的 DLP 1080p WUXGA 和 SVGA/XGA/WXGA 系统的原型制作时间。DLPC4430EVM 为驱动 1080p WUXGA 和 SVGA/XGA/WXGA DMDS 提供了一种解决方案,同时允许测试客户前端系统。DLPC4430EVM (...)

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
固件

DLP650NE-SW — DLP650NE 固件和 GUI

Our firmware and software provides an intuitive way to interface with DLP display controllers and DMDs. Each controller’s GUI allows customers to read and write registers as defined in the Software Programmer’s Guide, and to download new FLASH sequences.
支持的产品和硬件
3D DMD 机械几何

DLP-FYE-2511543-3D-DMD — 采用 FYE 封装(600 系列)3D-CAD 几何结构的 DLP650NE/6500FYE DMD

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
支持的产品和硬件
3D DMD 机械几何

DLPM045 — DLP650NE DMD With FYE Package (Series 600) 3D-CAD Geometry

支持的产品和硬件
计算工具

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
支持的产品和硬件
设计工具

DLP-OMM-SEARCH — DLP® 产品第三方搜索工具

为了充分满足您的设计需求并缩短产品上市时间,DLP® 产品与各种第三方合作,从光学模块和硬件设计到专用软件和其他生产服务全方位为您提供帮助。在下方所列两款搜索工具中择一下载或两款全部下载,快速浏览我们的第三方供应商,或寻找特定光学模块来满足您的需求。列表中产品、软件和服务的生产者和管理者为独立的第三方,而非德州仪器 (TI)。

第三方资源可以使用以下两款搜索工具检索:

  • DLP 产品第三方供应商搜索工具 (DLP-3P-SEARCH) 能够检索可以设计或制造光学元件、硬件、软件和辅助技术的服务供应商
  • DLP 产品光学模块搜索工具 (DLP-OMM-SEARCH) (...)
支持的产品和硬件
设计工具

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
支持的产品和硬件
设计工具

DLPR112 — DLP55X and DLP65X Optical Design Files

Optical design files include reference designs and guidelines for DLP55X and DLP65X family products
支持的产品和硬件
DMD 安装设计

DLP-SERIES-600-MOUNTING — Series 600 DMD mounting and electrical interconnect information

This file includes drawings and 3D-CAD models for Series 600 DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
支持的产品和硬件
DMD 安装设计

DLPR071 — Series 600 DMD Mounting and Electrical Interconnect Information

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
DLP-S600 (FYE) 350 Ultra Librarian

订购和质量

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频