可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
DRV8845 正在供货 采用智能调优技术的 35V、1.5A 四路 H 桥电机驱动器 Newer device with a wider voltage range, lower sleep current, smart tune and industry common footprint

产品详情

Number of full bridges 4 Vs (min) (V) 8 Vs ABS (max) (V) 34 Full-scale current (A) 1.5 Peak output current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 550 Sleep current (µA) 20 Control mode STEP/DIR Control interface Hardware (GPIO) Microstepping levels 8 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 4 Vs (min) (V) 8 Vs ABS (max) (V) 34 Full-scale current (A) 1.5 Peak output current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 550 Sleep current (µA) 20 Control mode STEP/DIR Control interface Hardware (GPIO) Microstepping levels 8 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • Dual PWM Microstepping Motor Driver
    • Built-In Microstepping Indexers
    • Up to 1.5-A Current Per Winding
    • Three-Bit Winding Current Control
      Allows up to Eight Current Levels
    • Low MOSFET On-Resistance
    • Selectable Slow or Mixed Decay Modes
  • 8-V to 32-V Operating Supply Voltage Range
  • Internal Charge Pump for Gate Drive
  • Built-in 3.3-V Reference
  • Simple Step/Direction Interface
  • Fully Protected Against Undervoltage,
    Overtemperature, and Overcurrent
  • Thermally-Enhanced Surface Mount Package
  • Dual PWM Microstepping Motor Driver
    • Built-In Microstepping Indexers
    • Up to 1.5-A Current Per Winding
    • Three-Bit Winding Current Control
      Allows up to Eight Current Levels
    • Low MOSFET On-Resistance
    • Selectable Slow or Mixed Decay Modes
  • 8-V to 32-V Operating Supply Voltage Range
  • Internal Charge Pump for Gate Drive
  • Built-in 3.3-V Reference
  • Simple Step/Direction Interface
  • Fully Protected Against Undervoltage,
    Overtemperature, and Overcurrent
  • Thermally-Enhanced Surface Mount Package

The DRV8821 provides a dual microstepping-capable stepper motor controller/driver solution for printers, scanners, and other office automation equipment applications.

Two independent stepper motor driver circuits include four H-bridge drivers and microstepping-capable indexer logic. Each of the motor driver blocks employ N-channel power MOSFETs configured as an H-bridge to drive the motor windings.

A simple step/direction interface allows easy interfacing to controller circuits. Pins allow configuration of the motor in full-step, half-step, quarter-step, or eighth step modes, and the selection of slow or mixed decay modes.

Internal shutdown functions are provided for over current protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV8821 is packaged in a 48-pin HTSSOP package (Eco-friendly : RoHS & no Sb/Br).

The DRV8821 provides a dual microstepping-capable stepper motor controller/driver solution for printers, scanners, and other office automation equipment applications.

Two independent stepper motor driver circuits include four H-bridge drivers and microstepping-capable indexer logic. Each of the motor driver blocks employ N-channel power MOSFETs configured as an H-bridge to drive the motor windings.

A simple step/direction interface allows easy interfacing to controller circuits. Pins allow configuration of the motor in full-step, half-step, quarter-step, or eighth step modes, and the selection of slow or mixed decay modes.

Internal shutdown functions are provided for over current protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV8821 is packaged in a 48-pin HTSSOP package (Eco-friendly : RoHS & no Sb/Br).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,但引脚排列有所不同
DRV8424 正在供货 具有集成电流检测功能和 1/256 微步进的 35V、2.5A 双极步进驱动器 DRV8424 is a newer device with integrated current sensing, smart tuning, high microstepping, P2P scalable family and smooth quiet motion
DRV8426 正在供货 具有集成电流检测功能和 1/256 微步进的 35V、1.5A 双极步进驱动器 DRV8424 is a newer device with integrated current sensing, smart tuning, high microstepping, P2P scalable family and smooth quiet motion
DRV8849 正在供货 具有智能调优和集成电流检测功能的 38V 1.5A 双步进电机驱动器 Newer device with a wider voltage range, lower sleep current, and smart tune

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 DRV8821 Dual Stepper Motor Controller and Driver 数据表 (Rev. J) PDF | HTML 2016年 1月 6日
应用手册 了解电机驱动器电流额定值 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024年 8月 6日
应用手册 有刷电机和步进电机电流调节的配置方法 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021年 11月 29日
应用手册 电流再循环和衰减模式 (Rev. A) 英语版 (Rev.A) PDF | HTML 2021年 10月 25日
应用手册 智能步进电机驱动器控制 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021年 8月 16日
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 8月 5日
应用手册 Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
用户指南 DRV8821-23 EVM GUI (Rev. A) 2017年 4月 26日
更多文献资料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用简报 PowerPAD® 轻松实现 (Rev. B) 2004年 5月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8821EVM — DRV8821 评估模块

DRV8821 是一款双路步进电机控制器评估模块,它包含器件、布线和软件,可简化对用于驱动客户电机的器件的评估过程。

用户指南: PDF
TI.com 上无现货
封装 引脚 CAD 符号、封装和 3D 模型
HTSSOP (DCA) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频