产品详情

Number of full bridges 1 Vs (min) (V) 2.75 Vs ABS (max) (V) 7 Peak output current (A) 1.3 RDS(ON) (HS + LS) (mΩ) 450 Sleep current (µA) 0.3 Control mode I2C Control interface I2C Features Current Regulation Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 1 Vs (min) (V) 2.75 Vs ABS (max) (V) 7 Peak output current (A) 1.3 RDS(ON) (HS + LS) (mΩ) 450 Sleep current (µA) 0.3 Control mode I2C Control interface I2C Features Current Regulation Topology Integrated FET Rating Catalog Operating temperature range (°C) -40 to 85
HVSSOP (DGQ) 10 14.7 mm² (3 mm × 4.9 mm) VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • H-Bridge Voltage-Controlled Motor Driver
    • Drives DC Motor, One Winding of a Stepper Motor, or Other
      Actuators/Loads
    • Efficient PWM Voltage Control for Constant Motor Speed
      With Varying Supply Voltages
    • Low MOSFET On-Resistance:
      HS + LS 450 mΩ
  • 1-A Maximum DC/RMS or Peak Drive Current
  • 2.75-V to 6.8-V Operating Supply Voltage Range
  • 300-nA (Typical) Sleep Mode Current
  • Serial I2C-Compatible Interface
  • Multiple Address Selections Allow Up to 9 Devices on One
    I2C Bus
  • Current Limit Circuit and Fault Output
  • Thermally-Enhanced Surface Mount Packages
  • H-Bridge Voltage-Controlled Motor Driver
    • Drives DC Motor, One Winding of a Stepper Motor, or Other
      Actuators/Loads
    • Efficient PWM Voltage Control for Constant Motor Speed
      With Varying Supply Voltages
    • Low MOSFET On-Resistance:
      HS + LS 450 mΩ
  • 1-A Maximum DC/RMS or Peak Drive Current
  • 2.75-V to 6.8-V Operating Supply Voltage Range
  • 300-nA (Typical) Sleep Mode Current
  • Serial I2C-Compatible Interface
  • Multiple Address Selections Allow Up to 9 Devices on One
    I2C Bus
  • Current Limit Circuit and Fault Output
  • Thermally-Enhanced Surface Mount Packages

The DRV8830 device provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.

Provided with sufficient PCB heatsinking, the DRV8830 can supply up to 1-A of DC/RMS or peak output current. It operates on power supply voltages from 2.75 V to 6.8 V.

To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. The output voltage is programmed through an I2C-compatible interface, using an internal voltage reference and DAC.

Internal protection functions are provided for over current protection, short-circuit protection, undervoltage lockout, and overtemperature protection.

The DRV8830 is available in a tiny 3-mm × 3-mm 10-pin VSON package and HVSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

The DRV8830 device provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.

Provided with sufficient PCB heatsinking, the DRV8830 can supply up to 1-A of DC/RMS or peak output current. It operates on power supply voltages from 2.75 V to 6.8 V.

To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. The output voltage is programmed through an I2C-compatible interface, using an internal voltage reference and DAC.

Internal protection functions are provided for over current protection, short-circuit protection, undervoltage lockout, and overtemperature protection.

The DRV8830 is available in a tiny 3-mm × 3-mm 10-pin VSON package and HVSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
DRV8212 正在供货 具有自动睡眠模式的 12V、4A H 桥电机驱动器 Wider voltage support, higher current capabilities, and reduced package size
DRV8214 正在供货 具有无传感器失速检测、纹波计数和 I²C 接口的 11V、4A H 桥电机驱动器 Wider input voltage range, higher current support, lower sleep current, auto sleep, integrated current sense and ripple counting
DRV8213 正在供货 具有集成电流检测、电流调节和失速检测功能的 11V、4A 有刷直流电机驱动器 Wider input voltage range, higher current support, lower sleep current, auto sleep and integrated current sense

技术文档

未找到结果。请清除搜索并重试。
查看全部 8
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DRV8830 Low-Voltage Motor Driver With Serial Interface 数据表 (Rev. G) PDF | HTML 2015-12-31
应用手册 了解电机驱动器电流额定值 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2024-8-6
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021-8-5
应用手册 Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021-7-22
白皮书 Remote Shut Off in Flow Meters is Instrumental for Smart Utility Deployment 2018-8-10
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018-7-6
更多文献资料 TM4C123x Stepper Motor Control Product Summary 2015-7-6
应用简报 PowerPAD® 轻松实现 (Rev. B) 2004-5-12

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8830EVM — DRV8830 评估模块

DRV8830 评估模块包含一个 1A、H 桥电机驱动器(带 I2C 控制接口)和少量外部组件(可用于驱动刷式直流电机或其它负载,例如螺线管)。通过 DRV8830EVM,设计人员能够轻松快速地在其特定应用中评估 DRV8830 电机驱动器的性能。DRV8830 包括用于设置 PWM 稳定输出电压(由串行接口的 VSET 位控制)的内部参考电压。此 EVM 可在 2.75V 至 6V 的电源电压下工作。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
支持软件

SLVC424 — Board Files: DRV8830 EVM and DRV8832 EVM

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频