产品详情

Vs ABS (max) (V) 40 Vs (min) (V) 8 Peak output current (A) 2.3 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 860 Sleep current (µA) 20 Microstepping levels 16 Decay mode Mixed, Slow Features Current Regulation, Integrated Current Sensing Rating Catalog Operating temperature range (°C) -40 to 125
Vs ABS (max) (V) 40 Vs (min) (V) 8 Peak output current (A) 2.3 Control mode STEP/DIR Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.5 RDS(ON) (HS + LS) (mΩ) 860 Sleep current (µA) 20 Microstepping levels 16 Decay mode Mixed, Slow Features Current Regulation, Integrated Current Sensing Rating Catalog Operating temperature range (°C) -40 to 125
WQFN (RHR) 28 19.25 mm² (5.5 mm × 3.5 mm) HTSSOP (PWP) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • PWM microstepping stepper motor driver
    • Up to 1/16 microstepping
    • Non-circular and standard ½ step modes
  • Integrated current sense functionality
    • No sense resistors required
    • ±6.25% Full-scale current accuracy
  • Slow and mixed decay options
  • 8.0- to 37-V Operating supply voltage range
  • Low RDS(ON): 0.86 Ω HS + LS at 24 V, 25°C
  • High current capacity
    • 1.5-A Full scale per bridge
    • 1.0-A rms per bridge
  • Fixed off-time PWM chopping
  • Simple STEP/DIR interface
  • Low-current sleep mode (20 µA)
  • Small package and footprint
    • 24 HTSSOP PowerPAD™ package
    • 28 WQFN package
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Fault condition indication pin (nFAULT)
  • PWM microstepping stepper motor driver
    • Up to 1/16 microstepping
    • Non-circular and standard ½ step modes
  • Integrated current sense functionality
    • No sense resistors required
    • ±6.25% Full-scale current accuracy
  • Slow and mixed decay options
  • 8.0- to 37-V Operating supply voltage range
  • Low RDS(ON): 0.86 Ω HS + LS at 24 V, 25°C
  • High current capacity
    • 1.5-A Full scale per bridge
    • 1.0-A rms per bridge
  • Fixed off-time PWM chopping
  • Simple STEP/DIR interface
  • Low-current sleep mode (20 µA)
  • Small package and footprint
    • 24 HTSSOP PowerPAD™ package
    • 28 WQFN package
  • Protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Fault condition indication pin (nFAULT)

The DRV8885 is a stepper motor driver for industrial equipment applications. The device has two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sense. The DRV8885 is capable of driving up to 1.5 A full scale or 1.0 A rms output current (depending on proper PCB ground plane for thermal dissipation and at 24 V and TA = 25°C).

The DRV8885 integrated current sense functionality eliminates the need for two external sense resistors.

The STEP/DIR pins provide a simple control interface. The device can be configured in full-step up to 1/16 step modes. A low-power sleep mode is provided for very-low quiescent current standby using a dedicated nSLEEP pin.

Internal protection functions are provided for undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by an nFAULT pin.

The DRV8885 is a stepper motor driver for industrial equipment applications. The device has two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sense. The DRV8885 is capable of driving up to 1.5 A full scale or 1.0 A rms output current (depending on proper PCB ground plane for thermal dissipation and at 24 V and TA = 25°C).

The DRV8885 integrated current sense functionality eliminates the need for two external sense resistors.

The STEP/DIR pins provide a simple control interface. The device can be configured in full-step up to 1/16 step modes. A low-power sleep mode is provided for very-low quiescent current standby using a dedicated nSLEEP pin.

Internal protection functions are provided for undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by an nFAULT pin.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
DRV8884 正在供货 具有电流调节功能和 1/16 微步进的 37V、1A 双极步进电机驱动器   The DRV8884 has the same pinout and is lower current
DRV8886 正在供货 具有集成电流检测功能和 1/16 微步进的 37V、2A 双极步进电机驱动器 The DRV8886 has the same pinout and is higher current
功能与比较器件相同但引脚有所不同。
DRV8426 正在供货 具有集成电流感应功能和 1/256 微步进的 35V、1.5A 双极步进驱动器 For a newer device with 35-V max, DRV8426 offers integrated current sensing, smart tuning, high microstepping, P2P scalable family & smooth quiet motion
DRV8436 正在供货 具有集成电流检测功能和 1/256 微步进的 48V、1.5A 双极步进电机驱动器 For a newer device with 50-V max, DRV8436 offers integrated current sensing, smart tuning, high microstepping, P2P scalable family & smooth quiet motion

技术文档

未找到结果。请清除搜索并重试。
查看全部 7
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DRV8885 1.5-A Stepper Motor Driver With Integrated Current Sense 数据表 (Rev. D) PDF | HTML 2020-3-11
应用简报 集成电流感测的优势 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2022-10-12
应用手册 有刷电机和步进电机电流调节的配置方法 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021-11-29
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021-8-5
应用简报 Small Motors in Large Appliances 2018-7-20
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018-7-6
应用简报 PowerPAD® 轻松实现 (Rev. B) 2004-5-12

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8885EVM — 1.5A 步进电机驱动器,带集成电流检测评估模块

DRV8885 评估模块 (EVM) 展现了来自德州仪器 (TI) 的 DRV8885 集成电路的集成型电流感应功能和性能。EVM 包括用于控制步进电机的 DRV8885、用于控制 DRV8885 输入的 MSP430F2617 以及用于在 GUI 和 MSP430F2617 之间进行通信的 USB 转 UART。

用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
封装 引脚 CAD 符号、封装和 3D 模型
WQFN (RHR) 28 Ultra Librarian
HTSSOP (PWP) 24 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频