Number of channels
1
Vs (max) (V)
40
Vs (min) (V)
10
Input offset (±) (max) (µV)
25
Voltage gain (min) (V/V)
1
Voltage gain (max) (V/V)
1000
Noise at 1 kHz (typ) (nV√Hz)
13
CMRR (min) (dB)
106
Input offset drift (±) (max) (µV/°C)
2
Input bias current (±) (max) (nA)
20
Iq (typ) (mA)
6.7
Bandwidth at min gain (typ) (MHz)
0.3
Gain error (±) (max) (%)
0.3
Operating temperature range (°C)
-55 to 125
Rating
Catalog
Type
Resistor
Gain nonlinearity (±) (max) (%)
0.002
Output swing headroom (to negative supply) (typ) (V)
2.5
Output swing headroom (to positive supply) (typ) (V)
-2.5
Input common mode headroom (to negative supply) (typ) (V)
3
Input common mode headroom (to positive supply) (typ) (V)
-3
Noise at 0.1 Hz to 10 Hz (typ) (µVPP)
0.8