产品详情

Number of channels 1 Vs (min) (V) 2.7 Vs (max) (V) 20 CMRR (min) (dB) 120 Common-mode input low (min) (V) 4.3 Common-mode input high (max) (V) 110 Input offset (±) (max) (V) 0.00065 Iq (typ) (mA) 0.45 Slew rate (typ) (V/µs) 2 Voltage gain (min) (V/V) 0.2 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 250000 Rating Catalog Operating temperature range (°C) -55 to 125 Gain drift (max) (ppm/°C) 5 Gain error (±) (max) (%) 0.03
Number of channels 1 Vs (min) (V) 2.7 Vs (max) (V) 20 CMRR (min) (dB) 120 Common-mode input low (min) (V) 4.3 Common-mode input high (max) (V) 110 Input offset (±) (max) (V) 0.00065 Iq (typ) (mA) 0.45 Slew rate (typ) (V/µs) 2 Voltage gain (min) (V/V) 0.2 Voltage gain (max) (V/V) 1 Small-signal bandwidth (typ) (Hz) 250000 Rating Catalog Operating temperature range (°C) -55 to 125 Gain drift (max) (ppm/°C) 5 Gain error (±) (max) (%) 0.03
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • Wide voltage ranges:
    • Operational common-mode voltage: 4.3V to 110V
    • Reverse protection voltage: Down to −­­85V
    • Differential input voltage: Up to ±5V
  • High precision in high common-mode voltage systems:
    • CMRR: 125dB (minimum) for G=1V/V, 2/3V/V
    • Gain error drift: 2ppm/ºC (maximum)
    • Gain error: ±0.03% (maximum) for G=1V/V
    • Offset voltage drift: ±0.6µV/ºC (maximum) for G=1V/V
    • Offset voltage: ±780µV (maximum) for G=1
  • Four gain variants:
    • A: G = 1V/V
    • B: G = 2/3V/V
    • C: G = 1/2V/V
    • D: G = 1/4V/V
  • Ultra-high input impedance (minimum of 1MΩ)
  • Enable/Disable Function:
    • Hi-Z output during disable
  • Bandwidth: 620kHz (typical) for G = 1V/V
  • Power supply range:
    • Supply range: 2.7V (±1.35V) to 20V (±10V)
    • Low quiescent current when enabled: 450µA (typical)
  • Specified temperature range: –40°C to 125°C
  • Wide voltage ranges:
    • Operational common-mode voltage: 4.3V to 110V
    • Reverse protection voltage: Down to −­­85V
    • Differential input voltage: Up to ±5V
  • High precision in high common-mode voltage systems:
    • CMRR: 125dB (minimum) for G=1V/V, 2/3V/V
    • Gain error drift: 2ppm/ºC (maximum)
    • Gain error: ±0.03% (maximum) for G=1V/V
    • Offset voltage drift: ±0.6µV/ºC (maximum) for G=1V/V
    • Offset voltage: ±780µV (maximum) for G=1
  • Four gain variants:
    • A: G = 1V/V
    • B: G = 2/3V/V
    • C: G = 1/2V/V
    • D: G = 1/4V/V
  • Ultra-high input impedance (minimum of 1MΩ)
  • Enable/Disable Function:
    • Hi-Z output during disable
  • Bandwidth: 620kHz (typical) for G = 1V/V
  • Power supply range:
    • Supply range: 2.7V (±1.35V) to 20V (±10V)
    • Low quiescent current when enabled: 450µA (typical)
  • Specified temperature range: –40°C to 125°C

The INA151 is a precision difference amplifier with an input common-mode voltage range of up to 110V above negative supply (recommended). The INA151 can accurately measure voltages in the presence of high common-mode voltage with a high common-mode rejection ratio of 125dB minimum and input impedance of >1.4MΩ and an offset voltage drift of 0.6µV/ºC for gain of 1V/V.

The INA151 is offered in gain options of 1V/V (INA151A), 2/3V/V (INA151B), ½ V/V (INA151C) and 1/4V/V ( INA151D).

The INA151 has an Enable/Disable (EN) pin that provide a high-impedance output to allow stacking multiple INA151 on the outputs. In many applications this reduces the need for an input multiplexer.

The INA151 is offered in standard 8-pin packages such as SOT-23.

The INA151 is a precision difference amplifier with an input common-mode voltage range of up to 110V above negative supply (recommended). The INA151 can accurately measure voltages in the presence of high common-mode voltage with a high common-mode rejection ratio of 125dB minimum and input impedance of >1.4MΩ and an offset voltage drift of 0.6µV/ºC for gain of 1V/V.

The INA151 is offered in gain options of 1V/V (INA151A), 2/3V/V (INA151B), ½ V/V (INA151C) and 1/4V/V ( INA151D).

The INA151 has an Enable/Disable (EN) pin that provide a high-impedance output to allow stacking multiple INA151 on the outputs. In many applications this reduces the need for an input multiplexer.

The INA151 is offered in standard 8-pin packages such as SOT-23.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 INA151 126dB Voltage Monitoring G=1 Amplifier With Enable/Disable Function 数据表 (Rev. B) 2026年 3月 10日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DIP-ADAPTER-EVM — DIP 适配器评估模块

借助 DIP-Adapter-EVM 加快运算放大器的原型设计和测试,该 EVM 有助于快速轻松地连接小型表面贴装 IC 并且价格低廉。您可以使用随附的 Samtec 端子板连接任何受支持的运算放大器,或者将这些端子板直接连接至现有电路。

DIP-Adapter-EVM 套件支持六种常用的业界通用封装,包括:

  • D 和 U (SOIC-8)
  • PW (TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5 和 SOT23-3)
  • DCK(SC70-6 和 SC70-5)
  • DRL (SOT563-6)
用户指南: PDF
TI.com 上无现货
评估板

INA151EVM — INA151 评估模块

INA151EVM 评估模块 (EVM) 设计用于测试 INA151 的功能。该电路板通过香蕉连接器、SMA/SMB 连接器封装、测试点和多种连接参考电压的选项等方式,实现了灵活的输入和输出连接。
用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
仿真模型

INA151 TINA-TI Reference Design (INA151A Gain of 1)

SLVMEV6.TSC (480 KB) - TINA-TI Reference Design
仿真模型

INA151 TINA-TI Reference Design (INA151B Gain of 2/3)

SLVMEV8.TSC (42 KB) - TINA-TI Reference Design
仿真模型

INA151 TINA-TI Reference Design (INA151C Gain of 1/2)

SLVMEW2.TSC (43 KB) - TINA-TI Reference Design
仿真模型

INA151 TINA-TI SPICE Model (INA151A Gain of 1)

SLVMEV5.ZIP (6 KB) - TINA-TI Spice Model
仿真模型

INA151 TINA-TI SPICE Model (INA151B Gain of 2/3)

SLVMEV7.ZIP (6 KB) - TINA-TI Spice Model
仿真模型

INA151 TINA-TI SPICE Model (INA151C Gain of 1/2)

SLVMEW1.ZIP (6 KB) - TINA-TI Spice Model
计算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

支持的产品和硬件

支持的产品和硬件

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23-THN (DDF) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频