Product type
Analog output
Common-mode voltage (max) (V)
80
Common-mode voltage (min) (V)
-2
Input offset (±) (max) (µV)
150
Features
Bidirectional, High precision, Low-side Capable
Rating
Catalog
Voltage gain (V/V)
20, 50, 100
CMRR (min) (dB)
110
Bandwidth (kHz)
230, 450, 650
Supply voltage (max) (V)
12
Supply voltage (min) (V)
2.7
Iq (max) (mA)
0.6
Number of channels
1
Comparators (#)
0
Gain error (%)
0.15
Gain error drift (±) (max) (ppm/°C)
10
Slew rate (V/µs)
2.5
Operating temperature range (°C)
-40 to 125
Product type
Analog output
Common-mode voltage (max) (V)
80
Common-mode voltage (min) (V)
-2
Input offset (±) (max) (µV)
150
Features
Bidirectional, High precision, Low-side Capable
Rating
Catalog
Voltage gain (V/V)
20, 50, 100
CMRR (min) (dB)
110
Bandwidth (kHz)
230, 450, 650
Supply voltage (max) (V)
12
Supply voltage (min) (V)
2.7
Iq (max) (mA)
0.6
Number of channels
1
Comparators (#)
0
Gain error (%)
0.15
Gain error drift (±) (max) (ppm/°C)
10
Slew rate (V/µs)
2.5
Operating temperature range (°C)
-40 to 125